index bc5910740b06248dd790c35f11792af35b52d91f..20a9f53eaf5e858dc7a868a27237389d634d8bd6 100644 (file)
--- a/gst-plugins-ugly.spec.in
+++ b/gst-plugins-ugly.spec.in
%define majorminor @GST_MAJORMINOR@
-%define gstreamer gstreamer09
+%define gstreamer gstreamer
-%define gst_minver 0.9.6
+%define gst_minver 0.10.0
Name: %{gstreamer}-plugins-ugly
Version: @VERSION@
-Release: @GST_PLUGINS_UGLY_VERSION_RELEASE@.gst
+Release: @PACKAGE_VERSION_RELEASE@.gst
Summary: GStreamer streaming media framework "ugly" plug-ins
Group: Applications/Multimedia
@USE_SIDPLAY_TRUE@BuildRequires: libsidplay-devel >= 1.36.0
@USE_A52DEC_TRUE@BuildRequires: a52dec-devel >= 0.7.3
-# @USE_DVDNAV_TRUE@BuildRequires: libdvdnav-devel >= 0.1.3
-# @USE_DVDREAD_TRUE@BuildRequires: libdvdread-devel >= 0.9.0
+@USE_DVDREAD_TRUE@BuildRequires: libdvdread-devel >= 0.9.0
@USE_LAME_TRUE@BuildRequires: lame-devel >= 3.89
-@USE_MAD_TRUE@BuildRequires: libid3tag-devel >= 0.15.0
@USE_MAD_TRUE@BuildRequires: libmad-devel >= 0.15.0
@USE_MPEG2DEC_TRUE@BuildRequires: mpeg2dec-devel >= 0.4.0
@USE_LAME_TRUE@Provides: gstreamer-lame = %{version}-%{release}
@USE_MAD_TRUE@Provides: gstreamer-mad = %{version}-%{release}
@USE_A52DEC_TRUE@Provides: gstreamer-a52dec = %{version}-%{release}
-# @USE_DVDNAV_TRUE@Provides: gstreamer-dvdnavsrc = %{version}-%{release}
-# @USE_DVDREAD_TRUE@Provides: gstreamer-dvdreadsrc = %{version}-%{release}
+@USE_DVDREAD_TRUE@Provides: gstreamer-dvdread = %{version}-%{release}
@USE_MPEG2DEC_TRUE@Provides: gstreamer-mpeg2dec = %{version}-%{release}
+@USE_X264_TRUE@Requires: x264-libs
+
%description
GStreamer is a streaming media framework, based on graphs of elements which
operate on media data.
rm -f $RPM_BUILD_ROOT%{_libdir}/*.a
rm -f $RPM_BUILD_ROOT%{_libdir}/*.la
-# %find_lang gst-plugins-ugly-%{majorminor}
+%find_lang gst-plugins-ugly-%{majorminor}
%clean
rm -rf $RPM_BUILD_ROOT
-%post
-
-%postun
-
-%files
-#%files -f gst-plugins-ugly-%{majorminor}.lang
+%files -f gst-plugins-ugly-%{majorminor}.lang
%defattr(-, root, root, -)
-%doc AUTHORS COPYING README REQUIREMENTS
-
-# plugins without external dependencies
-#%{_libdir}/gstreamer-%{majorminor}/libgstac3parse.so
-#%{_libdir}/gstreamer-%{majorminor}/libgstasfdemux.so
+%doc AUTHORS COPYING README REQUIREMENTS gst-plugins-ugly.doap
+%{_libdir}/gstreamer-%{majorminor}/libgstasf.so
%{_libdir}/gstreamer-%{majorminor}/libgstdvdlpcmdec.so
%{_libdir}/gstreamer-%{majorminor}/libgstiec958.so
%{_libdir}/gstreamer-%{majorminor}/libgstmpegaudioparse.so
%{_libdir}/gstreamer-%{majorminor}/libgstmpegstream.so
%{_libdir}/gstreamer-%{majorminor}/libgstrmdemux.so
+%{_libdir}/gstreamer-%{majorminor}/libgstdvdsub.so
# plugins with dependencies
@USE_SIDPLAY_TRUE@%{_libdir}/gstreamer-%{majorminor}/libgstsid.so
@USE_LAME_TRUE@%{_libdir}/gstreamer-%{majorminor}/libgstlame.so
@USE_MAD_TRUE@%{_libdir}/gstreamer-%{majorminor}/libgstmad.so
@USE_A52DEC_TRUE@%{_libdir}/gstreamer-%{majorminor}/libgsta52dec.so
-# @USE_DVDNAV_TRUE@%{_libdir}/gstreamer-%{majorminor}/libgstdvdnavsrc.so
-# @USE_DVDREAD_TRUE@%{_libdir}/gstreamer-%{majorminor}/libgstdvdreadsrc.so
+@USE_DVDREAD_TRUE@%{_libdir}/gstreamer-%{majorminor}/libgstdvdread.so
@USE_MPEG2DEC_TRUE@%{_libdir}/gstreamer-%{majorminor}/libgstmpeg2dec.so
+@USE_TWOLAME_TRUE@%{_libdir}/gstreamer-%{majorminor}/libgsttwolame.so
%doc %{_datadir}/gtk-doc/html/gst-plugins-ugly-plugins-%{majorminor}/*
+@USE_X264_TRUE@%{_datadir}/gstreamer-%{majorminor}/presets/GstX264Enc.prs
+@USE_X264_TRUE@%{_libdir}/gstreamer-%{majorminor}/libgstx264.so
+@USE_AMRNB_TRUE@%{_libdir}/gstreamer-%{majorminor}/libgstamrnb.so
+@USE_AMRWB_TRUE@%{_libdir}/gstreamer-%{majorminor}/libgstamrwbdec.so
+@USE_AMRNB_TRUE@%{_datadir}/gstreamer-%{majorminor}/presets/GstAmrnbEnc.prs
+@USE_CDIO_TRUE@%{_libdir}/gstreamer-%{majorminor}/libgstcdio.so
+
%changelog
+* Fri Jun 5 2009 Jan Schmidt <thaytan at mad dot scientist dot com>
+- Move x264enc plugin from -bad
+
+* Fri Dec 15 2006 Thomas Vander Stichele <thomas at apestaart dot org>
+- further cleanup
+- add .doap file
+
* Fri Sep 02 2005 Thomas Vander Stichele <thomas at apestaart dot org>
- clean out for split into ugly