index e1ab657090aec2b2faf3dcad1adbd8daa03df211..5a2a24ed82f7c44ea2f62ec3ffa8993e10e2e842 100644 (file)
case SPU_SET_SIZE: /* image coordinates */
PARSE_BYTES_NEEDED (7);
- dec->left =
- CLAMP ((((guint) buf[1]) << 4) | (buf[2] >> 4), 0,
- (dec->in_width - 1));
- dec->top =
- CLAMP ((((guint) buf[4]) << 4) | (buf[5] >> 4), 0,
- (dec->in_height - 1));
- dec->right =
- CLAMP ((((buf[2] & 0x0f) << 8) | buf[3]), 0, (dec->in_width - 1));
- dec->bottom =
- CLAMP ((((buf[5] & 0x0f) << 8) | buf[6]), 0, (dec->in_height - 1));
+ dec->top = ((buf[4] & 0x3f) << 4) | ((buf[5] & 0xe0) >> 4);
+ dec->left = ((buf[1] & 0x3f) << 4) | ((buf[2] & 0xf0) >> 4);
+ dec->right = ((buf[2] & 0x03) << 8) | buf[3];
+ dec->bottom = ((buf[5] & 0x03) << 8) | buf[6];
GST_DEBUG_OBJECT (dec, "SPU SET_SIZE left %d, top %d, right %d, "
"bottom %d", dec->left, dec->top, dec->right, dec->bottom);
state.offset[0] = dec->offset[0];
state.offset[1] = dec->offset[1];
+ /* center the image when display rectangle exceeds the video width */
+ if (dec->in_width <= dec->right) {
+ gint left, disp_width;
+
+ disp_width = dec->right - dec->left + 1;
+ left = (dec->in_width - disp_width) / 2;
+ dec->left = left;
+ dec->right = left + disp_width - 1;
+
+ /* if it clips to the right, shift it left, but only till zero */
+ if (dec->right >= dec->in_width) {
+ gint shift = dec->right - dec->in_width - 1;
+ if (shift > dec->left)
+ shift = dec->left;
+ dec->left -= shift;
+ dec->right -= shift;
+ }
+
+ GST_DEBUG_OBJECT (dec, "clipping width to %d,%d",
+ dec->left, dec->in_width - 1);
+ }
+
+ /* for the height, bring it up till it fits as well as it can. We
+ * assume the picture is in the lower part. We should better check where it
+ * is and do something more clever. */
+ if (dec->in_height <= dec->bottom) {
+
+ /* shift it up, but only till zero */
+ gint shift = dec->bottom - dec->in_height - 1;
+ if (shift > dec->top)
+ shift = dec->top;
+ dec->top -= shift;
+ dec->bottom -= shift;
+
+ /* start on even line */
+ if (dec->top & 1) {
+ dec->top--;
+ dec->bottom--;
+ }
+
+ GST_DEBUG_OBJECT (dec, "clipping height to %d,%d",
+ dec->top, dec->in_height - 1);
+ }
+
if (dec->current_button) {
hl_top = dec->hl_top;
hl_bottom = dec->hl_bottom;