diff --git a/win32/common/config.h b/win32/common/config.h
index 14222635ed67998203cbe8b5ca94bea1ff8f1acb..6072d4bd840f1851bf0d3591ac0e4cb044599ccc 100644 (file)
--- a/win32/common/config.h
+++ b/win32/common/config.h
#undef AC_APPLE_UNIVERSAL_BUILD
/* Default audio sink */
-#define DEFAULT_AUDIOSINK "directaudiosink"
+#define DEFAULT_AUDIOSINK "directsoundsink"
/* Default audio source */
#define DEFAULT_AUDIOSRC "audiotestsrc"
/* Default visualizer */
#define DEFAULT_VISUALIZER "goom"
+/* Disable Orc */
+#undef DISABLE_ORC
+
/* Define to 1 if translation of program messages to the user's native
language is requested. */
#undef ENABLE_NLS
/* package origin */
#define GST_PACKAGE_ORIGIN "Unknown package origin"
+/* GStreamer package release date/time for plugins as YYYY-MM-DD */
+#define GST_PACKAGE_RELEASE_DATETIME "2012-02-05T11:36Z"
+
/* Define to enable a52dec (used by a52dec). */
#undef HAVE_A52DEC
/* Define to enable mpeg2dec (used by mpeg2dec). */
#undef HAVE_MPEG2DEC
+/* Use Orc */
+#undef HAVE_ORC
+
/* defined if the compiler implements __PRETTY_FUNCTION__ */
#undef HAVE_PRETTY_FUNCTION
#define PACKAGE_NAME "GStreamer Ugly Plug-ins"
/* Define to the full name and version of this package. */
-#define PACKAGE_STRING "GStreamer Ugly Plug-ins 0.10.13.4"
+#define PACKAGE_STRING "GStreamer Ugly Plug-ins 0.10.18.3"
/* Define to the one symbol short name of this package. */
#define PACKAGE_TARNAME "gst-plugins-ugly"
#undef PACKAGE_URL
/* Define to the version of this package. */
-#define PACKAGE_VERSION "0.10.13.4"
+#define PACKAGE_VERSION "0.10.18.3"
/* directory where plugins are located */
#ifdef _DEBUG
#undef STDC_HEADERS
/* Version number of package */
-#define VERSION "0.10.13.4"
+#define VERSION "0.10.18.3"
/* Define WORDS_BIGENDIAN to 1 if your processor stores words with the most
significant byte first (like Motorola and SPARC, unlike Intel). */