diff --git a/win32/common/config.h b/win32/common/config.h
index f33d1cadb37237decf075516f7d8623c8b0f8102..6072d4bd840f1851bf0d3591ac0e4cb044599ccc 100644 (file)
--- a/win32/common/config.h
+++ b/win32/common/config.h
#define GST_PACKAGE_ORIGIN "Unknown package origin"
/* GStreamer package release date/time for plugins as YYYY-MM-DD */
-#undef GST_PACKAGE_RELEASE_DATETIME
+#define GST_PACKAGE_RELEASE_DATETIME "2012-02-05T11:36Z"
/* Define to enable a52dec (used by a52dec). */
#undef HAVE_A52DEC
/* Define if you have the iconv() function and it works. */
#undef HAVE_ICONV
-/* defined if libid3tag is available */
-#undef HAVE_ID3TAG
-
/* Define to 1 if you have the <inttypes.h> header file. */
#undef HAVE_INTTYPES_H
#define PACKAGE_NAME "GStreamer Ugly Plug-ins"
/* Define to the full name and version of this package. */
-#define PACKAGE_STRING "GStreamer Ugly Plug-ins 0.10.17.2"
+#define PACKAGE_STRING "GStreamer Ugly Plug-ins 0.10.18.3"
/* Define to the one symbol short name of this package. */
#define PACKAGE_TARNAME "gst-plugins-ugly"
#undef PACKAGE_URL
/* Define to the version of this package. */
-#define PACKAGE_VERSION "0.10.17.2"
+#define PACKAGE_VERSION "0.10.18.3"
/* directory where plugins are located */
#ifdef _DEBUG
#undef STDC_HEADERS
/* Version number of package */
-#define VERSION "0.10.17.2"
+#define VERSION "0.10.18.3"
/* Define WORDS_BIGENDIAN to 1 if your processor stores words with the most
significant byte first (like Motorola and SPARC, unlike Intel). */