summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 5f80f6f)
raw | patch | inline | side by side (parent: 5f80f6f)
author | Thomas Vander Stichele <thomas@apestaart.org> | |
Thu, 20 Dec 2001 20:33:15 +0000 (20:33 +0000) | ||
committer | Thomas Vander Stichele <thomas@apestaart.org> | |
Thu, 20 Dec 2001 20:33:15 +0000 (20:33 +0000) |
Original commit message from CVS:
some build changes
vga is put in broken because of an undef in my build, please check
some build changes
vga is put in broken because of an undef in my build, please check
autogen.sh | patch | blob | history | |
configure.ac | patch | blob | history |
diff --git a/autogen.sh b/autogen.sh
index dd362f030d47858d06863dd19b14eaf48ee01724..c1648d22f3936de3c911210455610c7547fdaffa 100755 (executable)
--- a/autogen.sh
+++ b/autogen.sh
DIE=0
package=gstreamer-plugins
-srcfile=own/sinesrc/gstsinesrc.c
+srcfile=gst/sinesrc/gstsinesrc.c
#DEBUG=defined
if test "x$1" = "x-d"; then echo "+ debug output enabled"; DEBUG=defined; fi
diff --git a/configure.ac b/configure.ac
index 12004476846efcc05d91cb1d660cf974df627079..6037801e5275d7dcd58453b35ba8693df9c28095 100644 (file)
--- a/configure.ac
+++ b/configure.ac
AC_MSG_WARN(building broken plugins)
USE_ARTS="yes"
USE_ARTSC="yes"
+ USE_VGA="yes"
else
AC_MSG_NOTICE(not building broken plugins)
USE_ARTS="no"
USE_ARTSC="no"
+ USE_VGA="no"
fi
])
dnl *** VGA ***
-translit(dnm, m, l) AM_CONDITIONAL(USE_VGASINK, true)
-GST_CHECK_FEATURE(VGA, [VGA sink], vgavideosink, [
- AC_CHECK_HEADER(asm/vga.h, HAVE_VGASINK="yes", HAVE_VGASINK="no")
+translit(dnm, m, l) AM_CONDITIONAL(USE_VGA, true)
+GST_CHECK_FEATURE(VGA, [VGA], vgavideosink, [
+ AC_CHECK_HEADER(asm/vga.h, HAVE_VGA="yes", HAVE_VGA="no")
])
sys/oss/Makefile
sys/qcam/Makefile
sys/v4l/Makefile
-sys/vcdsrc/Makefile
-sys/vgasink/Makefile
-sys/xvideosink/Makefile
+sys/vcd/Makefile
+sys/vga/Makefile
+sys/xvideo/Makefile
)
echo -e "configure: *** Plugins that will be built : $GST_PLUGINS_YES"