more mergeback from the latest release
authorThomas Vander Stichele <thomas@apestaart.org>
Mon, 15 Apr 2002 09:27:02 +0000 (09:27 +0000)
committerThomas Vander Stichele <thomas@apestaart.org>
Mon, 15 Apr 2002 09:27:02 +0000 (09:27 +0000)
Original commit message from CVS:
more mergeback from the latest release

README
REQUIREMENTS [new file with mode: 0644]
configure.ac
gst/mpegstream/gstmpegdemux.c

diff --git a/README b/README
index bad30730b1339dbec44ad0bf94293968adcb5c4f..d59daa49907c8cbffa6a853444ad416cb72801e7 100644 (file)
--- a/README
+++ b/README
@@ -4,8 +4,16 @@ plugins for GStreamer
 
 * to develop against uninstalled GStreamer core :
   add path to gstreamer-uninstalled.pc to PKG_CONFIG_PATH
+  or run configure --with-pkg-config-path=(path to gstreamer uninstalled)
 
 * to register plugins in source tree
   run gst-register --gst-plugin-path=.
 
+* if a certain plugin doesn't build, then redo configure with
+  --disable-(plugin)
+  to disable it from the build
 
+* Additional documentation :
+
+REQUIREMENTS
+       supporting libraries for plugins
diff --git a/REQUIREMENTS b/REQUIREMENTS
new file mode 100644 (file)
index 0000000..6cc1e9f
--- /dev/null
@@ -0,0 +1,7 @@
+This file lists supporting libraries for which gst-plugins contains plugins,
+as well as their minimum version.  You can find the corresponding plugins in
+ext/(library)
+
+a52dec                         0.7.3
+avifile        >=      0.6.0 (cvs)
+
index 1ac085184953adfab6ddf2e4ed0a911bc634ba42..3ebe17d39e0d5c149b171126645881c934ceecc8 100644 (file)
@@ -10,10 +10,15 @@ AM_DISABLE_STATIC
 dnl when going to/from release please set the nano (fourth number) right !
 dnl We disable static building for development, for time savings
 AM_DISABLE_STATIC
-AS_VERSION(gst-plugins, GST_PLUGINS, 0, 3, 3, 1)
+AS_VERSION(gst-plugins, GST_PLUGINS, 0, 3, 4, 0)
 AM_INIT_AUTOMAKE($PACKAGE,$VERSION)
 AS_LIBTOOL(GST_PLUGINS, 0, 0, 0, yes)
 
+dnl we'll move this to a configure option later on which will be turned on
+dnl by autogen
+dnl GST_ERROR="-Wall -Werror"
+GST_ERROR="-Werror"
+
 dnl FIXME take something else ?
 AC_CONFIG_SRCDIR([gst/law/alaw.c])
 AM_CONFIG_HEADER(config.h)
index 5488ff4dd7fb14f54fe0459bcb027368b16df811..1de2ab42bb20433462ef01f30ec32fcb16a9bb37 100644 (file)
@@ -94,7 +94,7 @@ GST_PAD_TEMPLATE_FACTORY (video_mpeg2_factory,
 
 
 GST_PAD_TEMPLATE_FACTORY (private1_factory,
-  "private_stream_1_%d",
+  "private_stream_1_%02d",
   GST_PAD_SRC,
   GST_PAD_SOMETIMES,
   GST_CAPS_NEW (