]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/gst-plugins-ugly0-10.git/commitdiff
tiny cosmetic changes
authorJohan Dahlin <johan@gnome.org>
Mon, 16 Feb 2004 18:17:16 +0000 (18:17 +0000)
committerJohan Dahlin <johan@gnome.org>
Mon, 16 Feb 2004 18:17:16 +0000 (18:17 +0000)
Original commit message from CVS:
tiny cosmetic changes

README
REQUIREMENTS

diff --git a/README b/README
index 494912012e4b32a350c0cb35d0dcaeb09c38a2df..85dbcd795d543755a0b16240163821b4ba2a4a7b 100644 (file)
--- a/README
+++ b/README
@@ -94,7 +94,6 @@ the last passed options as a handy shortcut.  Use it.
 After the autogen.sh stage, you can follow the directions listed in
 "COMPILING FROM SOURCE"
 
 After the autogen.sh stage, you can follow the directions listed in
 "COMPILING FROM SOURCE"
 
-
 PLUG-IN DEPENDENCIES AND LICENSES
 ---------------------------------
 GStreamer is developed under the terms of the LGPL (see LICENSE file for 
 PLUG-IN DEPENDENCIES AND LICENSES
 ---------------------------------
 GStreamer is developed under the terms of the LGPL (see LICENSE file for 
index c5b832e9cc19086d32f91d3ed7e428a66a3ee44e..911231f198400b480a36a83048c7aaea89c81dae 100644 (file)
@@ -11,8 +11,9 @@ Required tools:
 An extra set of tools is required if you wish to build GStreamer out of
 CVS (using autogen.sh):
 
 An extra set of tools is required if you wish to build GStreamer out of
 CVS (using autogen.sh):
 
-autoconf 2.52 or better
+autoconf 2.52 or better 
 automake 1.5
 automake 1.5
+gettext 0.11.5
 libtool v1.4 or better
 pkgconfig 0.9.0 or better (http://www.freedesktop.org/software/pkgconfig/)
 
 libtool v1.4 or better
 pkgconfig 0.9.0 or better (http://www.freedesktop.org/software/pkgconfig/)