summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 1af3f73)
raw | patch | inline | side by side (parent: 1af3f73)
author | Stefan Kost <ensonic@users.sf.net> | |
Tue, 19 Oct 2010 06:49:47 +0000 (09:49 +0300) | ||
committer | Stefan Kost <ensonic@users.sf.net> | |
Tue, 19 Oct 2010 06:51:23 +0000 (09:51 +0300) |
diff --git a/gst/iec958/ac3iec.c b/gst/iec958/ac3iec.c
index db291333adcd72be6f03ebbce3b4de9a46272733..d6c44caa59189772afb4ab0ec734336d7349727b 100644 (file)
--- a/gst/iec958/ac3iec.c
+++ b/gst/iec958/ac3iec.c
g_object_class_install_property (gobject_class, PROP_RAW_AUDIO,
g_param_spec_boolean ("raw-audio", "raw-audio",
"If true, source pad caps are set to raw audio.",
- FALSE, G_PARAM_READWRITE));
+ FALSE, G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS));
gstelement_class->change_state = ac3iec_change_state;
}
index be23540ae7133a710d860aeefc7cacf8bb58c497..9ebc20e35ee0909df3f7c12e361cd1f645d9ff00 100644 (file)
g_object_class_install_property (G_OBJECT_CLASS (klass), ARG_SKIP,
g_param_spec_int ("skip", "skip", "skip",
- G_MININT, G_MAXINT, 0, G_PARAM_READWRITE));
+ G_MININT, G_MAXINT, 0, G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS));
g_object_class_install_property (G_OBJECT_CLASS (klass), ARG_BIT_RATE,
g_param_spec_int ("bitrate", "Bitrate", "Bit Rate",
- G_MININT, G_MAXINT, 0, G_PARAM_READABLE));
+ G_MININT, G_MAXINT, 0, G_PARAM_READABLE | G_PARAM_STATIC_STRINGS));
gstelement_class->change_state = gst_mp3parse_change_state;
index ce918a3ec2ea3c64fe3177c8e801ab03d1fdc28f..d441a4293551ed5a2bf19ee9081054891ab64342 100644 (file)
g_param_spec_int ("max_scr_gap", "Max SCR gap",
"Maximum allowed gap between expected and actual "
"SCR values. -1 means never adjust.", -1, G_MAXINT,
- DEFAULT_MAX_SCR_GAP, G_PARAM_READWRITE));
+ DEFAULT_MAX_SCR_GAP, G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS));
g_object_class_install_property (G_OBJECT_CLASS (klass), ARG_BYTE_OFFSET,
g_param_spec_uint64 ("byte-offset", "Byte Offset",
"Emit reached-offset signal when the byte offset is reached.",
- 0, G_MAXUINT64, G_MAXUINT64, G_PARAM_READWRITE));
+ 0, G_MAXUINT64, G_MAXUINT64,
+ G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS));
g_object_class_install_property (G_OBJECT_CLASS (klass), ARG_TIME_OFFSET,
g_param_spec_uint64 ("time-offset", "Time Offset",
"Time offset in the stream.",
- 0, G_MAXUINT64, G_MAXUINT64, G_PARAM_READABLE));
+ 0, G_MAXUINT64, G_MAXUINT64,
+ G_PARAM_READABLE | G_PARAM_STATIC_STRINGS));
}
static void
index 0f88e8580f32e137538e405235fb92137aff0a92..e5fcb78dd0735027ec92dabc45a55d7dbbcf54ec 100644 (file)
g_object_class_install_property (G_OBJECT_CLASS (klass), ARG_BIT_RATE,
g_param_spec_uint ("bit_rate", "bit_rate", "bit_rate",
- 0, G_MAXUINT, 0, G_PARAM_READABLE));
+ 0, G_MAXUINT, 0, G_PARAM_READABLE | G_PARAM_STATIC_STRINGS));
g_object_class_install_property (G_OBJECT_CLASS (klass), ARG_MPEG2,
g_param_spec_boolean ("mpeg2", "mpeg2", "is this an mpeg2 stream",
- FALSE, G_PARAM_READABLE));
+ FALSE, G_PARAM_READABLE | G_PARAM_STATIC_STRINGS));
gobject_class->get_property = gst_rfc2250_enc_get_property;
diff --git a/gst/realmedia/pnmsrc.c b/gst/realmedia/pnmsrc.c
index 128cf74e20723b0c68e8558252be1133d05e0685..a8b168e2f823cce3f6b0e2c8d389bf89225ecaf5 100644 (file)
--- a/gst/realmedia/pnmsrc.c
+++ b/gst/realmedia/pnmsrc.c
g_object_class_install_property (gobject_class, PROP_LOCATION,
g_param_spec_string ("location", "PNM Location",
"Location of the PNM url to read",
- DEFAULT_LOCATION, G_PARAM_READWRITE));
+ DEFAULT_LOCATION, G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS));
gstpushsrc_class->create = gst_pnm_src_create;
}
index c5b64de5ce54eb028bae09c6d9e7894b0b249278..313d0dec7cec318308aecac8700d2b6f859d2b32 100644 (file)
g_object_class_install_property (gobject_class, PROP_LATENCY,
g_param_spec_uint ("latency", "Buffer latency in ms",
"Amount of ms to buffer", 0, G_MAXUINT, DEFAULT_LATENCY_MS,
- G_PARAM_READWRITE));
+ G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS));
/**
* GstRDTManager::request-pt-map: