]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/gst-plugins-ugly0-10.git/commitdiff
configure.ac: remove NASM check, since we don't use it. Update dirac check to 0.4
authorDavid Schleef <ds@schleef.org>
Wed, 15 Sep 2004 19:29:24 +0000 (19:29 +0000)
committerDavid Schleef <ds@schleef.org>
Wed, 15 Sep 2004 19:29:24 +0000 (19:29 +0000)
Original commit message from CVS:
* configure.ac: remove NASM check, since we don't use it.  Update
dirac check to 0.4
* ext/dirac/gstdiracdec.cc: update to current 0.4 API
* gst/audioconvert/gstaudioconvert.c: (gst_audio_convert_link):
Initialized variables.
* gst/qtdemux/qtdemux.c: (gst_qtdemux_change_state),
(gst_qtdemux_loop_header), (qtdemux_parse), (qtdemux_parse_trak),
(gst_qtdemux_handle_esds), (qtdemux_audio_caps): Fix seeking, add
SVQ3 format

ChangeLog
configure.ac

index d376281a9f3cd70ede2c94cc5be3e63a9d26c23d..4f05fbac6539676ca18a2468b673c1de8ab94c61 100644 (file)
--- a/ChangeLog
+++ b/ChangeLog
@@ -1,3 +1,15 @@
+2004-09-15  David Schleef  <ds@schleef.org>
+
+       * configure.ac: remove NASM check, since we don't use it.  Update
+       dirac check to 0.4
+       * ext/dirac/gstdiracdec.cc: update to current 0.4 API
+       * gst/audioconvert/gstaudioconvert.c: (gst_audio_convert_link):
+       Initialized variables.
+       * gst/qtdemux/qtdemux.c: (gst_qtdemux_change_state),
+       (gst_qtdemux_loop_header), (qtdemux_parse), (qtdemux_parse_trak),
+       (gst_qtdemux_handle_esds), (qtdemux_audio_caps): Fix seeking, add
+       SVQ3 format
+
 2004-09-15  Ronald S. Bultje  <rbultje@ronald.bitfreak.net>
 
        * gst/avi/gstavidemux.c: (gst_avi_demux_handle_src_query),
index 220e081aa46d267fd1a95c992df519c0a9111b9a..37a4cad939f7fc57d3626c76fbd793ef2ebd4149 100644 (file)
@@ -156,17 +156,6 @@ AC_ARG_WITH(pkg-config-path,
 dnl check architecture
 GST_ARCH()
 
-dnl Check for nasm
-AC_PATH_PROG(NASM_PATH, nasm, no)
-AC_SUBST(NASM_PATH)
-if test x$NASM_PATH = xno; then
-  AC_MSG_WARN(Couldn't find nasm)
-  HAVE_NASM="no"
-else
-  AC_DEFINE(HAVE_NASM, 1, [Define if NASM, the netwide assembler, is available])
-  HAVE_NASM="yes"
-fi
-
 dnl check for gconftool-2
 translit(dnm, m, l) AM_CONDITIONAL(USE_GCONFTOOL, true)
 GST_CHECK_FEATURE(GCONFTOOL, [GConf schemas], , [
@@ -817,7 +806,10 @@ dnl AC_CHECK_HEADER(cdda_paranoia.h, :, HAVE_CDPARANOIA=no)
 dnl *** dirac ***
 translit(dnm, m, l) AM_CONDITIONAL(USE_DIRAC, true)
 GST_CHECK_FEATURE(DIRAC, [dirac plug-ins], dirac, [
-  PKG_CHECK_MODULES(DIRAC, dirac, HAVE_DIRAC="yes", HAVE_DIRAC="no")
+  PKG_CHECK_MODULES(DIRAC, dirac-pic >= 0.4, HAVE_DIRAC="yes", HAVE_DIRAC="no")
+  if test x$HAVE_DIRAC = xno ; then
+    PKG_CHECK_MODULES(DIRAC, dirac >= 0.4, HAVE_DIRAC="yes", HAVE_DIRAC="no")
+  fi
   AC_SUBST(DIRAC_CFLAGS)
   AC_SUBST(DIRAC_LIBS)
 ])