summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 818b759)
raw | patch | inline | side by side (parent: 818b759)
author | Thomas Vander Stichele <thomas@apestaart.org> | |
Sat, 27 Apr 2002 08:56:49 +0000 (08:56 +0000) | ||
committer | Thomas Vander Stichele <thomas@apestaart.org> | |
Sat, 27 Apr 2002 08:56:49 +0000 (08:56 +0000) |
Original commit message from CVS:
I hate independent second parties
and why were we not invited anyway ?
I hate independent second parties
and why were we not invited anyway ?
m4/lrintf.m4 | [deleted file] | patch | blob | history |
diff --git a/m4/lrintf.m4 b/m4/lrintf.m4
--- a/m4/lrintf.m4
+++ /dev/null
@@ -1,27 +0,0 @@
-dnl @synopsis AC_C99_FUNC_LRINTF
-dnl
-dnl Check whether C99's lrintf function is available.
-dnl @version 1.1
-dnl @author Erik de Castro Lopo <erikd AT mega-nerd DOT com>
-dnl
-dnl Permission to use, copy, modify, distribute, and sell this file for any
-dnl purpose is hereby granted without fee, provided that the above copyright
-dnl and this permission notice appear in all copies. No representations are
-dnl made about the suitability of this software for any purpose. It is
-dnl provided "as is" without express or implied warranty.
-dnl
-AC_DEFUN([AC_C99_FUNC_LRINTF],
-[AC_CACHE_CHECK(for lrintf,
- ac_cv_c99_lrintf,
-[AC_TRY_COMPILE([
-#define _ISOC9X_SOURCE 1
-#define _ISOC99_SOURCE 1
-#define __USE_ISOC99 1
-#define __USE_ISOC9X 1
-#include <math.h>],
-[ int value = lrintf (0.432) ; ], ac_cv_c99_lrintf=yes, ac_cv_c99_lrintf=no)])
-if test $ac_cv_c99_lrintf = yes; then
- AC_DEFINE(HAVE_LRINTF, 1,
- [Define if you have C99's lrintf function.])
-fi
-])# AC_C99_LRINTF