add test for amrnbenc, enable test infrastructure, and fix a leak
[glsdk/gst-plugins-ugly0-10.git] / ChangeLog
2006-04-10 Thomas Vander Sticheleadd test for amrnbenc, enable test infrastructure,...
2006-04-10 Michael Smithext/amrnb/amrnbenc.c: Plug big leak in AMR encoder.
2006-04-09 Sébastien Moutteext/mad/gstmad.c: move GstIndexEntry *entry variable...
2006-04-08 Stefan KostFix #337365 (g_type_class_ref <-> g_type_class_peek_parent)
2006-04-07 Fabrizio Gennarigst/asfdemux/gstasfdemux.c: Send newsegment event only...
2006-04-01 Thomas Vander Sticheledocs/plugins/: add siddec
2006-04-01 Thomas Vander Sticheleconfigure.ac: rework similarly to other modules
2006-03-31 Thomas Vander Sticheleback to HEAD
2006-03-31 Thomas Vander Stichelereleasing 0.10.3
2006-03-29 Tim-Philipp Müllergst/mpegstream/gstmpegparse.c: Don't unref event uncond...
2006-03-28 Tim-Philipp Müllergst/mpegstream/gstmpegdemux.c: Don't ref NULL caps...
2006-03-28 Tim-Philipp Müllergst/mpegstream/: Don't leak element and pad names in...
2006-03-28 Tim-Philipp Müllerext/dvdread/dvdreadsrc.c: Name the structure in the...
2006-03-28 Tim-Philipp Müllerext/lame/gstlame.*: Make xingheader property non-functi...
2006-03-28 Tim-Philipp Müllerext/lame/gstlame.c: On EOS, flush encoder and send...
2006-03-27 Jürg Billeterext/dvdread/dvdreadsrc.c: Fix wrong check for started...
2006-03-27 Fabrizio Gennarigst/asfdemux/gstasfdemux.*: Subtract first timestamp...
2006-03-27 Christian Kirbachconfigure.ac: Remove CXX tag from AS_LIBTOOL_TAGS,...
2006-03-24 Tim-Philipp Müllergst/realmedia/rmdemux.c: Extract more tags and also...
2006-03-24 Tim-Philipp Müllergst/realmedia/rmdemux.c: Extra data usually goes into...
2006-03-24 Tim-Philipp Müllergst/realmedia/rmdemux.c: When operating in pull mode...
2006-03-24 Tim-Philipp Müllergst/realmedia/rmdemux.*: Handle unlinked source pads...
2006-03-23 Michal Benesgst/mpegstream/: Timestamps in mpeg stream are 32-bit...
2006-03-15 Michael Smithext/a52dec/gsta52dec.*: Fix #334550: failure to play...
2006-03-15 Christophe Fergeauext/lame/gstlame.c: use GST_DEBUG_FUNCPTR more often.
2006-03-14 Tim-Philipp Müllerext/mad/gstmad.c: Include AUDIO_CODEC tag with tags...
2006-03-12 Christophe Fergeauext/lame/gstlame.c: mark the xing-header property as...
2006-03-07 Alex Lancasterext/mad/gstid3tag.c: Add support for writing the GST_TA...
2006-03-02 Wim Taymansext/amrnb/: Further fancyfication.
2006-03-02 Michael Smithext/amrnb/amrnbenc.c: The AMR encoder writes into the...
2006-03-01 Jens Granseuergst/mpegstream/gstmpegparse.c: Declare variables at...
2006-03-01 Fabriziogst/asfdemux/gstasfdemux.c: Read packet size, sequence...
2006-02-28 Edward Herveygst/iec958/ac3iec.c: Set a proper klass (Codec/Muxer...
2006-02-27 Jan Schmidtconfigure.ac: Make the id3tag and mad checks check...
2006-02-27 Tim-Philipp Müllerext/mpeg2dec/gstmpeg2dec.*: Don't treat STATE_INVALID...
2006-02-26 Tim-Philipp Müllerext/dvdnav/dvdnavsrc.h: Oops. forgot to add this one.
2006-02-26 Julien Moutteext/Makefile.am: Fix dist-check.
2006-02-26 Tim-Philipp Müllerconfigure.ac: Disable dvdnavsrc for now.
2006-02-26 Tim-Philipp Müllerdvdnavsrc ported to 0.10, for the most part at least...
2006-02-22 Tim-Philipp MüllerPort dvdsubdec to 0.10
2006-02-21 Jan Schmidtgst/mpegstream/gstdvddemux.c: Push the rank up to SECON...
2006-02-20 Jan Schmidtconfigure.ac: Bump nano back to CVS
2006-02-20 Jan Schmidtconfigure.ac: releasing 0.10.2, "Season to Taste"
2006-02-19 Jan Schmidtconfigure.ac: releasing 0.10.1.3 prelease for 0.10.2
2006-02-17 Tim-Philipp Müllergst/asfdemux/gstasfdemux.c: In sink event handler,...
2006-02-17 Christian Schallerfix rank of asfdemux
2006-02-17 Jan Schmidtconfigure.ac: releasing 0.10.1.2 prelease for 0.10.2
2006-02-17 Tim-Philipp Müllerext/mpeg2dec/gstmpeg2dec.c: When we need to crop the...
2006-02-17 Edward Herveygst/asfdemux/gstasfdemux.c: Do not error out on non...
2006-02-17 Jan Schmidtgst/dvdlpcmdec/gstdvdlpcmdec.c: Add a small sanity...
2006-02-17 Edward Herveygst/asfdemux/gstasfdemux.c: Take into account the file...
2006-02-16 Wim Taymansgst/asfdemux/Makefile.am: More asf makefile fixing.
2006-02-16 Wim Taymansext/lame/gstlame.c: Fix up lame a bit.
2006-02-16 Edward Herveygst/asfdemux/Makefile.am: But we do need to link agains...
2006-02-16 Edward Herveygst/asfdemux/Makefile.am: We don't want asfmux.c yet.
2006-02-16 Jon Trowbridgeext/mad/gstmad.c: Port fixes for bugs 314771, 308772...
2006-02-15 Tim-Philipp Müllerasfdemux ported to 0.10. Does still need a bit of work...
2006-02-15 Wim Taymansext/amrnb/amrnbdec.c: Some more comments.
2006-02-14 Tim-Philipp Müllerext/dvdread/dvdreadsrc.*: Let's try to play the title...
2006-02-13 Tim-Philipp Müllerext/dvdread/dvdreadsrc.c: Don't implement GstBaseSrc...
2006-02-13 Tim-Philipp Müllerext/dvdread/dvdreadsrc.c: Only allocate buffer once...
2006-02-10 Tim-Philipp Müllerext/dvdread/dvdreadsrc.c: Add some more debugging and...
2006-02-09 Tim-Philipp MüllerHalf-baked port to 0.10. Needs some love in the seeking...
2006-02-06 Wim Taymansext/amrnb/amrnbdec.*: Fix amrnbdec, handle events,...
2006-02-04 Tim-Philipp Müllergst/realmedia/rmdemux.c: One source pad not being linke...
2006-02-03 Edgard LimaJust make it compile with --disable-gst-debug.
2006-01-31 Radoslaw Szkodzinskiext/mad/gstmad.c: Merge patch from Radoslaw Szkodzinski...
2006-01-30 Stefan Kostext/mad/gstid3tag.c: fixing Gdate handling enabling...
2006-01-30 Tim-Philipp Müllergst/mpegstream/gstmpegparse.c: If we haven't set caps...
2006-01-23 Tim-Philipp Müllerext/lame/gstlame.*: Contrary to what the const char...
2006-01-23 Tim-Philipp Müllerext/lame/gstlame.c: don't pass an uninitialised string...
2006-01-23 Tim-Philipp Müllerext/mad/gstmad.c: Fix debug message.
2006-01-22 Martin Sotogst/mpegstream/gstmpegparse.c (gst_mpeg_parse_process_e...
2006-01-20 Thomas Vander Stichelefix up error domains, error strings, and use of translation
2006-01-19 Martin Sotogst/mpegstream/gstmpegparse.h (struct _GstMPEGParse...
2006-01-18 Edward Herveygst/mpegstream/gstmpegdemux.c: tss tss... always set...
2006-01-13 Thomas Vander Sticheleback to HEAD
2006-01-13 Thomas Vander Stichelereleasing 0.10.1
2006-01-11 Thomas Vander Sticheleprerelease
2006-01-10 Tim-Philipp MüllerPass unhandled queries upstream (useful e.g. for SEEKIN...
2006-01-05 Martin Sotogst/mpegstream/gstmpegparse.c (gst_mpeg_parse_adjust_ts)
2006-01-04 Tim-Philipp Müllerext/mad/gstmad.c: Don't forget that we need to send...
2005-12-30 Martin Sotogst/mpegstream/gstdvddemux.c (gst_dvd_demux_handle_dvd_...
2005-12-30 Jan Schmidtext/mad/gstid3tag.c: Remove lingering reference to...
2005-12-27 Martin Sotogst/mpegstream/gstdvddemux.c (AUDIO_CAPS)
2005-12-26 Martin Sotogst/iec958/ac3iec.*: (NORMAL_CAPS_DEF, RAW_AUDIO_CAPS_D...
2005-12-23 Michael Smithgst/iec958/ac3iec.*: Accept audio/x-ac3 and audio/ac3...
2005-12-21 Tim-Philipp Müllerext/mpeg2dec/gstmpeg2dec.c: When getting a seek event...
2005-12-21 Tim-Philipp Müllerext/mpeg2dec/gstmpeg2dec.c: Really convert to BYTES...
2005-12-19 Martin SotoBig mpegparse clean up, second round:
2005-12-18 Jan Schmidtext/mad/gstid3tag.c: Fix typefinding in id3demux, and...
2005-12-16 Stefan Kostgst/asfdemux/gstasfmux.c: change some char* into char[]
2005-12-15 Edward Herveygst/realmedia/rmdemux.c: Remove memleak from unused...
2005-12-12 Michael Smithext/mad/gstid3tag.c: Use the correct function to free...
2005-12-09 Tim-Philipp Müllerext/mad/gstmad.c: For position and duration queries...
2005-12-08 Martin Sotogst/mpegstream/gstdvddemux.c (gst_dvd_demux_handle_news...
2005-12-07 Edward Herveyext/mad/gstid3tag.c: g_warning() are only for really...
2005-12-06 Thomas Vander Sticheleexpand tabs
2005-12-05 Thomas Vander Stichelereleasing 0.10.0
2005-12-05 Andy WingoUpdate for alloc_buffer changes.
next