releasing 0.9.2
[glsdk/gst-plugins-ugly0-10.git] / configure.ac
2005-09-06 Thomas Vander Stichelereleasing 0.9.2
2005-09-04 Thomas Vander Sticheledocs for ugly plugins
2005-09-01 Michael SmithAC3 -> IEC958 (S/PDIF) framer, based on Martin Soto...
2005-08-31 Thomas Vander Sticheleadd plugin documentation
2005-08-31 Thomas Vander Sticheleit's ugly but
2005-08-31 Michael SmithPort LPCM decoder to 0.9
2005-08-30 Jan Schmidtconfigure.ac: Remove plugins that should have disappeared.
2005-08-30 Jan SchmidtMake autogen work again.
2005-08-30 Thomas Vander Sticheleall these plugins are moved to gst-plugins-good
2005-08-30 Flavio OliveiraPorted to GStreamer 0.9. Need to fix performance issues.
2005-08-25 Andy Wingoext/ladspa/gstladspa.*: Halfway-ported. Doesn't compile...
2005-08-24 Thomas Vander Sticheleenable more; update for basetransform
2005-08-23 Ronald S. BultjePort speexdec. Leads to some unfamiliar warnings on...
2005-08-22 Ronald S. BultjePort flacdec (seeking is still slow'ish).
2005-08-19 Christian Schalleradd mpegaudioparse to configure.ac
2005-08-17 Wim Taymansconfigure.ac: Added mpegaudioparse
2005-08-16 Wim TaymansFix compile warning.
2005-08-09 Ronald S. Bultjeext/faad/gstfaad.c: Sign/unsign mismatch.
2005-08-08 Tim-Philipp MüllerPort jpegdec to 0.9; handles 'progressive loading'...
2005-08-04 Andy Wingosys/oss/gstossaudio.c (plugin_init): Second-class citizen.
2005-08-02 Edward HerveyPorted pngenc , still have to port pngdec...
2005-08-01 Stefan Kostdeactivate and remove dparams (libgstcontrol)
2005-07-23 Edward HerveyPorted silence to 0.9 using GstBaseSrc ... 180 lines :)
2005-07-20 Edward HerveyPorted wavparse to 0.9 . Playing, seeking and state...
2005-07-20 Ronald S. BultjePort auto/gconfsinks to 0.9. They actually appear to...
2005-07-19 Edgard LimaPorted to 0.9 (faad, amrnb, mpeg2dec)
2005-07-18 Andy Wingoconfigure.ac (DEFAULT_AUDIOSINK, DEFAULT_AUDIOSRC)...
2005-07-16 Philippe Kalafgst/fdsrc/: Moved fdsrc 0.9 port from gstreamer/gst...
2005-07-10 Thomas Vander Stichelemore macro splitting; fix po problem
2005-07-08 Andy Wingogst/avi/Makefile.am (libgstavi_la_CFLAGS): No gettext...
2005-07-07 Wim TaymansPorted DVdec to 0.9.
2005-07-07 Wim TaymansPorted the 1394 source to 0.9.
2005-07-05 Christian Schallerfix disting and spec file
2005-07-05 Edward Herveyconfigure.ac: videofilter must be compiled first, since...
2005-07-05 Andy Wingogst/videobox/gstvideobox.c: Clean up, port to 0.9, use
2005-07-04 Andy Wingoexamples/level/: Examples moved out of the source dir...
2005-07-01 Jan SchmidtRoll gstreamer-interfaces-0.9.pc into gstreamer-plugins...
2005-06-30 Thomas Vander Stichelefixes for new pkg-config files in gst-plugins-base
2005-06-30 Ronald S. BultjeAnd configure.ac, too
2005-06-29 Andy Wingoconfigure.ac (GST_CFLAGS): GCC strikes back!!! Let...
2005-06-27 Owen Fraser-GreenRewrote to use gstadapter and extract properties from...
2005-06-23 Christian Schallerremove videorate from this module as its in base now
2005-05-19 Ronald S. BultjeDisable tcp elements and esdmon (they don't compile).
2005-05-18 Wim TaymansPorted goom.
2005-05-12 Wim TaymansAdd working plugins to build.
2005-05-10 Arwed v. MerkatzPorted esdsink plugin.
2005-05-09 Zaheer Abbas MeraliPort shout2 plugin
2005-05-08 Zeeshan AliPorted the libcaca plugin.
2005-05-07 Zeeshan AliFixed a few things to enable the mad and effectv to...
2005-05-07 Zeeshan AliFixed the build by fixing a small mistake of Wim.
2005-05-06 Wim TaymansPorted 2 more plugins. usgly hack in the Makefile.am...
2005-05-06 Christian Schallersome sidplay fixoring
2005-05-06 Christian Schalleradd gst-plugins-libs
2005-05-06 Wim TaymansPorted sidplay.
2005-05-06 Christian Schallermake mad and effectv work with gst-register
2005-05-06 Christian Schallervarious fixes to make it possible to build rpms from...
2005-05-06 Christian Schalleradd ported videofilter to cvs head
2005-05-06 Christian Schalleradd law plugin to build
2005-05-06 Christian Schallerported mad and effectv plugins
2005-05-06 Zaheer Abbas Meraliconfigure.ac: fix typo
2005-05-06 Christian Schallergst-plugins 0.9 cvs head now compiles (only effectv...
2005-05-05 Christian Schallerupdates to make this closer to compile
2005-05-05 Christian Schallerremove gettext for now
2005-05-05 Christian Schallermake this module a bit more 0.9 friendly
2005-02-22 Thomas Vander Stichelehunting season on 0.9 is now OPEN
2005-02-21 Tim-Philipp MüllerSince dirac 0.5.0 the framerate in dirac is expressed...
2005-02-19 Arwed v. Merkatzsupport libvisual 0.2.0
2005-02-11 David Schleefconfigure.ac: Pull in librfb from my CVS tree, because...
2005-02-08 Jan Schmidtconfigure.ac: Add dvdlpcmdec
2005-02-02 David Schleefconfigure.ac: Put DEFAULT_AUDIOSINK in config.h and...
2005-01-29 Ronald S. BultjeUpdate to 1.1 API (#165446).
2005-01-28 Ronald S. BultjeAdd support for AMR-NB (mobile phone audio format;...
2005-01-09 Ronald S. BultjeUpdate for API change in flac-1.1.1. Update requirement...
2005-01-09 Ronald S. BultjeRemove all references to xvideosink, fix examples ...
2005-01-08 Ronald S. Bultjeconfigure.ac: Since we use functions from CVS, up requi...
2005-01-08 Ronald S. BultjeOGM text support, Matroska UTF-8 text support, deadlock...
2005-01-06 Benjamin Otteadd a puzzle game with...
2005-01-05 Stéphane Loeuilletconfigure.ac: don't compile faad plugin if a RC of...
2005-01-05 Thomas Vander Sticheleback to cvs
2005-01-05 Thomas Vander Stichelereleasing
2005-01-04 Thomas Vander Sticheletry 2
2005-01-03 Thomas Vander Sticheleprerelease
2004-12-29 Ronald S. Bultjeconfigure.ac: Fix indentation, fix v4l2 plugin detection.
2004-12-24 Thomas Vander Sticheledisable docs again until it passes make distcheck
2004-12-23 Thomas Vander SticheleFixes #158382. Make speex plugin compatible with both...
2004-12-23 Thomas Vander Sticheleconfigure.ac: Put additional LAME check inside the...
2004-12-22 Ronald S. Bultjeconfigure.ac: Fix up.
2004-12-22 Maciej KatafiaszAdd gstmms
2004-12-20 Stefan KostAdded boilerplate gtk-doc files for plugin-libs documen...
2004-12-17 David Schleefconfigure.ac: look for musepack headers as musepack...
2004-12-16 David Schleefconfigure.ac: add audioresample and cairo plugins....
2004-12-14 David Schleefconfigure.ac: Applied patch from bug #143659, making...
2004-12-12 Christian Schallermerge patch from 158258
2004-12-09 Thomas Vander Sticheleconfigure.ac: move GCONF macro outside conditional...
2004-11-28 Julien MoutteAdding a first version of directfbvideosink.
2004-11-26 Arwed v. Merkatzadded TTA parser and decoder
2004-11-25 Ronald S. BultjeAPE v1/2 tag reader plus typefind function.
2004-11-25 Ronald S. BultjeRemove hacks for older core. Require newer core version...
2004-11-25 Thomas Vander Sticheleback to cvs
2004-11-25 Thomas Vander Stichelereleasing
next