add test for amrnbenc, enable test infrastructure, and fix a leak
[glsdk/gst-plugins-ugly0-10.git] / ext / amrnb / amrnbenc.c
2006-04-10 Thomas Vander Sticheleadd test for amrnbenc, enable test infrastructure,...
2006-04-10 Michael Smithext/amrnb/amrnbenc.c: Plug big leak in AMR encoder.
2006-04-08 Stefan KostFix #337365 (g_type_class_ref <-> g_type_class_peek_parent)
2006-03-02 Wim Taymansext/amrnb/: Further fancyfication.
2006-03-02 Michael Smithext/amrnb/amrnbenc.c: The AMR encoder writes into the...
2005-10-19 Thomas Vander Sticheleconfigure.ac: some docs I had
2005-09-21 Flavio OliveiraChanged amrnbenc description, it is an encoder, not...
2005-09-06 Wim Taymansext/amrnb/: State change function updates.
2005-09-02 Andy WingoAll plugins updated for element state changes.
2005-08-19 Wim Taymansext/amrnb/: Update caps with audio/AMR.
2005-07-19 Edgard LimaPorted to 0.9 (faad, amrnb, mpeg2dec)
2005-05-25 Wim Taymansext/amrnb/: Core already took the lock.
2005-05-18 Wim Taymansext/amrnb/: Ported AMR decoder/parse.