x264enc: remove leaking "optimization"
[glsdk/gst-plugins-ugly0-10.git] / ext / x264 / gstx264enc.h
2013-05-17 Thiago Santosx264enc: Select stream-format based on caps
2013-05-17 Olivier Crêtex264: Use profile and level from caps
2011-03-30 Olivier Crêtex264enc: Allow changing the bitrate and quantitizers...
2010-07-25 Robert Swainx264enc: Add speed-preset and [psy-]tuning properties
2010-07-25 Robert Swainx264enc: Refactor code in preparation for presets/tunings
2010-07-25 Robert Swainx264enc: Add profile property
2010-07-23 Robert Swainx264enc: Add option-string property
2010-06-18 Mark Nauwelaertsx264enc: conditionally expose enhanced upstream capabil...
2010-05-10 Olivier Crêtex264enc: Re-send the received upstream event as-is...
2010-03-24 Sebastian Drögebuild: Add all kinds of compiler warning flags and...
2010-01-29 Mark Nauwelaertsx264enc: make use of Access Unit delimiters configurable
2009-11-21 Olivier Crêtex264enc: Make upstream GstForceKeyUnit thread-safe
2009-06-05 Wim Taymans[MOVED FROM BAD 28/28] x264enc: add multipass-cache...
2009-06-05 Janin Kolenc[MOVED FROM BAD 22/28] x264enc: add force keyframe...
2009-06-05 Mark Nauwelaerts[MOVED FROM BAD 16/28] ext/x264/gstx264enc.*: Do not...
2009-06-05 Mark Nauwelaerts[MOVED FROM BAD 12/28] configure.ac: Check for sufficie...
2009-06-05 Mark Nauwelaerts[MOVED FROM BAD 10/28] ext/x264/: Use GQueue in stead...
2009-06-05 Mark Nauwelaerts[MOVED FROM BAD 09/28] Use configure-generated _stdint.h.
2009-06-05 Mark Nauwelaerts[MOVED FROM BAD 08/28] ext/x264/: Use video format...
2009-06-05 Michal Benes[MOVED FROM BAD 01/28] Add libx264-based h264 encoder...