]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/gst-plugins-ugly0-10.git/history - gst/dvdlpcmdec
lame: fix printf format in debug statements
[glsdk/gst-plugins-ugly0-10.git] / gst / dvdlpcmdec /
2013-05-17 Vincent Penquerc'hvarious: fix pad template ref leaks
2011-04-11 Thibault Saunierandroid: make it ready for androgenizer
2010-03-18 Benjamin Ottegst_element_class_set_details => gst_element_class_set_...
2009-10-05 Wim Taymansdvdlpcm: whitespace fixes
2009-05-26 Jan Schmidtdvdlpcmdec: Add multichannel channel maps, and send...
2009-03-26 Edward Herveydvdlpcmdec: Fix factory klass, It's a 'Decoder', not...
2008-10-13 Stefan KostDon't install static libs for plugins. Fixes #550851...
2007-08-24 Jan Schmidtgst/dvdlpcmdec/gstdvdlpcmdec.c: Add other allowed rates...
2007-07-11 Tim-Philipp MüllerFix build against core CVS by not using deprecated...
2007-06-22 Edward HerveyFix leaks some more.
2007-02-28 Wim Taymansgst/dvdlpcmdec/gstdvdlpcmdec.*: Implement all sample...
2006-09-28 Jan Schmidtgst/dvdlpcmdec/gstdvdlpcmdec.c: If an incoming timestam...
2006-08-31 Jan SchmidtAdd missing GST_LIBS to the link flags
2006-06-01 Stefan KostFix more gobject macros: obj<->klass, GstXXX<->GstXXXClass
2006-05-11 Jan Schmidtext/a52dec/gsta52dec.c: Add more debug
2006-05-11 Michael Smithgst/dvdlpcmdec/gstdvdlpcmdec.c: Fix timestamping for...
2006-04-25 Stefan KostDefine GstElementDetails as const and also static ...
2006-04-08 Stefan KostFix #337365 (g_type_class_ref <-> g_type_class_peek_parent)
2006-04-01 Thomas Vander Sticheleconfigure.ac: rework similarly to other modules
2006-02-17 Jan Schmidtgst/dvdlpcmdec/gstdvdlpcmdec.c: Add a small sanity...
2005-12-05 Andy WingoUpdate for alloc_buffer changes.
2005-11-21 Edward Herveygst/: Modifications for disapearance of GST_PAD_IS_USABLE()
2005-09-02 Andy WingoAll plugins updated for element state changes.
2005-09-02 Michael SmithFix return types in setcaps functions
2005-09-02 Michael SmithChanges to correctly use first_access parameter in...
2005-09-01 Wim Taymansgst/dvdlpcmdec/gstdvdlpcmdec.c: Cleanups, fixed header...
2005-09-01 Michael SmithUse the right bytes when parsing the LPCM dvd header
2005-09-01 Michael SmithReturn the correct values from chain function
2005-08-31 Michael SmithRestructure LPCM decoder to not expect the demuxer...
2005-08-31 Michael SmithPort LPCM decoder to 0.9
2005-08-30 Thomas Vander Sticheleremove stuff
2005-02-20 Jan Schmidtgst/dvdlpcmdec/gstdvdlpcmdec.c: Make sure we only write...
2005-02-08 Jan Schmidtconfigure.ac: Add dvdlpcmdec