e2eb3dbc246ef26a1aae03804e293908c8b2a5e6
1 /* bonobo-media-gstreamer-factry: Factory for GStreamer player using the
2 * Bonobo:Media interfaces
3 *
4 * Copyright (C) 2001 Ali Abdin <aliabdin@aucegypt.edu>
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License as published by
8 * the Free Software Foundation; either version 2 of the License, or
9 * (at your option) any later version.
10 *
11 * This program is distributed in the hope that it will be useful,
12 * but WITHOUT ANY WARRANTY; without even the implied warranty of
13 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
14 * GNU General Public License for more details.
15 *
16 * You should have received a copy of the GNU General Public License
17 * along with this program; if not, write to the Free Software
18 * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307, USA.
19 */
21 #include <gnome.h>
22 #include <glib.h>
23 #include <bonobo.h>
24 #include <liboaf/liboaf.h>
25 #include "bonobo-media-gstreamer.h"
27 #include <gst/gst.h>
28 #include <config.h>
30 static BonoboObject* gstreamer_factory (BonoboGenericFactory *factory,
31 gpointer user_data)
32 {
33 return BONOBO_OBJECT (bonobo_media_gstreamer_new ());
34 }
36 static void init_bonobo (int argc, char **argv)
37 {
38 CORBA_ORB orb;
40 gnome_init_with_popt_table ("bonobo-media-gstreamer", VERSION,
41 argc, argv,
42 oaf_popt_options, 0, NULL);
44 orb = oaf_init (argc, argv);
46 if (bonobo_init (orb, NULL, NULL) == FALSE)
47 g_error ("Could not initialize Bonobo");
48 }
50 static void last_unref_cb (BonoboObject *bonobo_object,
51 BonoboGenericFactory *factory)
52 {
53 bonobo_object_unref (BONOBO_OBJECT (factory));
54 gtk_main_quit ();
55 }
57 int main (int argc, char **argv)
58 {
59 BonoboGenericFactory *factory;
61 gst_init (&argc, &argv);
62 init_bonobo (argc, argv);
64 factory = bonobo_generic_factory_new (
65 "OAFIID:Bonobo_Media_GStreamer_Factory",
66 gstreamer_factory, NULL);
68 gtk_signal_connect (GTK_OBJECT (bonobo_context_running_get ()), "last_unref",
69 GTK_SIGNAL_FUNC (last_unref_cb), factory);
71 bonobo_main ();
73 return 0;
74 }