1 /* Gnome-Streamer
2 * Copyright (C) <1999> Erik Walthinsen <omega@cse.ogi.edu>
3 *
4 * This library is free software; you can redistribute it and/or
5 * modify it under the terms of the GNU Library General Public
6 * License as published by the Free Software Foundation; either
7 * version 2 of the License, or (at your option) any later version.
8 *
9 * This library is distributed in the hope that it will be useful,
10 * but WITHOUT ANY WARRANTY; without even the implied warranty of
11 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
12 * Library General Public License for more details.
13 *
14 * You should have received a copy of the GNU Library General Public
15 * License along with this library; if not, write to the
16 * Free Software Foundation, Inc., 59 Temple Place - Suite 330,
17 * Boston, MA 02111-1307, USA.
18 */
21 #ifndef __GST_FDSINK_H__
22 #define __GST_FDSINK_H__
25 #include <config.h>
26 #include <gst/gst.h>
29 #ifdef __cplusplus
30 extern "C" {
31 #endif /* __cplusplus */
34 GstElementDetails gst_fdsink_details;
37 #define GST_TYPE_FDSINK \
38 (gst_fdsink_get_type())
39 #define GST_FDSINK(obj) \
40 (GTK_CHECK_CAST((obj),GST_TYPE_FDSINK,GstFdSink))
41 #define GST_FDSINK_CLASS(klass) \
42 (GTK_CHECK_CLASS_CAST((klass),GST_TYPE_FDSINK,GstFdSinkClass))
43 #define GST_IS_FDSINK(obj) \
44 (GTK_CHECK_TYPE((obj),GST_TYPE_FDSINK))
45 #define GST_IS_FDSINK_CLASS(obj) \
46 (GTK_CHECK_CLASS_TYPE((klass),GST_TYPE_FDSINK)))
48 typedef struct _GstFdSink GstFdSink;
49 typedef struct _GstFdSinkClass GstFdSinkClass;
51 struct _GstFdSink {
52 GstSink sink;
54 GstPad *sinkpad;
56 int fd;
57 };
59 struct _GstFdSinkClass {
60 GstSinkClass parent_class;
61 };
63 GtkType gst_fdsink_get_type(void);
64 GstElement *gst_fdsink_new(gchar *name);
65 GstElement *gst_fdsink_new_with_fd(gchar *name,gint fd);
66 void gst_fdsink_chain(GstPad *pad,GstBuffer *buf);
69 #ifdef __cplusplus
70 }
71 #endif /* __cplusplus */
74 #endif /* __GST_FDSINK_H__ */