1 /* GStreamer
2 * Copyright (C) 2004 Thomas Vander Stichele <thomas@apestaart.org>
3 *
4 * gst-i18n-app.h: internationalization macros for the GStreamer tools
5 *
6 * This library is free software; you can redistribute it and/or
7 * modify it under the terms of the GNU Library General Public
8 * License as published by the Free Software Foundation; either
9 * version 2 of the License, or (at your option) any later version.
10 *
11 * This library is distributed in the hope that it will be useful,
12 * but WITHOUT ANY WARRANTY; without even the implied warranty of
13 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
14 * Library General Public License for more details.
15 *
16 * You should have received a copy of the GNU Library General Public
17 * License along with this library; if not, write to the
18 * Free Software Foundation, Inc., 59 Temple Place - Suite 330,
19 * Boston, MA 02111-1307, USA.
20 */
23 #ifndef __GST_I18N_APP_H__
24 #define __GST_I18N_APP_H__
26 #ifdef ENABLE_NLS
28 #include "gettext.h" /* included with gettext distribution and copied */
30 /* we want to use shorthand _() for translating and N_() for marking */
31 #define _(String) gettext (String)
32 #define N_(String) gettext_noop (String)
33 /* FIXME: if we need it, we can add Q_ as well, like in glib */
35 #else
37 #define _(String) String
38 #define N_(String) String
39 #define ngettext(Singular,Plural,Count) ((Count>1)?Plural:Singular)
41 #endif
43 #endif /* __GST_I18N_APP_H__ */