]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/gstreamer0-10.git/blob - gst/gst-i18n-lib.h
g_thread_create() is deprecated in GLib master, use g_thread_try_new() instead
[glsdk/gstreamer0-10.git] / gst / gst-i18n-lib.h
1 /* GStreamer
2  * Copyright (C) 2004 Thomas Vander Stichele <thomas@apestaart.org>
3  *
4  * gst-i18n-lib.h: internationalization macros for the GStreamer libraries
5  *
6  * This library is free software; you can redistribute it and/or
7  * modify it under the terms of the GNU Library General Public
8  * License as published by the Free Software Foundation; either
9  * version 2 of the License, or (at your option) any later version.
10  *
11  * This library is distributed in the hope that it will be useful,
12  * but WITHOUT ANY WARRANTY; without even the implied warranty of
13  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU
14  * Library General Public License for more details.
15  *
16  * You should have received a copy of the GNU Library General Public
17  * License along with this library; if not, write to the
18  * Free Software Foundation, Inc., 59 Temple Place - Suite 330,
19  * Boston, MA 02111-1307, USA.
20  */
23 #ifndef __GST_I18N_LIB_H__
24 #define __GST_I18N_LIB_H__
26 #ifndef PACKAGE_NAME
27 #error You must include config.h before including this header.
28 #endif
30 #ifdef ENABLE_NLS
32 #include "gettext.h" /* included with gettext distribution and copied */
34 /* we want to use shorthand _() for translating and N_() for marking */
35 #define _(String) dgettext (GETTEXT_PACKAGE, String)
36 #define N_(String) gettext_noop (String)
37 /* FIXME: if we need it, we can add Q_ as well, like in glib */
39 #else
40 #define _(String) String
41 #define N_(String) String
42 #define ngettext(Singular,Plural,Count) ((Count>1)?Plural:Singular)
44 #endif
46 #endif /* __GST_I18N_LIB_H__ */