]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/gstreamer0-10.git/blob - gst/gst.h
initial checkin
[glsdk/gstreamer0-10.git] / gst / gst.h
1 /* Gnome-Streamer
2  * Copyright (C) <1999> Erik Walthinsen <omega@cse.ogi.edu>
3  *
4  * This library is free software; you can redistribute it and/or
5  * modify it under the terms of the GNU Library General Public
6  * License as published by the Free Software Foundation; either
7  * version 2 of the License, or (at your option) any later version.
8  *
9  * This library is distributed in the hope that it will be useful,
10  * but WITHOUT ANY WARRANTY; without even the implied warranty of
11  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU
12  * Library General Public License for more details.
13  *
14  * You should have received a copy of the GNU Library General Public
15  * License along with this library; if not, write to the
16  * Free Software Foundation, Inc., 59 Temple Place - Suite 330,
17  * Boston, MA 02111-1307, USA.
18  */
21 #ifndef __GST_H__
22 #define __GST_H__
24 #include <gtk/gtk.h>
26 #include <gst/gstlog.h>
28 #include <gst/gstobject.h>
29 #include <gst/gstpad.h>
30 #include <gst/gstbuffer.h>
31 #include <gst/gstelement.h>
33 #include <gst/gstbin.h>
34 #include <gst/gstpipeline.h>
35 #include <gst/gstthread.h>
36 #include <gst/gstsrc.h>
37 #include <gst/gstfilter.h>
38 #include <gst/gstsink.h>
39 #include <gst/gstconnection.h>
40 #include <gst/gsttype.h>
41 #include <gst/gstplugin.h>
42 #include <gst/gstutils.h>
43 #include <gst/gsttrace.h>
44 #include <gst/gstxml.h>
46 #include <gst/gsttee.h>
48 /* initialize GST */
49 void gst_init(int *argc,char **argv[]);
51 /* debugging */
52 #ifndef DEBUG
53 #ifdef DEBUG_ENABLED
54 #define DEBUG(format,args...) g_print("DEBUG: " format, ##args)
55 #else
56 #define DEBUG(format,args...)
57 #endif
58 #endif
60 #endif /* __GST_H__ */