1 /* GStreamer
2 * Copyright (C) 1999,2000 Erik Walthinsen <omega@cse.ogi.edu>
3 * 2000 Wim Taymans <wim.taymans@chello.be>
4 *
5 * gstindexfactory.h: Header for GstIndexFactory, base class to handle efficient
6 * storage or caching of seeking information.
7 *
8 * This library is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU Library General Public
10 * License as published by the Free Software Foundation; either
11 * version 2 of the License, or (at your option) any later version.
12 *
13 * This library is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
16 * Library General Public License for more details.
17 *
18 * You should have received a copy of the GNU Library General Public
19 * License along with this library; if not, write to the
20 * Free Software Foundation, Inc., 59 Temple Place - Suite 330,
21 * Boston, MA 02111-1307, USA.
22 */
24 #ifndef __GST_INDEX_FACTORY_H__
25 #define __GST_INDEX_FACTORY_H__
27 #include <gst/gstobject.h>
28 #include <gst/gstformat.h>
29 #include <gst/gstpluginfeature.h>
31 G_BEGIN_DECLS
33 #define GST_TYPE_INDEX_FACTORY (gst_index_factory_get_type())
34 #define GST_INDEX_FACTORY(obj) (G_TYPE_CHECK_INSTANCE_CAST ((obj), GST_TYPE_INDEX_FACTORY, GstIndexFactory))
35 #define GST_IS_INDEX_FACTORY(obj) (G_TYPE_CHECK_INSTANCE_TYPE ((obj), GST_TYPE_INDEX_FACTORY))
36 #define GST_INDEX_FACTORY_CLASS(klass) (G_TYPE_CHECK_CLASS_CAST ((klass), GST_TYPE_INDEX_FACTORY, GstIndexFactoryClass))
37 #define GST_IS_INDEX_FACTORY_CLASS(klass) (G_TYPE_CHECK_CLASS_TYPE ((klass), GST_TYPE_INDEX_FACTORY))
38 #define GST_INDEX_FACTORY_GET_CLASS(obj) (G_TYPE_INSTANCE_GET_CLASS ((obj), GST_TYPE_INDEX_FACTORY, GstIndexFactoryClass))
40 typedef struct _GstIndexFactory GstIndexFactory;
41 typedef struct _GstIndexFactoryClass GstIndexFactoryClass;
43 /**
44 * GstIndexFactory:
45 *
46 * The GstIndexFactory object
47 */
48 struct _GstIndexFactory {
49 GstPluginFeature feature;
51 gchar *longdesc; /* long description of the index (well, don't overdo it..) */
52 GType type; /* unique GType of the index */
54 gpointer _gst_reserved[GST_PADDING];
55 };
57 struct _GstIndexFactoryClass {
58 GstPluginFeatureClass parent;
60 gpointer _gst_reserved[GST_PADDING];
61 };
63 GType gst_index_factory_get_type (void);
65 GstIndexFactory* gst_index_factory_new (const gchar *name,
66 const gchar *longdesc, GType type) G_GNUC_MALLOC;
67 void gst_index_factory_destroy (GstIndexFactory *factory);
69 GstIndexFactory* gst_index_factory_find (const gchar *name);
71 GstIndex* gst_index_factory_create (GstIndexFactory *factory) G_GNUC_MALLOC;
72 GstIndex* gst_index_factory_make (const gchar *name) G_GNUC_MALLOC;
74 G_END_DECLS
76 #endif /* __GST_INDEX_FACTORY_H__ */