1 /* Gnome-Streamer
2 * Copyright (C) <1999> Erik Walthinsen <omega@cse.ogi.edu>
3 *
4 * This library is free software; you can redistribute it and/or
5 * modify it under the terms of the GNU Library General Public
6 * License as published by the Free Software Foundation; either
7 * version 2 of the License, or (at your option) any later version.
8 *
9 * This library is distributed in the hope that it will be useful,
10 * but WITHOUT ANY WARRANTY; without even the implied warranty of
11 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
12 * Library General Public License for more details.
13 *
14 * You should have received a copy of the GNU Library General Public
15 * License along with this library; if not, write to the
16 * Free Software Foundation, Inc., 59 Temple Place - Suite 330,
17 * Boston, MA 02111-1307, USA.
18 */
21 #include <gst/gstmeta.h>
22 #include <gst/gsttrace.h>
25 GstMeta *gst_meta_new_size(gint size) {
26 GstMeta *meta;
28 meta = g_malloc(size);
29 gst_meta_ref(meta);
31 return meta;
32 }
34 void gst_meta_ref(GstMeta *meta) {
35 g_return_if_fail(meta != NULL);
37 gst_trace_add_entry(NULL,0,meta,"ref meta");
38 meta->refcount++;
39 }
41 void gst_meta_unref(GstMeta *meta) {
42 g_return_if_fail(meta != NULL);
44 gst_trace_add_entry(NULL,0,meta,"unref meta");
45 meta->refcount--;
47 if (meta->refcount == 0) {
48 // gst_trace_add_entry(NULL,0,meta,"destroy meta");
49 g_free(meta);
50 g_print("freeing metadata\n");
51 }
52 }
55 GstMeta *gst_meta_cow(GstMeta *meta) {
56 g_return_if_fail(meta != NULL);
57 }