g_thread_create() is deprecated in GLib master, use g_thread_try_new() instead
[glsdk/gstreamer0-10.git] / libs / gst / check / gstconsistencychecker.h
1 /* GStreamer
2  *
3  * unit testing helper lib
4  *
5  * Copyright (C) 2009 Edward Hervey <bilboed@bilboed.com>
6  *
7  * This library is free software; you can redistribute it and/or
8  * modify it under the terms of the GNU Library General Public
9  * License as published by the Free Software Foundation; either
10  * version 2 of the License, or (at your option) any later version.
11  *
12  * This library is distributed in the hope that it will be useful,
13  * but WITHOUT ANY WARRANTY; without even the implied warranty of
14  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the GNU
15  * Library General Public License for more details.
16  *
17  * You should have received a copy of the GNU Library General Public
18  * License along with this library; if not, write to the
19  * Free Software Foundation, Inc., 59 Temple Place - Suite 330,
20  * Boston, MA 02111-1307, USA.
21  */
23 #ifndef __GST_CONSISTENCY_CHECKER_H__
24 #define __GST_CONSISTENCY_CHECKER_H__
26 #include <gst/check/gstcheck.h>
28 G_BEGIN_DECLS
30 /**
31  * GstStreamConsistency:
32  *
33  * Opaque consistency checker handle.
34  *
35  * Since: 0.10.24
36  */
37 typedef struct _GstStreamConsistency GstStreamConsistency;
40 GstStreamConsistency * gst_consistency_checker_new   (GstPad * pad);
42 void                   gst_consistency_checker_reset (GstStreamConsistency * consist);
44 void                   gst_consistency_checker_free  (GstStreamConsistency * consist);
46 G_END_DECLS
48 #endif /* __GST_CONSISTENCY_CHECKER_H__ */