1 /* GStreamer
2 * Copyright (C) 2008 Jan Schmidt <jan.schmidt@sun.com>
3 *
4 * gst-plugin-scanner.c: tool to load plugins out of process for scanning
5 *
6 * This library is free software; you can redistribute it and/or
7 * modify it under the terms of the GNU Library General Public
8 * License as published by the Free Software Foundation; either
9 * version 2 of the License, or (at your option) any later version.
10 *
11 * This library is distributed in the hope that it will be useful,
12 * but WITHOUT ANY WARRANTY; without even the implied warranty of
13 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
14 * Library General Public License for more details.
15 *
16 * You should have received a copy of the GNU Library General Public
17 * License along with this library; if not, write to the
18 * Free Software Foundation, Inc., 59 Temple Place - Suite 330,
19 * Boston, MA 02111-1307, USA.
20 *
21 * Helper binary that does plugin-loading out of process and feeds results
22 * back to the parent over fds.
23 */
25 #ifdef HAVE_CONFIG_H
26 # include "config.h"
27 #endif
29 #include <gst/gst_private.h>
30 #include <gst/gst.h>
32 #include <string.h>
34 int
35 main (int argc, char *argv[])
36 {
37 gboolean res;
38 char **my_argv;
39 int my_argc;
41 if (argc != 2 || strcmp (argv[1], "-l"))
42 return 1;
44 #if !GLIB_CHECK_VERSION (2, 31, 0)
45 if (!g_thread_supported ())
46 g_thread_init (NULL);
47 #endif
49 my_argc = 2;
50 my_argv = g_malloc (my_argc * sizeof (char *));
51 my_argv[0] = argv[0];
52 my_argv[1] = (char *) "--gst-disable-registry-update";
54 #ifndef GST_DISABLE_REGISTRY
55 _gst_disable_registry_cache = TRUE;
56 #endif
58 res = gst_init_check (&my_argc, &my_argv, NULL);
60 g_free (my_argv);
61 if (!res)
62 return 1;
64 /* Create registry scanner listener and run */
65 if (!_gst_plugin_loader_client_run ())
66 return 1;
68 return 0;
69 }