1 /* GStreamer
2 * Copyright (C) 1999,2000 Erik Walthinsen <omega@cse.ogi.edu>
3 * 2000 Wim Taymans <wtay@chello.be>
4 *
5 * gstfdsink.h:
6 *
7 * This library is free software; you can redistribute it and/or
8 * modify it under the terms of the GNU Library General Public
9 * License as published by the Free Software Foundation; either
10 * version 2 of the License, or (at your option) any later version.
11 *
12 * This library is distributed in the hope that it will be useful,
13 * but WITHOUT ANY WARRANTY; without even the implied warranty of
14 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
15 * Library General Public License for more details.
16 *
17 * You should have received a copy of the GNU Library General Public
18 * License along with this library; if not, write to the
19 * Free Software Foundation, Inc., 59 Temple Place - Suite 330,
20 * Boston, MA 02111-1307, USA.
21 */
24 #ifndef __GST_FDSINK_H__
25 #define __GST_FDSINK_H__
27 #include <gst/gst.h>
29 G_BEGIN_DECLS
32 #define GST_TYPE_FDSINK \
33 (gst_fdsink_get_type())
34 #define GST_FDSINK(obj) \
35 (G_TYPE_CHECK_INSTANCE_CAST((obj),GST_TYPE_FDSINK,GstFdSink))
36 #define GST_FDSINK_CLASS(klass) \
37 (G_TYPE_CHECK_CLASS_CAST((klass),GST_TYPE_FDSINK,GstFdSinkClass))
38 #define GST_IS_FDSINK(obj) \
39 (G_TYPE_CHECK_INSTANCE_TYPE((obj),GST_TYPE_FDSINK))
40 #define GST_IS_FDSINK_CLASS(obj) \
41 (G_TYPE_CHECK_CLASS_TYPE((klass),GST_TYPE_FDSINK))
43 typedef struct _GstFdSink GstFdSink;
44 typedef struct _GstFdSinkClass GstFdSinkClass;
46 struct _GstFdSink {
47 GstElement element;
49 GstPad *sinkpad;
51 int fd;
52 };
54 struct _GstFdSinkClass {
55 GstElementClass parent_class;
56 };
58 GType gst_fdsink_get_type(void);
60 G_END_DECLS
62 #endif /* __GST_FDSINK_H__ */