1 /* GStreamer
2 * Copyright (C) <1999> Erik Walthinsen <omega@cse.ogi.edu>
3 *
4 * This library is free software; you can redistribute it and/or
5 * modify it under the terms of the GNU Library General Public
6 * License as published by the Free Software Foundation; either
7 * version 2 of the License, or (at your option) any later version.
8 *
9 * This library is distributed in the hope that it will be useful,
10 * but WITHOUT ANY WARRANTY; without even the implied warranty of
11 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
12 * Library General Public License for more details.
13 *
14 * You should have received a copy of the GNU Library General Public
15 * License along with this library; if not, write to the
16 * Free Software Foundation, Inc., 59 Temple Place - Suite 330,
17 * Boston, MA 02111-1307, USA.
18 */
20 #include <gst/gst_private.h>
21 #include <gst/gstversion.h>
22 #include <gst/gstplugin.h>
24 extern gboolean gst_mem_index_plugin_init (GstPlugin * plugin);
25 extern gboolean gst_file_index_plugin_init (GstPlugin * plugin);
27 static gboolean
28 plugin_init (GstPlugin * plugin)
29 {
30 gboolean res = TRUE;
32 res &= gst_mem_index_plugin_init (plugin);
33 #ifdef HAVE_MMAP
34 res &= gst_file_index_plugin_init (plugin);
35 #endif
37 return res;
38 }
40 GST_PLUGIN_DEFINE (GST_VERSION_MAJOR,
41 GST_VERSION_MINOR,
42 "coreindexers",
43 "GStreamer core indexers",
44 plugin_init, VERSION, GST_LICENSE, GST_PACKAGE_NAME, GST_PACKAGE_ORIGIN);