g_thread_create() is deprecated in GLib master, use g_thread_try_new() instead
[glsdk/gstreamer0-10.git] / tests / README
1 This directory contains regression tests, functionality tests, examples,
2 benchmarks, ...
4 benchmarks/
5    benchmarks to profile pieces of GStreamer
6 check/
7    unit tests using the check library, non-interactive
8 examples/
9    small examples demonstrating the use of various features
10 misc/
11    prototypes, random bits, ...