1 #include <gst/gst.h>
3 static gint looping;
4 static GstEvent *event;
5 static GstPad *pad;
7 static void
8 event_received (GObject * object, GstEvent * event, GstElement * pipeline)
9 {
10 if (GST_EVENT_TYPE (event) == GST_EVENT_SEGMENT_DONE) {
11 g_print ("segment done\n");
12 if (--looping == 1) {
13 event = gst_event_new_segment_seek (GST_FORMAT_DEFAULT |
14 GST_SEEK_METHOD_SET | GST_SEEK_FLAG_FLUSH, 20, 25);
15 } else {
16 event = gst_event_new_segment_seek (GST_FORMAT_DEFAULT |
17 GST_SEEK_METHOD_SET |
18 GST_SEEK_FLAG_FLUSH | GST_SEEK_FLAG_SEGMENT_LOOP, 50, 55);
19 }
20 gst_pad_send_event (pad, event);
21 }
22 }
24 gint
25 main (gint argc, gchar * argv[])
26 {
27 GstElement *pipeline;
28 GstElement *fakesrc;
29 GstElement *fakesink;
30 guint64 value;
31 GstFormat format;
33 gst_init (&argc, &argv);
35 pipeline = gst_pipeline_new ("pipeline");
37 fakesrc = gst_element_factory_make ("fakesrc", "src");
39 fakesink = gst_element_factory_make ("fakesink", "sink");
41 gst_bin_add (GST_BIN (pipeline), fakesrc);
42 gst_bin_add (GST_BIN (pipeline), fakesink);
44 gst_element_link_pads (fakesrc, "src", fakesink, "sink");
46 gst_element_set_state (pipeline, GST_STATE_READY);
48 pad = gst_element_get_pad (fakesrc, "src");
50 g_print ("doing segment seek from 5 to 10\n");
52 gst_pad_send_event (pad,
53 gst_event_new_segment_seek (GST_FORMAT_DEFAULT |
54 GST_SEEK_METHOD_SET | GST_SEEK_FLAG_FLUSH, 5, 10));
56 format = GST_FORMAT_DEFAULT;
58 gst_pad_query (pad, GST_QUERY_START, &format, &value);
59 g_print ("configured for start %" G_GINT64_FORMAT "\n", value);
60 gst_pad_query (pad, GST_QUERY_SEGMENT_END, &format, &value);
61 g_print ("configured segment end %" G_GINT64_FORMAT "\n", value);
64 gst_element_set_state (pipeline, GST_STATE_PLAYING);
66 g_signal_connect (G_OBJECT (pipeline), "deep_notify",
67 G_CALLBACK (gst_element_default_deep_notify), NULL);
69 while (gst_bin_iterate (GST_BIN (pipeline)));
71 g_print
72 ("doing segment seek from 50 to 55 with looping (2 times), then 20 to 25 without looping\n");
73 looping = 3;
75 event = gst_event_new_segment_seek (GST_FORMAT_DEFAULT |
76 GST_SEEK_METHOD_SET |
77 GST_SEEK_FLAG_FLUSH | GST_SEEK_FLAG_SEGMENT_LOOP, 50, 55);
78 gst_pad_send_event (pad, event);
80 g_signal_connect (G_OBJECT (gst_element_get_pad (fakesink, "sink")),
81 "event_received", G_CALLBACK (event_received), event);
83 gst_pad_query (pad, GST_QUERY_START, &format, &value);
84 g_print ("configured for start %" G_GINT64_FORMAT "\n", value);
85 gst_pad_query (pad, GST_QUERY_SEGMENT_END, &format, &value);
86 g_print ("configured segment end %" G_GINT64_FORMAT "\n", value);
88 gst_element_set_state (pipeline, GST_STATE_PLAYING);
90 while (gst_bin_iterate (GST_BIN (pipeline)));
92 gst_element_set_state (pipeline, GST_STATE_NULL);
94 return 0;
95 }