1 /* GStreamer
2 * Copyright (C) 1999,2000 Erik Walthinsen <omega@cse.ogi.edu>
3 * 2000 Wim Taymans <wtay@chello.be>
4 *
5 * gstversion.h: Version information for GStreamer
6 *
7 * This library is free software; you can redistribute it and/or
8 * modify it under the terms of the GNU Library General Public
9 * License as published by the Free Software Foundation; either
10 * version 2 of the License, or (at your option) any later version.
11 *
12 * This library is distributed in the hope that it will be useful,
13 * but WITHOUT ANY WARRANTY; without even the implied warranty of
14 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
15 * Library General Public License for more details.
16 *
17 * You should have received a copy of the GNU Library General Public
18 * License along with this library; if not, write to the
19 * Free Software Foundation, Inc., 59 Temple Place - Suite 330,
20 * Boston, MA 02111-1307, USA.
21 */
22 /**
23 * SECTION:gstversion
24 * @short_description: GStreamer version macros.
25 *
26 * Use the GST_VERSION_* macros e.g. when defining own plugins. The GStreamer
27 * runtime checks if these plugin and core version match and refuses to use a
28 * plugin compiled against a different version of GStreamer.
29 * You can also use the macros to keep the GStreamer version information in
30 * your application.
31 *
32 * Use the gst_version() function if you want to know which version of
33 * GStreamer you are currently linked against.
34 *
35 * The version macros get defined by including "gst/gst.h".
36 */
38 #ifndef __GST_VERSION_H__
39 #define __GST_VERSION_H__
41 G_BEGIN_DECLS
43 /**
44 * GST_VERSION_MAJOR:
45 *
46 * The major version of GStreamer at compile time:
47 */
48 #define GST_VERSION_MAJOR (0)
49 /**
50 * GST_VERSION_MINOR:
51 *
52 * The minor version of GStreamer at compile time:
53 */
54 #define GST_VERSION_MINOR (10)
55 /**
56 * GST_VERSION_MICRO:
57 *
58 * The micro version of GStreamer at compile time:
59 */
60 #define GST_VERSION_MICRO (32)
61 /**
62 * GST_VERSION_NANO:
63 *
64 * The nano version of GStreamer at compile time:
65 * Actual releases have 0, GIT versions have 1, prerelease versions have 2-...
66 */
67 #define GST_VERSION_NANO (3)
69 /**
70 * GST_CHECK_VERSION:
71 * @major: a number indicating the major version
72 * @minor: a number indicating the minor version
73 * @micro: a number indicating the micro version
74 *
75 * Check whether a GStreamer version equal to or greater than
76 * major.minor.micro is present.
77 *
78 * Since: 0.10.18
79 */
80 #define GST_CHECK_VERSION(major,minor,micro) \
81 (GST_VERSION_MAJOR > (major) || \
82 (GST_VERSION_MAJOR == (major) && GST_VERSION_MINOR > (minor)) || \
83 (GST_VERSION_MAJOR == (major) && GST_VERSION_MINOR == (minor) && \
84 GST_VERSION_MICRO >= (micro)) || \
85 (GST_VERSION_MAJOR == (major) && GST_VERSION_MINOR == (minor) && \
86 GST_VERSION_MICRO + 1 == (micro) && GST_VERSION_NANO > 0))
88 G_END_DECLS
90 #endif /* __GST_VERSION_H__ */