/* GStreamer * Copyright (C) 1999,2000 Erik Walthinsen * 2000 Wim Taymans * * gstindexfactory.h: Header for GstIndexFactory, base class to handle efficient * storage or caching of seeking information. * * This library is free software; you can redistribute it and/or * modify it under the terms of the GNU Library General Public * License as published by the Free Software Foundation; either * version 2 of the License, or (at your option) any later version. * * This library is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU * Library General Public License for more details. * * You should have received a copy of the GNU Library General Public * License along with this library; if not, write to the * Free Software Foundation, Inc., 59 Temple Place - Suite 330, * Boston, MA 02111-1307, USA. */ #ifndef __GST_INDEX_FACTORY_H__ #define __GST_INDEX_FACTORY_H__ #include #include #include G_BEGIN_DECLS #define GST_TYPE_INDEX_FACTORY (gst_index_factory_get_type()) #define GST_INDEX_FACTORY(obj) (G_TYPE_CHECK_INSTANCE_CAST ((obj), GST_TYPE_INDEX_FACTORY, GstIndexFactory)) #define GST_IS_INDEX_FACTORY(obj) (G_TYPE_CHECK_INSTANCE_TYPE ((obj), GST_TYPE_INDEX_FACTORY)) #define GST_INDEX_FACTORY_CLASS(klass) (G_TYPE_CHECK_CLASS_CAST ((klass), GST_TYPE_INDEX_FACTORY, GstIndexFactoryClass)) #define GST_IS_INDEX_FACTORY_CLASS(klass) (G_TYPE_CHECK_CLASS_TYPE ((klass), GST_TYPE_INDEX_FACTORY)) #define GST_INDEX_FACTORY_GET_CLASS(obj) (G_TYPE_INSTANCE_GET_CLASS ((obj), GST_TYPE_INDEX_FACTORY, GstIndexFactoryClass)) typedef struct _GstIndexFactory GstIndexFactory; typedef struct _GstIndexFactoryClass GstIndexFactoryClass; /** * GstIndexFactory: * * The GstIndexFactory object */ struct _GstIndexFactory { GstPluginFeature feature; gchar *longdesc; /* long description of the index (well, don't overdo it..) */ GType type; /* unique GType of the index */ gpointer _gst_reserved[GST_PADDING]; }; struct _GstIndexFactoryClass { GstPluginFeatureClass parent; gpointer _gst_reserved[GST_PADDING]; }; GType gst_index_factory_get_type (void); GstIndexFactory* gst_index_factory_new (const gchar *name, const gchar *longdesc, GType type); void gst_index_factory_destroy (GstIndexFactory *factory); GstIndexFactory* gst_index_factory_find (const gchar *name); GstIndex* gst_index_factory_create (GstIndexFactory *factory); GstIndex* gst_index_factory_make (const gchar *name); G_END_DECLS #endif /* __GST_INDEX_FACTORY_H__ */