/* GStreamer * Copyright (C) <1999> Erik Walthinsen * * This library is free software; you can redistribute it and/or * modify it under the terms of the GNU Library General Public * License as published by the Free Software Foundation; either * version 2 of the License, or (at your option) any later version. * * This library is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU * Library General Public License for more details. * * You should have received a copy of the GNU Library General Public * License along with this library; if not, write to the * Free Software Foundation, Inc., 59 Temple Place - Suite 330, * Boston, MA 02111-1307, USA. */ #ifndef __GST_MACROS_H__ #define __GST_MACROS_H__ G_BEGIN_DECLS #if __GNUC__ > 2 || (__GNUC__ == 2 && __GNUC_MINOR__ > 4) # define GST_GNUC_CONSTRUCTOR \ __attribute__ ((constructor)) #else /* !__GNUC__ */ # define GST_GNUC_CONSTRUCTOR #endif /* !__GNUC__ */ #if defined (__GNUC__) && !defined (GST_IMPLEMENT_INLINES) # define GST_INLINE_FUNC extern __inline__ # define GST_CAN_INLINE 1 #elif defined(_MSC_VER) # define GST_INLINE_FUNC extern __inline # define GST_CAN_INLINE 1 #else # define GST_INLINE_FUNC extern # undef GST_CAN_INLINE #endif #if (!defined(__STDC_VERSION__) || __STDC_VERSION__ < 199901L) && !defined(restrict) # if defined(__GNUC__) && __GNUC__ >= 4 # define restrict __restrict__ # else # define restrict # endif #endif G_END_DECLS #endif /* __GST_MACROS_H__ */