GStreamer gstreamer 1999-10-31 GStreamer is a streaming media framework GStreamer is a streaming media framework that allows the construction of graphs of elements which operate on media data. Applications using this library can do anything from real-time sound processing over playing video to capturing audio, video, and even other types of media data. Its architecture allows for adding new data types or processing capabilities simply by installing new plug-ins. GStreamer is the core module, containing libraries, headers, the basic object hierarchy, and a set of media-agnostic core elements. C :pserver:anonymous@cvs.freedesktop.org:/cvs/gstreamer gstreamer 0.10.13 0.10 With or without you 2007-06-05 0.10.12 0.10 Inevitable Demise 2007-03-07 0.10.11 0.10 Love never runs on time 2006-12-06 0.10.10 0.10 Pais 2006-09-14 0.10.9 0.10 On the road again 2006-07-14 0.10.8 0.10 Soepeke, ik zie ou nog altijd nie 2006-06-10 0.10.7 0.10 Soepeke, ik zie ou 2006-06-09 0.10.6 0.10 Leave the cannoli 2006-05-14 0.10.5 0.10 Fogo 2006-04-28 0.10.4 0.10 Light 2006-03-10 0.10.3 0.10 Like a virgin 2006-02-08 0.10.2 0.10 If man is five 2006-01-16 0.10.1 0.10 Nollaig chridheil 2005-12-23 0.10.0 0.10 Maroilles 2005-12-05 0.8.12 0.8 Cookies 2006-02-09 Wim Taymans 0d93fde052812d51a05fd86de9bdbf674423daa2 Thomas Vander Stichele