/* GStreamer * * Copyright (C) 2006 Andy Wingo * * This library is free software; you can redistribute it and/or * modify it under the terms of the GNU Library General Public * License as published by the Free Software Foundation; either * version 2 of the License, or (at your option) any later version. * * This library is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU * Library General Public License for more details. * * You should have received a copy of the GNU Library General Public * License along with this library; if not, write to the * Free Software Foundation, Inc., 59 Temple Place - Suite 330, * Boston, MA 02111-1307, USA. */ #ifndef __GST_BUFFER_STRAW_H__ #define __GST_BUFFER_STRAW_H__ #include G_BEGIN_DECLS void gst_buffer_straw_start_pipeline (GstElement * bin, GstPad * pad); GstBuffer *gst_buffer_straw_get_buffer (GstElement * bin, GstPad * pad); void gst_buffer_straw_stop_pipeline (GstElement * bin, GstPad * pad); G_END_DECLS #endif /* __GST_BUFFER_STRAW_H__ */