/* GStreamer * Copyright (C) 1999,2000 Erik Walthinsen * 2005 Wim Taymans * 2005 Andy Wingo * * gstnetclientclock.h: clock that synchronizes itself to a time provider over * the network * * This library is free software; you can redistribute it and/or * modify it under the terms of the GNU Library General Public * License as published by the Free Software Foundation; either * version 2 of the License, or (at your option) any later version. * * This library is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU * Library General Public License for more details. * * You should have received a copy of the GNU Library General Public * License along with this library; if not, write to the * Free Software Foundation, Inc., 59 Temple Place - Suite 330, * Boston, MA 02111-1307, USA. */ #ifndef __GST_NET_CLIENT_CLOCK_H__ #define __GST_NET_CLIENT_CLOCK_H__ #include #include G_BEGIN_DECLS #include #include #include #ifdef G_OS_WIN32 # include #else # include # include # include # include #endif /*G_OS_WIN32 */ #include #define GST_TYPE_NET_CLIENT_CLOCK \ (gst_net_client_clock_get_type()) #define GST_NET_CLIENT_CLOCK(obj) \ (G_TYPE_CHECK_INSTANCE_CAST((obj),GST_TYPE_NET_CLIENT_CLOCK,GstNetClientClock)) #define GST_NET_CLIENT_CLOCK_CLASS(klass) \ (G_TYPE_CHECK_CLASS_CAST((klass),GST_TYPE_NET_CLIENT_CLOCK,GstNetClientClockClass)) #define GST_IS_NET_CLIENT_CLOCK(obj) \ (G_TYPE_CHECK_INSTANCE_TYPE((obj),GST_TYPE_NET_CLIENT_CLOCK)) #define GST_IS_NET_CLIENT_CLOCK_CLASS(klass) \ (G_TYPE_CHECK_CLASS_TYPE((klass),GST_TYPE_NET_CLIENT_CLOCK)) typedef struct _GstNetClientClock GstNetClientClock; typedef struct _GstNetClientClockClass GstNetClientClockClass; typedef struct _GstNetClientClockPrivate GstNetClientClockPrivate; /** * GstNetClientClock: * @clock: the parent clock structure. * * Opaque #GstNetClientClock structure. */ struct _GstNetClientClock { GstSystemClock clock; /*< protected >*/ gchar *address; gint port; /*< private >*/ int sock; int control_sock[2]; GstClockTime current_timeout; struct sockaddr_in *servaddr; GThread *thread; /*< private >*/ GstNetClientClockPrivate *priv; gpointer _gst_reserved[GST_PADDING - 1]; }; struct _GstNetClientClockClass { GstSystemClockClass parent_class; /*< private >*/ gpointer _gst_reserved[GST_PADDING]; }; GType gst_net_client_clock_get_type (void); GstClock* gst_net_client_clock_new (gchar *name, const gchar *remote_address, gint remote_port, GstClockTime base_time); G_END_DECLS #endif /* __GST_NET_CLIENT_CLOCK_H__ */