/* GStreamer * Copyright (C) 2003 Benjamin Otte * * gsttypefindelement.h: element that detects type of stream * * This library is free software; you can redistribute it and/or * modify it under the terms of the GNU Library General Public * License as published by the Free Software Foundation; either * version 2 of the License, or (at your option) any later version. * * This library is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU * Library General Public License for more details. * * You should have received a copy of the GNU Library General Public * License along with this library; if not, write to the * Free Software Foundation, Inc., 59 Temple Place - Suite 330, * Boston, MA 02111-1307, USA. */ #ifndef __GST_TYPE_FIND_ELEMENT_H__ #define __GST_TYPE_FIND_ELEMENT_H__ #include #include G_BEGIN_DECLS #define GST_TYPE_TYPE_FIND_ELEMENT (gst_type_find_element_get_type ()) #define GST_TYPE_FIND_ELEMENT(obj) (G_TYPE_CHECK_INSTANCE_CAST ((obj), GST_TYPE_TYPE_FIND_ELEMENT, GstTypeFindElement)) #define GST_IS_TYPE_FIND_ELEMENT(obj) (G_TYPE_CHECK_INSTANCE_TYPE ((obj), GST_TYPE_TYPE_FIND_ELEMENT)) #define GST_TYPE_FIND_ELEMENT_CLASS(klass) (G_TYPE_CHECK_CLASS_CAST ((klass), GST_TYPE_TYPE_FIND_ELEMENT, GstTypeFindElementClass)) #define GST_IS_TYPE_FIND_ELEMENT_CLASS(klass) (G_TYPE_CHECK_CLASS_TYPE ((klass), GST_TYPE_TYPE_FIND_ELEMENT)) #define GST_TYPE_FIND_ELEMENT_GET_CLASS(obj) (G_TYPE_INSTANCE_GET_CLASS ((obj), GST_TYPE_TYPE_FIND_ELEMENT, GstTypeFindElementClass)) typedef struct _GstTypeFindElement GstTypeFindElement; typedef struct _GstTypeFindElementClass GstTypeFindElementClass; /** * GstTypeFindElement: * * Opaque #GstTypeFindElement data structure */ struct _GstTypeFindElement { GstElement element; GstPad * sink; GstPad * src; guint min_probability; guint max_probability; GstCaps * caps; guint mode; GstBuffer * store; GList * cached_events; GstCaps * force_caps; }; struct _GstTypeFindElementClass { GstElementClass parent_class; /* signals */ void (*have_type) (GstTypeFindElement *element, guint probability, const GstCaps * caps); }; GType gst_type_find_element_get_type (void); G_END_DECLS #endif /* __GST_TYPE_FIND_ELEMENT_H__ */