diff --git a/configure.ac b/configure.ac
index 87f1f50139d5c63f23df26bf1d5e463442392459..0a03ccdd9dd7cd2dbe2a98d702fca61e82c73df8 100644 (file)
--- a/configure.ac
+++ b/configure.ac
dnl initialize autoconf
dnl when going to/from release please set the nano (fourth number) right !
dnl releases only do Wall, git and prerelease does Werror too
-AC_INIT(GStreamer, 0.10.31,
+AC_INIT(GStreamer, 0.10.35.1,
http://bugzilla.gnome.org/enter_bug.cgi?product=GStreamer,
gstreamer)
AG_GST_INIT
dnl - interfaces added -> increment AGE
dnl - interfaces removed -> AGE = 0
dnl sets GST_LT_LDFLAGS
-AS_LIBTOOL(GST, 27, 0, 27)
+AS_LIBTOOL(GST, 29, 0, 29)
dnl FIXME: this macro doesn't actually work;
dnl the generated libtool script has no support for the listed tags.
AC_TRY_COMPILE([ class Foo { int bar; };], , working_cxx=yes, working_cxx=no)
AC_LANG_POP([C++])
AC_MSG_NOTICE([working c++ compiler found: $working_cxx])
-AM_CONDITIONAL(HAVE_CXX, test "x$working_cxx" == "xyes")
+AM_CONDITIONAL(HAVE_CXX, test "x$working_cxx" = "xyes")
dnl Perl is used in building documentation and in the version checks
AC_PATH_PROG(PERL_PATH, perl, no)
dnl *** checks for dependency libraries ***
dnl GLib
-GLIB_REQ=2.20
+GLIB_REQ=2.24
AG_GST_GLIB_CHECK([$GLIB_REQ])
]
)
+dnl Check for -Bsymbolic-functions linker flag used to avoid
+dnl intra-library PLT jumps, if available.
+AC_ARG_ENABLE(Bsymbolic,
+ [AC_HELP_STRING([--disable-Bsymbolic],
+ [avoid linking with -Bsymbolic])],,
+ [SAVED_LDFLAGS="${LDFLAGS}"
+ AC_MSG_CHECKING([for -Bsymbolic-functions linker flag])
+ LDFLAGS=-Wl,-Bsymbolic-functions
+ AC_TRY_LINK([], [int main (void) { return 0; }],
+ AC_MSG_RESULT(yes)
+ enable_Bsymbolic=yes,
+ AC_MSG_RESULT(no)
+ enable_Bsymbolic=no)
+ LDFLAGS="${SAVED_LDFLAGS}"])
+
+
dnl *** set variables based on configure arguments
dnl set license and copyright notice
dnl LDFLAGS really should only contain flags, not libs - they get added before
dnl whatevertarget_LIBS and -L flags here affect the rest of the linking
GST_ALL_LDFLAGS="-no-undefined"
+if test "x${enable_Bsymbolic}" = "xyes"; then
+ GST_ALL_LDFLAGS="$GST_ALL_LDFLAGS -Wl,-Bsymbolic-functions"
+fi
AC_SUBST(GST_ALL_CFLAGS)
AC_SUBST(GST_ALL_CXXFLAGS)
dnl GST_PLUGIN_LDFLAGS
dnl LDFLAGS for plugins; includes GST_ALL_LDFLAGS
-GST_PLUGIN_LDFLAGS="-module -avoid-version -export-symbols-regex '^[_]*gst_plugin_desc\$\$' $GST_ALL_LDFLAGS"
+GST_PLUGIN_LDFLAGS="-module -avoid-version -export-symbols-regex '^[_]*gst_plugin_desc.*' $GST_ALL_LDFLAGS"
AC_SUBST(GST_PLUGIN_LDFLAGS, "$GST_PLUGIN_LDFLAGS")
dnl plugin scanner locations