diff --git a/configure.ac b/configure.ac
index e10965d65bc291ba5aeea0a9b740b20cc6487c07..0a03ccdd9dd7cd2dbe2a98d702fca61e82c73df8 100644 (file)
--- a/configure.ac
+++ b/configure.ac
dnl initialize autoconf
dnl when going to/from release please set the nano (fourth number) right !
dnl releases only do Wall, git and prerelease does Werror too
-AC_INIT(GStreamer, 0.10.31.4,
+AC_INIT(GStreamer, 0.10.35.1,
http://bugzilla.gnome.org/enter_bug.cgi?product=GStreamer,
gstreamer)
AG_GST_INIT
dnl - interfaces added -> increment AGE
dnl - interfaces removed -> AGE = 0
dnl sets GST_LT_LDFLAGS
-AS_LIBTOOL(GST, 28, 0, 28)
+AS_LIBTOOL(GST, 29, 0, 29)
dnl FIXME: this macro doesn't actually work;
dnl the generated libtool script has no support for the listed tags.
dnl *** checks for dependency libraries ***
dnl GLib
-GLIB_REQ=2.22
+GLIB_REQ=2.24
AG_GST_GLIB_CHECK([$GLIB_REQ])
dnl GST_PLUGIN_LDFLAGS
dnl LDFLAGS for plugins; includes GST_ALL_LDFLAGS
-GST_PLUGIN_LDFLAGS="-module -avoid-version -export-symbols-regex '^[_]*gst_plugin_desc\$\$' $GST_ALL_LDFLAGS"
+GST_PLUGIN_LDFLAGS="-module -avoid-version -export-symbols-regex '^[_]*gst_plugin_desc.*' $GST_ALL_LDFLAGS"
AC_SUBST(GST_PLUGIN_LDFLAGS, "$GST_PLUGIN_LDFLAGS")
dnl plugin scanner locations