diff --git a/configure.ac b/configure.ac
index 76900def91e3343b02fdf1f2e5b6e61255a69db5..651290d7257eacd7c7e8ca4e52813f731e64fd51 100644 (file)
--- a/configure.ac
+++ b/configure.ac
dnl initialize autoconf
dnl when going to/from release please set the nano (fourth number) right !
dnl releases only do Wall, git and prerelease does Werror too
-AC_INIT(GStreamer, 0.10.35.1,
+AC_INIT(GStreamer, 0.10.35.2,
http://bugzilla.gnome.org/enter_bug.cgi?product=GStreamer,
gstreamer)
AG_GST_INIT
dnl - interfaces added -> increment AGE
dnl - interfaces removed -> AGE = 0
dnl sets GST_LT_LDFLAGS
-AS_LIBTOOL(GST, 29, 0, 29)
+AS_LIBTOOL(GST, 30, 0, 30)
dnl FIXME: this macro doesn't actually work;
dnl the generated libtool script has no support for the listed tags.