diff --git a/configure.ac b/configure.ac
index 098b299bcd3169034cd8f0c04f0603f6c86bc8e0..76900def91e3343b02fdf1f2e5b6e61255a69db5 100644 (file)
--- a/configure.ac
+++ b/configure.ac
GST_PKG_DEPS="glib-2.0, gobject-2.0, gmodule-no-export-2.0, gthread-2.0"
AC_SUBST(GST_PKG_DEPS)
+dnl make sure it doesn't complain about unused variables if debugging is disabled
+NO_WARNINGS=""
+if test "x${GST_DISABLE_GST_DEBUG}" = "xyes"; then
+ NO_WARNINGS="-Wno-unused"
+fi
+
dnl define an ERROR_CFLAGS Makefile variable
-AG_GST_SET_ERROR_CFLAGS($GST_GIT, [-Wmissing-declarations -Wmissing-prototypes -Wredundant-decls -Wundef -Wwrite-strings -Wformat-nonliteral -Wformat-security -Wold-style-definition -Winit-self -Wmissing-include-dirs -Waddress -Waggregate-return -Wno-multichar -Wnested-externs])
+AG_GST_SET_ERROR_CFLAGS($GST_GIT, [-Wmissing-declarations -Wmissing-prototypes -Wredundant-decls -Wundef -Wwrite-strings -Wformat-nonliteral -Wformat-security -Wold-style-definition -Winit-self -Wmissing-include-dirs -Waddress -Waggregate-return -Wno-multichar -Wnested-externs $NO_WARNINGS])
dnl define correct level for debugging messages
AG_GST_SET_LEVEL_DEFAULT($GST_GIT)
dnl will need the GStreamer source and generated headers
dnl LIBS: XML doesn't need to be added because we don't explicitly use symbols
dnl from LibXML except for in the core library
-GST_ALL_CXXFLAGS="-I\$(top_srcdir)/libs -I\$(top_srcdir) -I\$(top_builddir)/libs -I\$(top_builddir) $GLIB_CFLAGS $GLIB_EXTRA_CFLAGS $XML_CFLAGS \$(GST_OPTION_CXXFLAGS) \$(ERROR_CXXFLAGS)"
-GST_ALL_CFLAGS="-I\$(top_srcdir)/libs -I\$(top_srcdir) -I\$(top_builddir)/libs -I\$(top_builddir) $GLIB_CFLAGS $GLIB_EXTRA_CFLAGS $XML_CFLAGS \$(GST_OPTION_CFLAGS) \$(ERROR_CFLAGS)"
+GST_ALL_CXXFLAGS="-I\$(top_srcdir)/libs -I\$(top_srcdir) -I\$(top_builddir)/libs -I\$(top_builddir) $GLIB_CFLAGS \$(GLIB_EXTRA_CFLAGS) $XML_CFLAGS \$(GST_OPTION_CXXFLAGS) \$(ERROR_CXXFLAGS)"
+GST_ALL_CFLAGS="-I\$(top_srcdir)/libs -I\$(top_srcdir) -I\$(top_builddir)/libs -I\$(top_builddir) $GLIB_CFLAGS \$(GLIB_EXTRA_CFLAGS) $XML_CFLAGS \$(GST_OPTION_CFLAGS) \$(ERROR_CFLAGS)"
dnl FIXME: check if LTLIBINTL is needed everywhere
dnl I presume it is given that it contains the symbols that _() stuff maps to