index 107b6dea9a9bf27124ab9e7ccf4cb7b2171cc927..799b334e0d8db385e40eed2956b5bde350e1eef3 100644 (file)
- unlinking pads in the PAUSED state needs to make sure the stream thread is not
executing code. Can this be done with a flush to unlock all downstream chain
- functions?
+ functions? Do we do this automatically or let the app handle this?
-- implement clock selection as explained in part-gstpipeline.txt
+- implement clock selection as explained in part-gstpipeline.txt.
- when a pipeline with a live source goes to PAUSED again, a sample is prerolled
in the sinks. This sample should be discarded, possibly with a flush event
started from the source.
+
+- implement latency calculation for live sources.
+
+- implement master/slave clocks.
+
+- implement QOS.
+
+- implement BUFFERSIZE.
+