diff --git a/gst/gstclock.c b/gst/gstclock.c
index fcf1b70efa6f087b9a61ae37e7dd6b4dfeddae40..ccacd759c7498ca05e4ab800b009d41c77732398 100644 (file)
--- a/gst/gstclock.c
+++ b/gst/gstclock.c
(GInstanceInitFunc) gst_clock_init,
NULL
};
+
clock_type = g_type_register_static (GST_TYPE_OBJECT, "GstClock",
- &clock_info, G_TYPE_FLAG_ABSTRACT);
+ &clock_info, G_TYPE_FLAG_ABSTRACT);
}
return clock_type;
}
g_object_class_install_property (G_OBJECT_CLASS (klass), ARG_STATS,
g_param_spec_boolean ("stats", "Stats", "Enable clock stats",
- FALSE, G_PARAM_READWRITE));
+ FALSE, G_PARAM_READWRITE));
g_object_class_install_property (G_OBJECT_CLASS (klass), ARG_MAX_DIFF,
g_param_spec_int64 ("max-diff", "Max diff",
- "The maximum amount of time to wait in nanoseconds", 0, G_MAXINT64,
- DEFAULT_MAX_DIFF, G_PARAM_READWRITE));
+ "The maximum amount of time to wait in nanoseconds", 0, G_MAXINT64,
+ DEFAULT_MAX_DIFF, G_PARAM_READWRITE));
g_object_class_install_property (G_OBJECT_CLASS (klass), ARG_EVENT_DIFF,
g_param_spec_uint64 ("event-diff", "event diff",
- "The amount of time that may elapse until 2 events are treated as happening at different times",
- 0, G_MAXUINT64, DEFAULT_EVENT_DIFF,
- G_PARAM_READWRITE | G_PARAM_CONSTRUCT));
+ "The amount of time that may elapse until 2 events are treated as happening at different times",
+ 0, G_MAXUINT64, DEFAULT_EVENT_DIFF,
+ G_PARAM_READWRITE | G_PARAM_CONSTRUCT));
}
static void
if (cclass->change_resolution)
clock->resolution =
- cclass->change_resolution (clock, clock->resolution, resolution);
+ cclass->change_resolution (clock, clock->resolution, resolution);
return clock->resolution;
}
if (clock->last_event + clock->max_event_diff >= time) {
GST_LOG_OBJECT (clock, "reporting last event time %" G_GUINT64_FORMAT,
- clock->last_event);
+ clock->last_event);
} else {
GST_LOG_OBJECT (clock, "reporting new event time %" G_GUINT64_FORMAT,
- clock->last_event);
+ clock->last_event);
clock->last_event = time;
}