DEBIAN: Debianization
[glsdk/gstreamer0-10.git] / libs / gst / check / gstbufferstraw.c
index e4cbce4f28e66fe4e6ef5c6069748da6f1e42993..1089ed90113b9c8f5b7276d86d485353da89dd58 100644 (file)
  * Boston, MA 02111-1307, USA.
  */
 
+/**
+ * SECTION:gstcheckbufferstraw
+ * @short_description: Buffer interception code for GStreamer unit tests
+ *
+ * These macros and functions are for internal use of the unit tests found
+ * inside the 'check' directories of various GStreamer packages.
+ */
+
 #include "gstbufferstraw.h"
 
 static GCond *cond = NULL;
@@ -98,6 +106,8 @@ gst_buffer_straw_start_pipeline (GstElement * bin, GstPad * pad)
  *
  * You must have previously called gst_buffer_straw_start_pipeline() on
  * @pipeline and @pad.
+ *
+ * Returns: the captured #GstBuffer.
  */
 GstBuffer *
 gst_buffer_straw_get_buffer (GstElement * bin, GstPad * pad)