index 21bca4316eeeda34a583445371edd8c73df3fa77..7c39492beaf0d7ead988a8b2a6e050a142a0f8ed 100644 (file)
h[0] = (guint8) GST_DP_VERSION_MAJOR;
h[1] = (guint8) GST_DP_VERSION_MINOR;
h[2] = (guint8) flags;
- h[3] = GST_DP_PAYLOAD_BUFFER;
+ h[3] = 0; /* padding byte */
+ GST_WRITE_UINT16_BE (h + 4, GST_DP_PAYLOAD_BUFFER);
/* buffer properties */
- GST_WRITE_UINT32_BE (h + 4, GST_BUFFER_SIZE (buffer));
- GST_WRITE_UINT64_BE (h + 8, GST_BUFFER_TIMESTAMP (buffer));
- GST_WRITE_UINT64_BE (h + 16, GST_BUFFER_DURATION (buffer));
- GST_WRITE_UINT64_BE (h + 24, GST_BUFFER_OFFSET (buffer));
- GST_WRITE_UINT64_BE (h + 32, GST_BUFFER_OFFSET_END (buffer));
+ GST_WRITE_UINT32_BE (h + 6, GST_BUFFER_SIZE (buffer));
+ GST_WRITE_UINT64_BE (h + 10, GST_BUFFER_TIMESTAMP (buffer));
+ GST_WRITE_UINT64_BE (h + 18, GST_BUFFER_DURATION (buffer));
+ GST_WRITE_UINT64_BE (h + 26, GST_BUFFER_OFFSET (buffer));
+ GST_WRITE_UINT64_BE (h + 34, GST_BUFFER_OFFSET_END (buffer));
/* data flags */
/* we only copy KEY_UNIT,DELTA_UNIT and IN_CAPS flags */
flags_mask = GST_BUFFER_FLAG_PREROLL | GST_BUFFER_FLAG_IN_CAPS |
GST_BUFFER_FLAG_DELTA_UNIT;
- GST_WRITE_UINT16_BE (h + 40, GST_BUFFER_FLAGS (buffer) & flags_mask);
+ GST_WRITE_UINT16_BE (h + 42, GST_BUFFER_FLAGS (buffer) & flags_mask);
/* ABI padding */
- GST_WRITE_UINT16_BE (h + 42, (guint64) 0);
GST_WRITE_UINT32_BE (h + 44, (guint64) 0);
GST_WRITE_UINT64_BE (h + 48, (guint64) 0);
crc = 0;
if (flags & GST_DP_HEADER_FLAG_CRC_HEADER) {
/* we don't crc the last four bytes of the header since they are crc's */
- crc = gst_dp_crc (h, 56);
+ crc = gst_dp_crc (h, 58);
}
- GST_WRITE_UINT16_BE (h + 56, crc);
+ GST_WRITE_UINT16_BE (h + 58, crc);
crc = 0;
if (flags & GST_DP_HEADER_FLAG_CRC_PAYLOAD) {
crc = gst_dp_crc (GST_BUFFER_DATA (buffer), GST_BUFFER_SIZE (buffer));
}
- GST_WRITE_UINT16_BE (h + 58, crc);
+ GST_WRITE_UINT16_BE (h + 60, crc);
GST_LOG ("created header from buffer:");
gst_dp_dump_byte_array (h, GST_DP_HEADER_LENGTH);
h[0] = (guint8) GST_DP_VERSION_MAJOR;
h[1] = (guint8) GST_DP_VERSION_MINOR;
h[2] = (guint8) flags;
- h[3] = GST_DP_PAYLOAD_CAPS;
+ h[3] = 0; /* padding bytes */
+ GST_WRITE_UINT16_BE (h + 4, GST_DP_PAYLOAD_CAPS);
/* buffer properties */
- GST_WRITE_UINT32_BE (h + 4, strlen ((gchar *) string) + 1); /* include trailing 0 */
- GST_WRITE_UINT64_BE (h + 8, (guint64) 0);
- GST_WRITE_UINT64_BE (h + 16, (guint64) 0);
- GST_WRITE_UINT64_BE (h + 24, (guint64) 0);
- GST_WRITE_UINT64_BE (h + 32, (guint64) 0);
+ GST_WRITE_UINT32_BE (h + 8, strlen ((gchar *) string) + 1); /* include trailing 0 */
+ GST_WRITE_UINT64_BE (h + 10, (guint64) 0);
+ GST_WRITE_UINT64_BE (h + 18, (guint64) 0);
+ GST_WRITE_UINT64_BE (h + 26, (guint64) 0);
+ GST_WRITE_UINT64_BE (h + 34, (guint64) 0);
/* ABI padding */
- GST_WRITE_UINT64_BE (h + 40, (guint64) 0);
- GST_WRITE_UINT64_BE (h + 48, (guint64) 0);
+ GST_WRITE_UINT64_BE (h + 42, (guint64) 0);
+ GST_WRITE_UINT64_BE (h + 50, (guint64) 0);
/* CRC */
crc = 0;
if (flags & GST_DP_HEADER_FLAG_CRC_HEADER) {
- crc = gst_dp_crc (h, 56);
+ crc = gst_dp_crc (h, 58);
}
- GST_WRITE_UINT16_BE (h + 56, crc);
+ GST_WRITE_UINT16_BE (h + 58, crc);
crc = 0;
if (flags & GST_DP_HEADER_FLAG_CRC_PAYLOAD) {
crc = gst_dp_crc (string, strlen ((gchar *) string) + 1);
}
- GST_WRITE_UINT16_BE (h + 58, crc);
+ GST_WRITE_UINT16_BE (h + 60, crc);
GST_LOG ("created header from caps:");
gst_dp_dump_byte_array (h, GST_DP_HEADER_LENGTH);
case GST_EVENT_FLUSH_START:
case GST_EVENT_FLUSH_STOP:
case GST_EVENT_NEWSEGMENT:
- GST_WRITE_UINT64_BE (h + 8, GST_EVENT_TIMESTAMP (event));
pl_length = 0;
*payload = NULL;
break;
h[0] = (guint8) GST_DP_VERSION_MAJOR;
h[1] = (guint8) GST_DP_VERSION_MINOR;
h[2] = (guint8) flags;
- h[3] = GST_DP_PAYLOAD_EVENT_NONE + GST_EVENT_TYPE (event);
+ h[3] = 0; /* padding byte */
+ GST_WRITE_UINT16_BE (h + 4,
+ GST_DP_PAYLOAD_EVENT_NONE + GST_EVENT_TYPE (event));
/* length */
- GST_WRITE_UINT32_BE (h + 4, (guint32) pl_length);
+ GST_WRITE_UINT32_BE (h + 6, (guint32) pl_length);
/* timestamp */
- GST_WRITE_UINT64_BE (h + 8, GST_EVENT_TIMESTAMP (event));
+ GST_WRITE_UINT64_BE (h + 10, GST_EVENT_TIMESTAMP (event));
/* ABI padding */
- GST_WRITE_UINT64_BE (h + 40, (guint64) 0);
- GST_WRITE_UINT64_BE (h + 48, (guint64) 0);
+ GST_WRITE_UINT64_BE (h + 42, (guint64) 0);
+ GST_WRITE_UINT64_BE (h + 50, (guint64) 0);
/* CRC */
crc = 0;
if (flags & GST_DP_HEADER_FLAG_CRC_HEADER) {
- crc = gst_dp_crc (h, 56);
+ crc = gst_dp_crc (h, 58);
}
- GST_WRITE_UINT16_BE (h + 56, crc);
+ GST_WRITE_UINT16_BE (h + 58, crc);
crc = 0;
/* events can have a NULL payload */
if (*payload && flags & GST_DP_HEADER_FLAG_CRC_PAYLOAD) {
crc = gst_dp_crc (*payload, strlen ((gchar *) * payload) + 1);
}
- GST_WRITE_UINT16_BE (h + 58, crc);
+ GST_WRITE_UINT16_BE (h + 60, crc);
GST_LOG ("created header from event:");
gst_dp_dump_byte_array (h, GST_DP_HEADER_LENGTH);