index 0780a12559b22660a7d706e9411f46842207046e..92a78674c101eb93934cb22c9b9369cfb9223aef 100644 (file)
#ifndef __GST_DP_PRIVATE_H__
#define __GST_DP_PRIVATE_H__
-#include <gst/gstdata.h>
#include <gst/gstbuffer.h>
#include <gst/gstevent.h>
#include <gst/gstcaps.h>
#define GST_DP_HEADER_MAJOR_VERSION(x) ((x)[0])
#define GST_DP_HEADER_MINOR_VERSION(x) ((x)[1])
#define GST_DP_HEADER_FLAGS(x) ((x)[2])
-#define GST_DP_HEADER_PAYLOAD_TYPE(x) ((x)[3])
-#define GST_DP_HEADER_PAYLOAD_LENGTH(x) GST_READ_UINT32_BE (x + 4)
-#define GST_DP_HEADER_TIMESTAMP(x) GST_READ_UINT64_BE (x + 8)
-#define GST_DP_HEADER_DURATION(x) GST_READ_UINT64_BE (x + 16)
-#define GST_DP_HEADER_OFFSET(x) GST_READ_UINT64_BE (x + 24)
-#define GST_DP_HEADER_OFFSET_END(x) GST_READ_UINT64_BE (x + 32)
-#define GST_DP_HEADER_CRC_HEADER(x) GST_READ_UINT16_BE (x + 56)
-#define GST_DP_HEADER_CRC_PAYLOAD(x) GST_READ_UINT16_BE (x + 58)
+/* free byte here to align */
+#define GST_DP_HEADER_PAYLOAD_TYPE(x) GST_READ_UINT16_BE (x + 4)
+#define GST_DP_HEADER_PAYLOAD_LENGTH(x) GST_READ_UINT32_BE (x + 6)
+#define GST_DP_HEADER_TIMESTAMP(x) GST_READ_UINT64_BE (x + 10)
+#define GST_DP_HEADER_DURATION(x) GST_READ_UINT64_BE (x + 18)
+#define GST_DP_HEADER_OFFSET(x) GST_READ_UINT64_BE (x + 26)
+#define GST_DP_HEADER_OFFSET_END(x) GST_READ_UINT64_BE (x + 34)
+#define GST_DP_HEADER_BUFFER_FLAGS(x) GST_READ_UINT16_BE (x + 42)
+#define GST_DP_HEADER_CRC_HEADER(x) GST_READ_UINT16_BE (x + 58)
+#define GST_DP_HEADER_CRC_PAYLOAD(x) GST_READ_UINT16_BE (x + 60)
void gst_dp_init (void);
void gst_dp_dump_byte_array (guint8 *array, guint length);