libs/gst/dataprotocol/: It's about time we bump the version number.
[glsdk/gstreamer0-10.git] / libs / gst / dataprotocol / dp-private.h
index ee738f0059e88d1f5cda7e5c25c1084aa5301d22..92a78674c101eb93934cb22c9b9369cfb9223aef 100644 (file)
 #ifndef __GST_DP_PRIVATE_H__
 #define __GST_DP_PRIVATE_H__
 
-#include <gst/gstdata.h>
 #include <gst/gstbuffer.h>
 #include <gst/gstevent.h>
 #include <gst/gstcaps.h>
 
 G_BEGIN_DECLS
 
-/* read the given type out of the byte buffer using glib conversion macros */
-#define GST_DP_GUINT16(x)              GUINT16_FROM_BE (* (guint16 *) (x))
-#define GST_DP_GUINT32(x)              GUINT32_FROM_BE (* (guint32 *) (x))
-#define GST_DP_GUINT64(x)              GUINT64_FROM_BE (* (guint64 *) (x))
-
 /* accessor defines */
 #define GST_DP_HEADER_MAJOR_VERSION(x) ((x)[0])
 #define GST_DP_HEADER_MINOR_VERSION(x)  ((x)[1])
 #define GST_DP_HEADER_FLAGS(x)          ((x)[2])
-#define GST_DP_HEADER_PAYLOAD_TYPE(x)   ((x)[3])
-#define GST_DP_HEADER_PAYLOAD_LENGTH(x) GST_DP_GUINT32 (x + 4)
-#define GST_DP_HEADER_TIMESTAMP(x)      GST_DP_GUINT64 (x + 8)
-#define GST_DP_HEADER_DURATION(x)       GST_DP_GUINT64 (x + 16)
-#define GST_DP_HEADER_OFFSET(x)         GST_DP_GUINT64 (x + 24)
-#define GST_DP_HEADER_OFFSET_END(x)     GST_DP_GUINT64 (x + 32)
-#define GST_DP_HEADER_CRC_HEADER(x)     GST_DP_GUINT16 (x + 56)
-#define GST_DP_HEADER_CRC_PAYLOAD(x)    GST_DP_GUINT16 (x + 58)
-
+/* free byte here to align */
+#define GST_DP_HEADER_PAYLOAD_TYPE(x)   GST_READ_UINT16_BE (x + 4)
+#define GST_DP_HEADER_PAYLOAD_LENGTH(x) GST_READ_UINT32_BE (x + 6)
+#define GST_DP_HEADER_TIMESTAMP(x)      GST_READ_UINT64_BE (x + 10)
+#define GST_DP_HEADER_DURATION(x)       GST_READ_UINT64_BE (x + 18)
+#define GST_DP_HEADER_OFFSET(x)         GST_READ_UINT64_BE (x + 26)
+#define GST_DP_HEADER_OFFSET_END(x)     GST_READ_UINT64_BE (x + 34)
+#define GST_DP_HEADER_BUFFER_FLAGS(x)   GST_READ_UINT16_BE (x + 42)
+#define GST_DP_HEADER_CRC_HEADER(x)     GST_READ_UINT16_BE (x + 58)
+#define GST_DP_HEADER_CRC_PAYLOAD(x)    GST_READ_UINT16_BE (x + 60)
+
+void gst_dp_init (void);
 void gst_dp_dump_byte_array (guint8 *array, guint length);
 
 G_END_DECLS