index 9f39155afcc0abe1455c82670f7e43c4bb60baf1..89d2289397e770ee548a414609734870eecabf05 100644 (file)
* streams by keeping the order in which buffers and events arrived compared
* to active and linked streams.
*
- * Since: 0.10.35
+ * Since: 0.10.36
*/
g_object_class_install_property (gobject_class, PROP_SYNC_BY_RUNNING_TIME,
g_param_spec_boolean ("sync-by-running-time", "Sync By Running Time",
if (sq->last_time == GST_CLOCK_TIME_NONE || sq->last_time < next_time)
sq->last_time = next_time;
if (mq->high_time == GST_CLOCK_TIME_NONE || mq->high_time <= next_time) {
- /* Wake up all non-linked pads now that we advanceed the high time */
+ /* Wake up all non-linked pads now that we advanced the high time */
mq->high_time = next_time;
wake_up_next_non_linked (mq);
}
* gst_multi_queue_chain:
*
* This is similar to GstQueue's chain function, except:
- * _ we don't have leak behavioures,
+ * _ we don't have leak behaviours,
* _ we push with a unique id (curid)
*/
static GstFlowReturn
"Another queue is empty, bumping single queue %d max visible to %d",
sq->id, sq->max_size.visible);
}
- GST_MULTI_QUEUE_MUTEX_UNLOCK (mq);
- goto beach;
}
/* check if we reached the hard time/bytes limits */
gst_data_queue_get_level (oq->queue, &ssize);
g_signal_emit (mq, gst_multi_queue_signals[SIGNAL_OVERRUN], 0);
}
-beach:
return;
}