index 83af4b9bd57d922362dc74fe88d815b07612224e..244023627fec85466547075a95af6864a94b672a 100644 (file)
* 2003 Colin Walters <cwalters@gnome.org>
* 2000,2005,2007 Wim Taymans <wim.taymans@gmail.com>
* 2007 Thiago Sousa Santos <thiagoss@lcc.ufcg.edu.br>
+ * SA 2010 ST-Ericsson <benjamin.gaignard@stericsson.com>
*
* gstqueue2.c:
*
#include "gst/gst-i18n-lib.h"
+#include <string.h>
+
#ifdef G_OS_WIN32
#include <io.h> /* lseek, open, close, read */
#undef lseek
LAST_SIGNAL
};
+/* other defines */
+#define DEFAULT_BUFFER_SIZE 4096
+#define QUEUE_IS_USING_TEMP_FILE(queue) ((queue)->temp_location_set || (queue)->temp_template != NULL)
+#define QUEUE_IS_USING_RING_BUFFER(queue) ((queue)->ring_buffer_max_size != 0) /* for consistency with the above macro */
+#define QUEUE_IS_USING_QUEUE(queue) (!QUEUE_IS_USING_TEMP_FILE(queue) && !QUEUE_IS_USING_RING_BUFFER (queue))
+
+#define QUEUE_MAX_BYTES(queue) MIN((queue)->max_level.bytes, (queue)->ring_buffer_max_size)
+
/* default property values */
#define DEFAULT_MAX_SIZE_BUFFERS 100 /* 100 buffers */
#define DEFAULT_MAX_SIZE_BYTES (2 * 1024 * 1024) /* 2 MB */
#define DEFAULT_LOW_PERCENT 10
#define DEFAULT_HIGH_PERCENT 99
#define DEFAULT_TEMP_REMOVE TRUE
-
-/* other defines */
-#define DEFAULT_BUFFER_SIZE 4096
-#define QUEUE_IS_USING_TEMP_FILE(queue) ((queue)->temp_location_set || (queue)->temp_template != NULL)
+#define DEFAULT_RING_BUFFER_MAX_SIZE 0
enum
{
PROP_TEMP_TEMPLATE,
PROP_TEMP_LOCATION,
PROP_TEMP_REMOVE,
+ PROP_RING_BUFFER_MAX_SIZE,
PROP_LAST
};
queue->max_level.bytes, \
queue->cur_level.time, \
queue->max_level.time, \
- (guint64) (QUEUE_IS_USING_TEMP_FILE(queue) ? \
+ (guint64) (!QUEUE_IS_USING_QUEUE(queue) ? \
queue->current->writing_pos - queue->current->max_reading_pos : \
- queue->queue->length))
+ queue->queue.length))
#define GST_QUEUE2_MUTEX_LOCK(q) G_STMT_START { \
g_mutex_lock (q->qlock); \
guint prop_id, GValue * value, GParamSpec * pspec);
static GstFlowReturn gst_queue2_chain (GstPad * pad, GstBuffer * buffer);
+static GstFlowReturn gst_queue2_chain_list (GstPad * pad,
+ GstBufferList * buffer_list);
static GstFlowReturn gst_queue2_bufferalloc (GstPad * pad, guint64 offset,
guint size, GstCaps * caps, GstBuffer ** buf);
static GstFlowReturn gst_queue2_push_one (GstQueue2 * queue);
static gboolean gst_queue2_is_empty (GstQueue2 * queue);
static gboolean gst_queue2_is_filled (GstQueue2 * queue);
+static void update_cur_level (GstQueue2 * queue, GstQueue2Range * range);
+
+typedef enum
+{
+ GST_QUEUE2_ITEM_TYPE_UNKNOWN = 0,
+ GST_QUEUE2_ITEM_TYPE_BUFFER,
+ GST_QUEUE2_ITEM_TYPE_BUFFER_LIST,
+ GST_QUEUE2_ITEM_TYPE_EVENT
+} GstQueue2ItemType;
+
/* static guint gst_queue2_signals[LAST_SIGNAL] = { 0 }; */
static void
GObjectClass *gobject_class = G_OBJECT_CLASS (klass);
GstElementClass *gstelement_class = GST_ELEMENT_CLASS (klass);
- parent_class = g_type_class_peek_parent (klass);
-
gobject_class->set_property = gst_queue2_set_property;
gobject_class->get_property = gst_queue2_get_property;
G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS));
g_object_class_install_property (gobject_class, PROP_LOW_PERCENT,
g_param_spec_int ("low-percent", "Low percent",
- "Low threshold for buffering to start", 0, 100, DEFAULT_LOW_PERCENT,
+ "Low threshold for buffering to start. Only used if use-buffering is True",
+ 0, 100, DEFAULT_LOW_PERCENT,
G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS));
g_object_class_install_property (gobject_class, PROP_HIGH_PERCENT,
g_param_spec_int ("high-percent", "High percent",
- "High threshold for buffering to finish", 0, 100,
- DEFAULT_HIGH_PERCENT, G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS));
+ "High threshold for buffering to finish. Only used if use-buffering is True",
+ 0, 100, DEFAULT_HIGH_PERCENT,
+ G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS));
g_object_class_install_property (gobject_class, PROP_TEMP_TEMPLATE,
g_param_spec_string ("temp-template", "Temporary File Template",
"Remove the temp-location after use",
DEFAULT_TEMP_REMOVE, G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS));
+ /**
+ * GstQueue2:ring-buffer-max-size
+ *
+ * The maximum size of the ring buffer in bytes. If set to 0, the ring
+ * buffer is disabled. Default 0.
+ *
+ * Since: 0.10.31
+ */
+ g_object_class_install_property (gobject_class, PROP_RING_BUFFER_MAX_SIZE,
+ g_param_spec_uint64 ("ring-buffer-max-size",
+ "Max. ring buffer size (bytes)",
+ "Max. amount of data in the ring buffer (bytes, 0 = disabled)",
+ 0, G_MAXUINT64, DEFAULT_RING_BUFFER_MAX_SIZE,
+ G_PARAM_READWRITE | G_PARAM_STATIC_STRINGS));
+
/* set several parent class virtual functions */
gobject_class->finalize = gst_queue2_finalize;
gst_pad_set_chain_function (queue->sinkpad,
GST_DEBUG_FUNCPTR (gst_queue2_chain));
+ gst_pad_set_chain_list_function (queue->sinkpad,
+ GST_DEBUG_FUNCPTR (gst_queue2_chain_list));
gst_pad_set_activatepush_function (queue->sinkpad,
GST_DEBUG_FUNCPTR (gst_queue2_sink_activate_push));
gst_pad_set_event_function (queue->sinkpad,
gst_segment_init (&queue->sink_segment, GST_FORMAT_TIME);
gst_segment_init (&queue->src_segment, GST_FORMAT_TIME);
+ queue->sinktime = GST_CLOCK_TIME_NONE;
+ queue->srctime = GST_CLOCK_TIME_NONE;
+ queue->sink_tainted = TRUE;
+ queue->src_tainted = TRUE;
+
queue->srcresult = GST_FLOW_WRONG_STATE;
queue->sinkresult = GST_FLOW_WRONG_STATE;
queue->is_eos = FALSE;
queue->item_add = g_cond_new ();
queue->waiting_del = FALSE;
queue->item_del = g_cond_new ();
- queue->queue = g_queue_new ();
+ g_queue_init (&queue->queue);
+
+ queue->buffering_percent = 100;
/* tempfile related */
queue->temp_template = NULL;
queue->temp_location_set = FALSE;
queue->temp_remove = DEFAULT_TEMP_REMOVE;
+ queue->ring_buffer = NULL;
+ queue->ring_buffer_max_size = DEFAULT_RING_BUFFER_MAX_SIZE;
+
GST_DEBUG_OBJECT (queue,
"initialized queue's not_empty & not_full conditions");
}
GST_DEBUG_OBJECT (queue, "finalizing queue");
- while (!g_queue_is_empty (queue->queue)) {
- GstMiniObject *data = g_queue_pop_head (queue->queue);
+ while (!g_queue_is_empty (&queue->queue)) {
+ GstMiniObject *data = g_queue_pop_head (&queue->queue);
gst_mini_object_unref (data);
}
- g_queue_free (queue->queue);
+ g_queue_clear (&queue->queue);
g_mutex_free (queue->qlock);
g_cond_free (queue->item_add);
g_cond_free (queue->item_del);
GstQueue2Range *walk;
for (walk = queue->ranges; walk; walk = walk->next) {
- GST_DEBUG_OBJECT (queue, "range %" G_GUINT64_FORMAT "-%" G_GUINT64_FORMAT,
- walk->offset, walk->writing_pos);
+ GST_DEBUG_OBJECT (queue,
+ "range [%" G_GUINT64_FORMAT "-%" G_GUINT64_FORMAT "] (rb [%"
+ G_GUINT64_FORMAT "-%" G_GUINT64_FORMAT "]), reading %" G_GUINT64_FORMAT
+ " current range? %s", walk->offset, walk->writing_pos, walk->rb_offset,
+ walk->rb_writing_pos, walk->reading_pos,
+ walk == queue->current ? "**y**" : " n ");
}
}
/* find a range that contains @offset or NULL when nothing does */
static GstQueue2Range *
-find_range (GstQueue2 * queue, guint64 offset, guint64 length)
+find_range (GstQueue2 * queue, guint64 offset)
{
GstQueue2Range *range = NULL;
GstQueue2Range *walk;
break;
}
}
+ if (range) {
+ GST_DEBUG_OBJECT (queue,
+ "found range for %" G_GUINT64_FORMAT ": [%" G_GUINT64_FORMAT "-%"
+ G_GUINT64_FORMAT "]", offset, range->offset, range->writing_pos);
+ } else {
+ GST_DEBUG_OBJECT (queue, "no range for %" G_GUINT64_FORMAT, offset);
+ }
return range;
}
+static void
+update_cur_level (GstQueue2 * queue, GstQueue2Range * range)
+{
+ guint64 max_reading_pos, writing_pos;
+
+ writing_pos = range->writing_pos;
+ max_reading_pos = range->max_reading_pos;
+
+ if (writing_pos > max_reading_pos)
+ queue->cur_level.bytes = writing_pos - max_reading_pos;
+ else
+ queue->cur_level.bytes = 0;
+}
+
/* make a new range for @offset or reuse an existing range */
static GstQueue2Range *
add_range (GstQueue2 * queue, guint64 offset)
GST_DEBUG_OBJECT (queue, "find range for %" G_GUINT64_FORMAT, offset);
- if ((range = find_range (queue, offset, 0))) {
+ if ((range = find_range (queue, offset))) {
GST_DEBUG_OBJECT (queue,
"reusing range %" G_GUINT64_FORMAT "-%" G_GUINT64_FORMAT, range->offset,
range->writing_pos);
range = g_slice_new0 (GstQueue2Range);
range->offset = offset;
+ /* we want to write to the next location in the ring buffer */
+ range->rb_offset = queue->current ? queue->current->rb_writing_pos : 0;
range->writing_pos = offset;
+ range->rb_writing_pos = range->rb_offset;
range->reading_pos = offset;
range->max_reading_pos = offset;
}
debug_ranges (queue);
+ /* update the stats for this range */
+ update_cur_level (queue, range);
+
return range;
}
GstPad *otherpad;
GstCaps *result;
- queue = GST_QUEUE2 (GST_PAD_PARENT (pad));
+ queue = GST_QUEUE2 (gst_pad_get_parent (pad));
+ if (G_UNLIKELY (queue == NULL))
+ return gst_caps_new_any ();
otherpad = (pad == queue->srcpad ? queue->sinkpad : queue->srcpad);
result = gst_pad_peer_get_caps (otherpad);
if (result == NULL)
result = gst_caps_new_any ();
+ gst_object_unref (queue);
+
return result;
}
static void
update_time_level (GstQueue2 * queue)
{
- gint64 sink_time, src_time;
-
- sink_time =
- gst_segment_to_running_time (&queue->sink_segment, GST_FORMAT_TIME,
- queue->sink_segment.last_stop);
+ if (queue->sink_tainted) {
+ queue->sinktime =
+ gst_segment_to_running_time (&queue->sink_segment, GST_FORMAT_TIME,
+ queue->sink_segment.last_stop);
+ queue->sink_tainted = FALSE;
+ }
- src_time = gst_segment_to_running_time (&queue->src_segment, GST_FORMAT_TIME,
- queue->src_segment.last_stop);
+ if (queue->src_tainted) {
+ queue->srctime =
+ gst_segment_to_running_time (&queue->src_segment, GST_FORMAT_TIME,
+ queue->src_segment.last_stop);
+ queue->src_tainted = FALSE;
+ }
GST_DEBUG_OBJECT (queue, "sink %" GST_TIME_FORMAT ", src %" GST_TIME_FORMAT,
- GST_TIME_ARGS (sink_time), GST_TIME_ARGS (src_time));
+ GST_TIME_ARGS (queue->sinktime), GST_TIME_ARGS (queue->srctime));
- if (sink_time >= src_time)
- queue->cur_level.time = sink_time - src_time;
+ if (queue->sinktime != GST_CLOCK_TIME_NONE
+ && queue->srctime != GST_CLOCK_TIME_NONE
+ && queue->sinktime >= queue->srctime)
+ queue->cur_level.time = queue->sinktime - queue->srctime;
else
queue->cur_level.time = 0;
}
/* take a NEWSEGMENT event and apply the values to segment, updating the time
* level of queue. */
static void
-apply_segment (GstQueue2 * queue, GstEvent * event, GstSegment * segment)
+apply_segment (GstQueue2 * queue, GstEvent * event, GstSegment * segment,
+ gboolean is_sink)
{
gboolean update;
GstFormat format;
G_GINT64_FORMAT, update, rate, arate, format, start, stop, time);
if (format == GST_FORMAT_BYTES) {
+ if (QUEUE_IS_USING_TEMP_FILE (queue)) {
+ /* start is where we'll be getting from and as such writing next */
+ queue->current = add_range (queue, start);
+ /* update the stats for this range */
+ update_cur_level (queue, queue->current);
+ }
}
/* now configure the values, we use these to track timestamps on the
GST_DEBUG_OBJECT (queue,
"configured NEWSEGMENT %" GST_SEGMENT_FORMAT, segment);
+ if (is_sink)
+ queue->sink_tainted = TRUE;
+ else
+ queue->src_tainted = TRUE;
+
/* segment can update the time level of the queue */
update_time_level (queue);
}
/* take a buffer and update segment, updating the time level of the queue. */
static void
-apply_buffer (GstQueue2 * queue, GstBuffer * buffer, GstSegment * segment)
+apply_buffer (GstQueue2 * queue, GstBuffer * buffer, GstSegment * segment,
+ gboolean is_sink)
{
GstClockTime duration, timestamp;
timestamp = GST_BUFFER_TIMESTAMP (buffer);
duration = GST_BUFFER_DURATION (buffer);
- /* if no timestamp is set, assume it's continuous with the previous
+ /* if no timestamp is set, assume it's continuous with the previous
* time */
if (timestamp == GST_CLOCK_TIME_NONE)
timestamp = segment->last_stop;
gst_segment_set_last_stop (segment, GST_FORMAT_TIME, timestamp);
+ if (is_sink)
+ queue->sink_tainted = TRUE;
+ else
+ queue->src_tainted = TRUE;
+
+ /* calc diff with other end */
+ update_time_level (queue);
+}
+
+static GstBufferListItem
+buffer_list_apply_time (GstBuffer ** buf, guint group, guint idx, gpointer data)
+{
+ GstClockTime *timestamp = data;
+
+ GST_TRACE ("buffer %u in group %u has ts %" GST_TIME_FORMAT
+ " duration %" GST_TIME_FORMAT, idx, group,
+ GST_TIME_ARGS (GST_BUFFER_TIMESTAMP (*buf)),
+ GST_TIME_ARGS (GST_BUFFER_DURATION (*buf)));
+
+ if (GST_BUFFER_TIMESTAMP_IS_VALID (*buf))
+ *timestamp = GST_BUFFER_TIMESTAMP (*buf);
+
+ if (GST_BUFFER_DURATION_IS_VALID (*buf))
+ *timestamp += GST_BUFFER_DURATION (*buf);
+
+ GST_TRACE ("ts now %" GST_TIME_FORMAT, GST_TIME_ARGS (*timestamp));
+ return GST_BUFFER_LIST_CONTINUE;
+}
+
+/* take a buffer list and update segment, updating the time level of the queue */
+static void
+apply_buffer_list (GstQueue2 * queue, GstBufferList * buffer_list,
+ GstSegment * segment, gboolean is_sink)
+{
+ GstClockTime timestamp;
+
+ /* if no timestamp is set, assume it's continuous with the previous time */
+ timestamp = segment->last_stop;
+
+ gst_buffer_list_foreach (buffer_list, buffer_list_apply_time, ×tamp);
+
+ GST_DEBUG_OBJECT (queue, "last_stop updated to %" GST_TIME_FORMAT,
+ GST_TIME_ARGS (timestamp));
+
+ gst_segment_set_last_stop (segment, GST_FORMAT_TIME, timestamp);
+
+ if (is_sink)
+ queue->sink_tainted = TRUE;
+ else
+ queue->src_tainted = TRUE;
+
/* calc diff with other end */
update_time_level (queue);
}
gint64 percent;
gboolean post = FALSE;
- if (!queue->use_buffering || queue->high_percent <= 0)
+ if (queue->high_percent <= 0)
return;
-#define GET_PERCENT(format) ((queue->max_level.format) > 0 ? \
- (queue->cur_level.format) * 100 / (queue->max_level.format) : 0)
+#define GET_PERCENT(format,alt_max) ((queue->max_level.format) > 0 ? (queue->cur_level.format) * 100 / ((alt_max) > 0 ? MIN ((alt_max), (queue->max_level.format)) : (queue->max_level.format)) : 0)
if (queue->is_eos) {
/* on EOS we are always 100% full, we set the var here so that it we can
* reuse the logic below to stop buffering */
percent = 100;
+ GST_LOG_OBJECT (queue, "we are EOS");
} else {
/* figure out the percent we are filled, we take the max of all formats. */
- percent = GET_PERCENT (bytes);
- percent = MAX (percent, GET_PERCENT (time));
- percent = MAX (percent, GET_PERCENT (buffers));
+
+ if (!QUEUE_IS_USING_RING_BUFFER (queue)) {
+ percent = GET_PERCENT (bytes, 0);
+ } else {
+ guint64 rb_size = queue->ring_buffer_max_size;
+ percent = GET_PERCENT (bytes, rb_size);
+ }
+ percent = MAX (percent, GET_PERCENT (time, 0));
+ percent = MAX (percent, GET_PERCENT (buffers, 0));
/* also apply the rate estimate when we need to */
if (queue->use_rate_estimate)
- percent = MAX (percent, GET_PERCENT (rate_time));
+ percent = MAX (percent, GET_PERCENT (rate_time, 0));
}
if (queue->is_buffering) {
if (percent > 100)
percent = 100;
- queue->buffering_percent = percent;
+ if (percent != queue->buffering_percent) {
+ queue->buffering_percent = percent;
- if (QUEUE_IS_USING_TEMP_FILE (queue)) {
- GstFormat fmt = GST_FORMAT_BYTES;
- gint64 duration;
-
- mode = GST_BUFFERING_DOWNLOAD;
- if (queue->byte_in_rate > 0) {
- if (gst_pad_query_peer_duration (queue->sinkpad, &fmt, &duration))
- buffering_left =
- (gdouble) ((duration -
- queue->current->writing_pos) * 1000) / queue->byte_in_rate;
+ if (!QUEUE_IS_USING_QUEUE (queue)) {
+ GstFormat fmt = GST_FORMAT_BYTES;
+ gint64 duration;
+
+ if (QUEUE_IS_USING_RING_BUFFER (queue))
+ mode = GST_BUFFERING_TIMESHIFT;
+ else
+ mode = GST_BUFFERING_DOWNLOAD;
+
+ if (queue->byte_in_rate > 0) {
+ if (gst_pad_query_peer_duration (queue->sinkpad, &fmt, &duration))
+ buffering_left =
+ (gdouble) ((duration -
+ queue->current->writing_pos) * 1000) / queue->byte_in_rate;
+ } else {
+ buffering_left = G_MAXINT64;
+ }
} else {
- buffering_left = G_MAXINT64;
+ mode = GST_BUFFERING_STREAM;
}
- } else {
- mode = GST_BUFFERING_STREAM;
- }
-
- GST_DEBUG_OBJECT (queue, "buffering %d percent", (gint) percent);
- message = gst_message_new_buffering (GST_OBJECT_CAST (queue),
- (gint) percent);
- gst_message_set_buffering_stats (message, mode,
- queue->byte_in_rate, queue->byte_out_rate, buffering_left);
- gst_element_post_message (GST_ELEMENT_CAST (queue), message);
+ GST_DEBUG_OBJECT (queue, "buffering %d percent", (gint) percent);
+ message = gst_message_new_buffering (GST_OBJECT_CAST (queue),
+ (gint) percent);
+ gst_message_set_buffering_stats (message, mode,
+ queue->byte_in_rate, queue->byte_out_rate, buffering_left);
+ gst_element_post_message (GST_ELEMENT_CAST (queue), message);
+ }
} else {
GST_DEBUG_OBJECT (queue, "filled %d percent", (gint) percent);
}
queue->bytes_in = 0;
queue->bytes_out = 0;
queue->byte_in_rate = 0.0;
+ queue->byte_in_period = 0;
queue->byte_out_rate = 0.0;
queue->last_in_elapsed = 0.0;
queue->last_out_elapsed = 0.0;
/* Tuning for rate estimation. We use a large window for the input rate because
* it should be stable when connected to a network. The output rate is less
* stable (the elements preroll, queues behind a demuxer fill, ...) and should
- * therefore adapt more quickly. */
-#define AVG_IN(avg,val) ((avg) * 15.0 + (val)) / 16.0
+ * therefore adapt more quickly.
+ * However, initial input rate may be subject to a burst, and should therefore
+ * initially also adapt more quickly to changes, and only later on give higher
+ * weight to previous values. */
+#define AVG_IN(avg,val,w1,w2) ((avg) * (w1) + (val) * (w2)) / ((w1) + (w2))
#define AVG_OUT(avg,val) ((avg) * 3.0 + (val)) / 4.0
static void
period = elapsed - queue->last_in_elapsed;
GST_DEBUG_OBJECT (queue,
- "rates: period %f, in %" G_GUINT64_FORMAT, period, queue->bytes_in);
+ "rates: period %f, in %" G_GUINT64_FORMAT ", global period %f",
+ period, queue->bytes_in, queue->byte_in_period);
byte_in_rate = queue->bytes_in / period;
if (queue->byte_in_rate == 0.0)
queue->byte_in_rate = byte_in_rate;
else
- queue->byte_in_rate = AVG_IN (queue->byte_in_rate, byte_in_rate);
+ queue->byte_in_rate = AVG_IN (queue->byte_in_rate, byte_in_rate,
+ (double) queue->byte_in_period, period);
+
+ /* another data point, cap at 16 for long time running average */
+ if (queue->byte_in_period < 16 * RATE_INTERVAL)
+ queue->byte_in_period += period;
/* reset the values to calculate rate over the next interval */
queue->last_in_elapsed = elapsed;
queue->byte_out_rate, GST_TIME_ARGS (queue->cur_level.rate_time));
}
-static void
-update_cur_level (GstQueue2 * queue, GstQueue2Range * range)
-{
- guint64 max_reading_pos, writing_pos;
-
- writing_pos = range->writing_pos;
- max_reading_pos = range->max_reading_pos;
-
- if (writing_pos > max_reading_pos)
- queue->cur_level.bytes = writing_pos - max_reading_pos;
- else
- queue->cur_level.bytes = 0;
-}
-
-static gboolean
-gst_queue2_write_buffer_to_file (GstQueue2 * queue, GstBuffer * buffer)
-{
- guint size;
- guint8 *data;
- guint64 writing_pos, max_reading_pos;
- GstQueue2Range *next;
-
- writing_pos = queue->current->writing_pos;
- max_reading_pos = queue->current->max_reading_pos;
-
-#ifdef HAVE_FSEEKO
- fseeko (queue->temp_file, (off_t) writing_pos, SEEK_SET);
-#elif defined (G_OS_UNIX) || defined (G_OS_WIN32)
- lseek (fileno (queue->temp_file), (off_t) writing_pos, SEEK_SET);
-#else
- fseek (queue->temp_file, writing_pos, SEEK_SET);
-#endif
-
- data = GST_BUFFER_DATA (buffer);
- size = GST_BUFFER_SIZE (buffer);
-
- if (fwrite (data, size, 1, queue->temp_file) != 1)
- goto handle_error;
-
- writing_pos += size;
-
- GST_INFO_OBJECT (queue,
- "writing %" G_GUINT64_FORMAT ", max_reading %" G_GUINT64_FORMAT,
- writing_pos, max_reading_pos);
-
- if (writing_pos > max_reading_pos)
- queue->cur_level.bytes = writing_pos - max_reading_pos;
- else
- queue->cur_level.bytes = 0;
-
- /* try to merge with next range */
- while ((next = queue->current->next)) {
- GST_INFO_OBJECT (queue,
- "checking merge with next range %" G_GUINT64_FORMAT " < %"
- G_GUINT64_FORMAT, writing_pos, next->offset);
- if (writing_pos < next->offset)
- break;
-
- GST_DEBUG_OBJECT (queue, "merging ranges %" G_GUINT64_FORMAT,
- next->writing_pos);
-
- /* remove the group, we could choose to not read the data in this range
- * again. This would involve us doing a seek to the current writing position
- * in the range. FIXME, It would probably make sense to do a seek when there
- * is a lot of data in the range we merged with to avoid reading it all
- * again. */
- queue->current->next = next->next;
- g_slice_free (GstQueue2Range, next);
-
- debug_ranges (queue);
- }
- queue->current->writing_pos = writing_pos;
-
- return TRUE;
-
- /* ERRORS */
-handle_error:
- {
- switch (errno) {
- case ENOSPC:{
- GST_ELEMENT_ERROR (queue, RESOURCE, NO_SPACE_LEFT, (NULL), (NULL));
- break;
- }
- default:{
- GST_ELEMENT_ERROR (queue, RESOURCE, WRITE,
- (_("Error while writing to download file.")),
- ("%s", g_strerror (errno)));
- }
- }
- return FALSE;
- }
-}
-
static void
update_cur_pos (GstQueue2 * queue, GstQueue2Range * range, guint64 pos)
{
max_reading_pos = MAX (max_reading_pos, reading_pos);
+ GST_DEBUG_OBJECT (queue,
+ "updating max_reading_pos from %" G_GUINT64_FORMAT " to %"
+ G_GUINT64_FORMAT, range->max_reading_pos, max_reading_pos);
range->max_reading_pos = max_reading_pos;
update_cur_level (queue, range);
GstEvent *event;
gboolean res;
+ GST_QUEUE2_MUTEX_UNLOCK (queue);
+
GST_DEBUG_OBJECT (queue, "Seeking to %" G_GUINT64_FORMAT, offset);
event =
GST_SEEK_FLAG_FLUSH | GST_SEEK_FLAG_ACCURATE, GST_SEEK_TYPE_SET, offset,
GST_SEEK_TYPE_NONE, -1);
- GST_QUEUE2_MUTEX_UNLOCK (queue);
res = gst_pad_push_event (queue->sinkpad, event);
GST_QUEUE2_MUTEX_LOCK (queue);
- if (res) {
+ if (res)
queue->current = add_range (queue, offset);
- /* update the stats for this range */
- update_cur_level (queue, queue->current);
- }
+
return res;
}
GST_DEBUG_OBJECT (queue, "looking for offset %" G_GUINT64_FORMAT ", len %u",
offset, length);
- if ((range = find_range (queue, offset, length))) {
+ if ((range = find_range (queue, offset))) {
if (queue->current != range) {
GST_DEBUG_OBJECT (queue, "switching ranges, do seek to range position");
perform_seek_to_offset (queue, range->writing_pos);
}
- /* update the current reading position in the range */
- update_cur_pos (queue, queue->current, offset + length);
+ GST_INFO_OBJECT (queue, "cur_level.bytes %u (max %" G_GUINT64_FORMAT ")",
+ queue->cur_level.bytes, QUEUE_MAX_BYTES (queue));
/* we have a range for offset */
GST_DEBUG_OBJECT (queue,
"we have a range %p, offset %" G_GUINT64_FORMAT ", writing_pos %"
G_GUINT64_FORMAT, range, range->offset, range->writing_pos);
- if (queue->is_eos)
+ if (!QUEUE_IS_USING_RING_BUFFER (queue) && queue->is_eos)
return TRUE;
- if (offset + length < range->writing_pos)
+ if (offset + length <= range->writing_pos)
return TRUE;
+ else
+ GST_DEBUG_OBJECT (queue,
+ "Need more data (%" G_GUINT64_FORMAT " bytes more)",
+ (offset + length) - range->writing_pos);
} else {
GST_INFO_OBJECT (queue, "not found in any range");
/* we don't have the range, see how far away we are, FIXME, find a good
- * threshold based on the incomming rate. */
+ * threshold based on the incoming rate. */
if (!queue->is_eos && queue->current) {
- if (offset < queue->current->writing_pos + 200000) {
+ if (QUEUE_IS_USING_RING_BUFFER (queue)) {
+ if (offset < queue->current->offset || offset >
+ queue->current->writing_pos + QUEUE_MAX_BYTES (queue) -
+ queue->cur_level.bytes) {
+ perform_seek_to_offset (queue, offset);
+ } else {
+ GST_INFO_OBJECT (queue,
+ "requested data is within range, wait for data");
+ }
+ } else if (offset < queue->current->writing_pos + 200000) {
update_cur_pos (queue, queue->current, offset + length);
GST_INFO_OBJECT (queue, "wait for data");
return FALSE;
return FALSE;
}
-static GstFlowReturn
-gst_queue2_create_read (GstQueue2 * queue, guint64 offset, guint length,
- GstBuffer ** buffer)
-{
- size_t res;
- GstBuffer *buf;
-
- /* check if we have enough data at @offset. If there is not enough data, we
- * block and wait. */
- while (!gst_queue2_have_data (queue, offset, length)) {
- GST_QUEUE2_WAIT_ADD_CHECK (queue, queue->srcresult, out_flushing);
- }
-
#ifdef HAVE_FSEEKO
- if (fseeko (queue->temp_file, (off_t) offset, SEEK_SET) != 0)
- goto seek_failed;
+#define FSEEK_FILE(file,offset) (fseeko (file, (off_t) offset, SEEK_SET) != 0)
#elif defined (G_OS_UNIX) || defined (G_OS_WIN32)
- if (lseek (fileno (queue->temp_file), (off_t) offset,
- SEEK_SET) == (off_t) - 1)
- goto seek_failed;
+#define FSEEK_FILE(file,offset) (lseek (fileno (file), (off_t) offset, SEEK_SET) == (off_t) -1)
#else
- if (fseek (queue->temp_file, (long) offset, SEEK_SET) != 0)
- goto seek_failed;
+#define FSEEK_FILE(file,offset) (fseek (file, offset, SEEK_SET) != 0)
#endif
- buf = gst_buffer_new_and_alloc (length);
+static gint64
+gst_queue2_read_data_at_offset (GstQueue2 * queue, guint64 offset, guint length,
+ guint8 * dst)
+{
+ guint8 *ring_buffer;
+ size_t res;
+
+ ring_buffer = queue->ring_buffer;
+
+ if (QUEUE_IS_USING_TEMP_FILE (queue) && FSEEK_FILE (queue->temp_file, offset))
+ goto seek_failed;
/* this should not block */
- GST_LOG_OBJECT (queue, "Reading %d bytes", length);
- res = fread (GST_BUFFER_DATA (buf), 1, length, queue->temp_file);
+ GST_LOG_OBJECT (queue, "Reading %d bytes from offset %" G_GUINT64_FORMAT,
+ length, offset);
+ if (QUEUE_IS_USING_TEMP_FILE (queue)) {
+ res = fread (dst, 1, length, queue->temp_file);
+ } else {
+ memcpy (dst, ring_buffer + offset, length);
+ res = length;
+ }
+
GST_LOG_OBJECT (queue, "read %" G_GSIZE_FORMAT " bytes", res);
- if (G_UNLIKELY (res == 0)) {
+ if (G_UNLIKELY (res < length)) {
+ if (!QUEUE_IS_USING_TEMP_FILE (queue))
+ goto could_not_read;
/* check for errors or EOF */
if (ferror (queue->temp_file))
goto could_not_read;
goto eos;
}
- length = res;
+ return res;
+
+seek_failed:
+ {
+ GST_ELEMENT_ERROR (queue, RESOURCE, SEEK, (NULL), GST_ERROR_SYSTEM);
+ return GST_FLOW_ERROR;
+ }
+could_not_read:
+ {
+ GST_ELEMENT_ERROR (queue, RESOURCE, READ, (NULL), GST_ERROR_SYSTEM);
+ return GST_FLOW_ERROR;
+ }
+eos:
+ {
+ GST_DEBUG ("non-regular file hits EOS");
+ return GST_FLOW_UNEXPECTED;
+ }
+}
+
+static GstFlowReturn
+gst_queue2_create_read (GstQueue2 * queue, guint64 offset, guint length,
+ GstBuffer ** buffer)
+{
+ GstBuffer *buf;
+ guint8 *data;
+ guint64 file_offset;
+ guint block_length, remaining, read_length;
+ gint64 read_return;
+ guint64 rb_size;
+ guint64 rpos;
+
+ /* allocate the output buffer of the requested size */
+ buf = gst_buffer_new_and_alloc (length);
+ data = GST_BUFFER_DATA (buf);
+
+ GST_DEBUG_OBJECT (queue, "Reading %u bytes from %" G_GUINT64_FORMAT, length,
+ offset);
+
+ rpos = offset;
+ rb_size = queue->ring_buffer_max_size;
+
+ remaining = length;
+ while (remaining > 0) {
+ /* configure how much/whether to read */
+ if (!gst_queue2_have_data (queue, rpos, remaining)) {
+ read_length = 0;
+
+ if (QUEUE_IS_USING_RING_BUFFER (queue)) {
+ guint64 level;
+
+ /* calculate how far away the offset is */
+ if (queue->current->writing_pos > rpos)
+ level = queue->current->writing_pos - rpos;
+ else
+ level = 0;
+
+ GST_DEBUG_OBJECT (queue,
+ "reading %" G_GUINT64_FORMAT ", writing %" G_GUINT64_FORMAT
+ ", level %" G_GUINT64_FORMAT,
+ rpos, queue->current->writing_pos, level);
+
+ if (level >= rb_size) {
+ /* we don't have the data but if we have a ring buffer that is full, we
+ * need to read */
+ GST_DEBUG_OBJECT (queue,
+ "ring buffer full, reading ring-buffer-max-size %"
+ G_GUINT64_FORMAT " bytes", rb_size);
+ read_length = rb_size;
+ } else if (queue->is_eos) {
+ /* won't get any more data so read any data we have */
+ if (level) {
+ GST_DEBUG_OBJECT (queue,
+ "EOS hit but read %" G_GUINT64_FORMAT " bytes that we have",
+ level);
+ read_length = level;
+ } else {
+ GST_DEBUG_OBJECT (queue,
+ "EOS hit and we don't have any requested data");
+ gst_buffer_unref (buf);
+ return GST_FLOW_UNEXPECTED;
+ }
+ }
+ }
+
+ if (read_length == 0) {
+ if (QUEUE_IS_USING_RING_BUFFER (queue)
+ && queue->current->max_reading_pos > rpos) {
+ /* protect cached data (data between offset and max_reading_pos)
+ * and update current level */
+ GST_DEBUG_OBJECT (queue,
+ "protecting cached data [%" G_GUINT64_FORMAT "-%" G_GUINT64_FORMAT
+ "]", rpos, queue->current->max_reading_pos);
+ queue->current->max_reading_pos = rpos;
+ update_cur_level (queue, queue->current);
+ }
+ GST_DEBUG_OBJECT (queue, "waiting for add");
+ GST_QUEUE2_WAIT_ADD_CHECK (queue, queue->srcresult, out_flushing);
+ continue;
+ }
+ } else {
+ /* we have the requested data so read it */
+ read_length = remaining;
+ }
+
+ /* set range reading_pos to actual reading position for this read */
+ queue->current->reading_pos = rpos;
+
+ /* configure how much and from where to read */
+ if (QUEUE_IS_USING_RING_BUFFER (queue)) {
+ file_offset =
+ (queue->current->rb_offset + (rpos -
+ queue->current->offset)) % rb_size;
+ if (file_offset + read_length > rb_size) {
+ block_length = rb_size - file_offset;
+ } else {
+ block_length = read_length;
+ }
+ } else {
+ file_offset = rpos;
+ block_length = read_length;
+ }
+
+ /* while we still have data to read, we loop */
+ while (read_length > 0) {
+ read_return =
+ gst_queue2_read_data_at_offset (queue, file_offset, block_length,
+ data);
+ if (read_return < 0)
+ goto read_error;
+
+ file_offset += read_return;
+ if (QUEUE_IS_USING_RING_BUFFER (queue))
+ file_offset %= rb_size;
+
+ data += read_return;
+ read_length -= read_return;
+ block_length = read_length;
+ remaining -= read_return;
+
+ rpos = (queue->current->reading_pos += read_return);
+ update_cur_pos (queue, queue->current, queue->current->reading_pos);
+ }
+ GST_QUEUE2_SIGNAL_DEL (queue);
+ GST_DEBUG_OBJECT (queue, "%u bytes left to read", remaining);
+ }
GST_BUFFER_SIZE (buf) = length;
GST_BUFFER_OFFSET (buf) = offset;
out_flushing:
{
GST_DEBUG_OBJECT (queue, "we are flushing");
- return GST_FLOW_WRONG_STATE;
- }
-seek_failed:
- {
- GST_ELEMENT_ERROR (queue, RESOURCE, READ, (NULL), GST_ERROR_SYSTEM);
- return GST_FLOW_ERROR;
- }
-could_not_read:
- {
- GST_ELEMENT_ERROR (queue, RESOURCE, READ, (NULL), GST_ERROR_SYSTEM);
gst_buffer_unref (buf);
- return GST_FLOW_ERROR;
+ return GST_FLOW_WRONG_STATE;
}
-eos:
+read_error:
{
- GST_DEBUG ("non-regular file hits EOS");
+ GST_DEBUG_OBJECT (queue, "we have a read error");
gst_buffer_unref (buf);
- return GST_FLOW_UNEXPECTED;
+ return read_return;
}
}
ret =
gst_queue2_create_read (queue, reading_pos, DEFAULT_BUFFER_SIZE,
&buffer);
+
switch (ret) {
case GST_FLOW_OK:
item = GST_MINI_OBJECT_CAST (buffer);
return item;
}
+/* must be called with MUTEX_LOCK. Will briefly release the lock when notifying
+ * the temp filename. */
static gboolean
gst_queue2_open_temp_location_file (GstQueue2 * queue)
{
g_free (queue->temp_location);
queue->temp_location = name;
+ GST_QUEUE2_MUTEX_UNLOCK (queue);
+
+ /* we can't emit the notify with the lock */
g_object_notify (G_OBJECT (queue), "temp-location");
+
+ GST_QUEUE2_MUTEX_LOCK (queue);
} else {
/* open the file for update/writing, this is deprecated but we still need to
* support it for API/ABI compatibility */
}
GST_DEBUG_OBJECT (queue, "opened temp file %s", queue->temp_template);
- init_ranges (queue);
-
return TRUE;
/* ERRORS */
}
}
-static void
-gst_queue2_close_temp_location_file (GstQueue2 * queue)
-{
- /* nothing to do */
- if (queue->temp_file == NULL)
- return;
-
- GST_DEBUG_OBJECT (queue, "closing temp file");
-
- fflush (queue->temp_file);
- fclose (queue->temp_file);
-
- if (queue->temp_remove)
- remove (queue->temp_location);
-
- queue->temp_file = NULL;
- clean_ranges (queue);
-}
-
-static void
-gst_queue2_flush_temp_file (GstQueue2 * queue)
+static void
+gst_queue2_close_temp_location_file (GstQueue2 * queue)
+{
+ /* nothing to do */
+ if (queue->temp_file == NULL)
+ return;
+
+ GST_DEBUG_OBJECT (queue, "closing temp file");
+
+ fflush (queue->temp_file);
+ fclose (queue->temp_file);
+
+ if (queue->temp_remove)
+ remove (queue->temp_location);
+
+ queue->temp_file = NULL;
+ clean_ranges (queue);
+}
+
+static void
+gst_queue2_flush_temp_file (GstQueue2 * queue)
+{
+ if (queue->temp_file == NULL)
+ return;
+
+ GST_DEBUG_OBJECT (queue, "flushing temp file");
+
+ queue->temp_file = g_freopen (queue->temp_location, "wb+", queue->temp_file);
+}
+
+static void
+gst_queue2_locked_flush (GstQueue2 * queue)
+{
+ if (!QUEUE_IS_USING_QUEUE (queue)) {
+ if (QUEUE_IS_USING_TEMP_FILE (queue))
+ gst_queue2_flush_temp_file (queue);
+ init_ranges (queue);
+ } else {
+ while (!g_queue_is_empty (&queue->queue)) {
+ GstMiniObject *data = g_queue_pop_head (&queue->queue);
+
+ /* Then lose another reference because we are supposed to destroy that
+ data when flushing */
+ gst_mini_object_unref (data);
+ }
+ }
+ GST_QUEUE2_CLEAR_LEVEL (queue->cur_level);
+ gst_segment_init (&queue->sink_segment, GST_FORMAT_TIME);
+ gst_segment_init (&queue->src_segment, GST_FORMAT_TIME);
+ queue->sinktime = queue->srctime = GST_CLOCK_TIME_NONE;
+ queue->sink_tainted = queue->src_tainted = TRUE;
+ if (queue->starting_segment != NULL)
+ gst_event_unref (queue->starting_segment);
+ queue->starting_segment = NULL;
+ queue->segment_event_received = FALSE;
+
+ /* we deleted a lot of something */
+ GST_QUEUE2_SIGNAL_DEL (queue);
+}
+
+static gboolean
+gst_queue2_wait_free_space (GstQueue2 * queue)
+{
+ /* We make space available if we're "full" according to whatever
+ * the user defined as "full". */
+ if (gst_queue2_is_filled (queue)) {
+ gboolean started;
+
+ /* pause the timer while we wait. The fact that we are waiting does not mean
+ * the byterate on the input pad is lower */
+ if ((started = queue->in_timer_started))
+ g_timer_stop (queue->in_timer);
+
+ GST_CAT_DEBUG_OBJECT (queue_dataflow, queue,
+ "queue is full, waiting for free space");
+ do {
+ /* Wait for space to be available, we could be unlocked because of a flush. */
+ GST_QUEUE2_WAIT_DEL_CHECK (queue, queue->sinkresult, out_flushing);
+ }
+ while (gst_queue2_is_filled (queue));
+
+ /* and continue if we were running before */
+ if (started)
+ g_timer_continue (queue->in_timer);
+ }
+ return TRUE;
+
+ /* ERRORS */
+out_flushing:
+ {
+ GST_CAT_DEBUG_OBJECT (queue_dataflow, queue, "queue is flushing");
+ return FALSE;
+ }
+}
+
+static gboolean
+gst_queue2_create_write (GstQueue2 * queue, GstBuffer * buffer)
+{
+ guint8 *data, *ring_buffer;
+ guint size, rb_size;
+ guint64 writing_pos, new_writing_pos;
+ GstQueue2Range *range, *prev, *next;
+
+ if (QUEUE_IS_USING_RING_BUFFER (queue))
+ writing_pos = queue->current->rb_writing_pos;
+ else
+ writing_pos = queue->current->writing_pos;
+ ring_buffer = queue->ring_buffer;
+ rb_size = queue->ring_buffer_max_size;
+
+ size = GST_BUFFER_SIZE (buffer);
+ data = GST_BUFFER_DATA (buffer);
+
+ GST_DEBUG_OBJECT (queue, "Writing %u bytes to %" G_GUINT64_FORMAT, size,
+ GST_BUFFER_OFFSET (buffer));
+
+ while (size > 0) {
+ guint to_write;
+
+ if (QUEUE_IS_USING_RING_BUFFER (queue)) {
+ gint64 space;
+
+ /* calculate the space in the ring buffer not used by data from
+ * the current range */
+ while (QUEUE_MAX_BYTES (queue) <= queue->cur_level.bytes) {
+ /* wait until there is some free space */
+ GST_QUEUE2_WAIT_DEL_CHECK (queue, queue->sinkresult, out_flushing);
+ }
+ /* get the amount of space we have */
+ space = QUEUE_MAX_BYTES (queue) - queue->cur_level.bytes;
+
+ /* calculate if we need to split or if we can write the entire
+ * buffer now */
+ to_write = MIN (size, space);
+
+ /* the writing position in the ring buffer after writing (part
+ * or all of) the buffer */
+ new_writing_pos = (writing_pos + to_write) % rb_size;
+
+ prev = NULL;
+ range = queue->ranges;
+
+ /* if we need to overwrite data in the ring buffer, we need to
+ * update the ranges
+ *
+ * warning: this code is complicated and includes some
+ * simplifications - pen, paper and diagrams for the cases
+ * recommended! */
+ while (range) {
+ guint64 range_data_start, range_data_end;
+ GstQueue2Range *range_to_destroy = NULL;
+
+ range_data_start = range->rb_offset;
+ range_data_end = range->rb_writing_pos;
+
+ /* handle the special case where the range has no data in it */
+ if (range->writing_pos == range->offset) {
+ if (range != queue->current) {
+ GST_DEBUG_OBJECT (queue,
+ "Removing range: offset %" G_GUINT64_FORMAT ", wpos %"
+ G_GUINT64_FORMAT, range->offset, range->writing_pos);
+ /* remove range */
+ range_to_destroy = range;
+ if (prev)
+ prev->next = range->next;
+ }
+ goto next_range;
+ }
+
+ if (range_data_end > range_data_start) {
+ if (writing_pos >= range_data_end && new_writing_pos >= writing_pos)
+ goto next_range;
+
+ if (new_writing_pos > range_data_start) {
+ if (new_writing_pos >= range_data_end) {
+ GST_DEBUG_OBJECT (queue,
+ "Removing range: offset %" G_GUINT64_FORMAT ", wpos %"
+ G_GUINT64_FORMAT, range->offset, range->writing_pos);
+ /* remove range */
+ range_to_destroy = range;
+ if (prev)
+ prev->next = range->next;
+ } else {
+ GST_DEBUG_OBJECT (queue,
+ "advancing offsets from %" G_GUINT64_FORMAT " (%"
+ G_GUINT64_FORMAT ") to %" G_GUINT64_FORMAT " (%"
+ G_GUINT64_FORMAT ")", range->offset, range->rb_offset,
+ range->offset + new_writing_pos - range_data_start,
+ new_writing_pos);
+ range->offset += (new_writing_pos - range_data_start);
+ range->rb_offset = new_writing_pos;
+ }
+ }
+ } else {
+ guint64 new_wpos_virt = writing_pos + to_write;
+
+ if (new_wpos_virt <= range_data_start)
+ goto next_range;
+
+ if (new_wpos_virt > rb_size && new_writing_pos >= range_data_end) {
+ GST_DEBUG_OBJECT (queue,
+ "Removing range: offset %" G_GUINT64_FORMAT ", wpos %"
+ G_GUINT64_FORMAT, range->offset, range->writing_pos);
+ /* remove range */
+ range_to_destroy = range;
+ if (prev)
+ prev->next = range->next;
+ } else {
+ GST_DEBUG_OBJECT (queue,
+ "advancing offsets from %" G_GUINT64_FORMAT " (%"
+ G_GUINT64_FORMAT ") to %" G_GUINT64_FORMAT " (%"
+ G_GUINT64_FORMAT ")", range->offset, range->rb_offset,
+ range->offset + new_writing_pos - range_data_start,
+ new_writing_pos);
+ range->offset += (new_wpos_virt - range_data_start);
+ range->rb_offset = new_writing_pos;
+ }
+ }
+
+ next_range:
+ if (!range_to_destroy)
+ prev = range;
+
+ range = range->next;
+ if (range_to_destroy) {
+ if (range_to_destroy == queue->ranges)
+ queue->ranges = range;
+ g_slice_free (GstQueue2Range, range_to_destroy);
+ range_to_destroy = NULL;
+ }
+ }
+ } else {
+ to_write = size;
+ new_writing_pos = writing_pos + to_write;
+ }
+
+ if (QUEUE_IS_USING_TEMP_FILE (queue)
+ && FSEEK_FILE (queue->temp_file, writing_pos))
+ goto seek_failed;
+
+ if (new_writing_pos > writing_pos) {
+ GST_INFO_OBJECT (queue,
+ "writing %u bytes to range [%" G_GUINT64_FORMAT "-%" G_GUINT64_FORMAT
+ "] (rb wpos %" G_GUINT64_FORMAT ")", to_write, queue->current->offset,
+ queue->current->writing_pos, queue->current->rb_writing_pos);
+ /* either not using ring buffer or no wrapping, just write */
+ if (QUEUE_IS_USING_TEMP_FILE (queue)) {
+ if (fwrite (data, to_write, 1, queue->temp_file) != 1)
+ goto handle_error;
+ } else {
+ memcpy (ring_buffer + writing_pos, data, to_write);
+ }
+
+ if (!QUEUE_IS_USING_RING_BUFFER (queue)) {
+ /* try to merge with next range */
+ while ((next = queue->current->next)) {
+ GST_INFO_OBJECT (queue,
+ "checking merge with next range %" G_GUINT64_FORMAT " < %"
+ G_GUINT64_FORMAT, new_writing_pos, next->offset);
+ if (new_writing_pos < next->offset)
+ break;
+
+ GST_DEBUG_OBJECT (queue, "merging ranges %" G_GUINT64_FORMAT,
+ next->writing_pos);
+
+ /* remove the group, we could choose to not read the data in this range
+ * again. This would involve us doing a seek to the current writing position
+ * in the range. FIXME, It would probably make sense to do a seek when there
+ * is a lot of data in the range we merged with to avoid reading it all
+ * again. */
+ queue->current->next = next->next;
+ g_slice_free (GstQueue2Range, next);
+
+ debug_ranges (queue);
+ }
+ goto update_and_signal;
+ }
+ } else {
+ /* wrapping */
+ guint block_one, block_two;
+
+ block_one = rb_size - writing_pos;
+ block_two = to_write - block_one;
+
+ if (block_one > 0) {
+ GST_INFO_OBJECT (queue, "writing %u bytes", block_one);
+ /* write data to end of ring buffer */
+ if (QUEUE_IS_USING_TEMP_FILE (queue)) {
+ if (fwrite (data, block_one, 1, queue->temp_file) != 1)
+ goto handle_error;
+ } else {
+ memcpy (ring_buffer + writing_pos, data, block_one);
+ }
+ }
+
+ if (QUEUE_IS_USING_TEMP_FILE (queue) && FSEEK_FILE (queue->temp_file, 0))
+ goto seek_failed;
+
+ if (block_two > 0) {
+ GST_INFO_OBJECT (queue, "writing %u bytes", block_two);
+ if (QUEUE_IS_USING_TEMP_FILE (queue)) {
+ if (fwrite (data + block_one, block_two, 1, queue->temp_file) != 1)
+ goto handle_error;
+ } else {
+ memcpy (ring_buffer, data + block_one, block_two);
+ }
+ }
+ }
+
+ update_and_signal:
+ /* update the writing positions */
+ size -= to_write;
+ GST_INFO_OBJECT (queue,
+ "wrote %u bytes to %" G_GUINT64_FORMAT " (%u bytes remaining to write)",
+ to_write, writing_pos, size);
+
+ if (QUEUE_IS_USING_RING_BUFFER (queue)) {
+ data += to_write;
+ queue->current->writing_pos += to_write;
+ queue->current->rb_writing_pos = writing_pos = new_writing_pos;
+ } else {
+ queue->current->writing_pos = writing_pos = new_writing_pos;
+ }
+ update_cur_level (queue, queue->current);
+
+ /* update the buffering status */
+ if (queue->use_buffering)
+ update_buffering (queue);
+
+ GST_INFO_OBJECT (queue, "cur_level.bytes %u (max %" G_GUINT64_FORMAT ")",
+ queue->cur_level.bytes, QUEUE_MAX_BYTES (queue));
+
+ GST_QUEUE2_SIGNAL_ADD (queue);
+ };
+
+ return TRUE;
+
+ /* ERRORS */
+out_flushing:
+ {
+ GST_DEBUG_OBJECT (queue, "we are flushing");
+ /* FIXME - GST_FLOW_UNEXPECTED ? */
+ return FALSE;
+ }
+seek_failed:
+ {
+ GST_ELEMENT_ERROR (queue, RESOURCE, SEEK, (NULL), GST_ERROR_SYSTEM);
+ return FALSE;
+ }
+handle_error:
+ {
+ switch (errno) {
+ case ENOSPC:{
+ GST_ELEMENT_ERROR (queue, RESOURCE, NO_SPACE_LEFT, (NULL), (NULL));
+ break;
+ }
+ default:{
+ GST_ELEMENT_ERROR (queue, RESOURCE, WRITE,
+ (_("Error while writing to download file.")),
+ ("%s", g_strerror (errno)));
+ }
+ }
+ return FALSE;
+ }
+}
+
+static GstBufferListItem
+buffer_list_create_write (GstBuffer ** buf, guint group, guint idx, gpointer q)
{
- if (queue->temp_file == NULL)
- return;
+ GstQueue2 *queue = q;
- GST_DEBUG_OBJECT (queue, "flushing temp file");
+ GST_TRACE_OBJECT (queue, "writing buffer %u in group %u of size %u bytes",
+ idx, group, GST_BUFFER_SIZE (*buf));
- queue->temp_file = g_freopen (queue->temp_location, "wb+", queue->temp_file);
+ if (!gst_queue2_create_write (queue, *buf)) {
+ GST_INFO_OBJECT (queue, "create_write() returned FALSE, bailing out");
+ return GST_BUFFER_LIST_END;
+ }
- init_ranges (queue);
+ return GST_BUFFER_LIST_CONTINUE;
}
-static void
-gst_queue2_locked_flush (GstQueue2 * queue)
+static GstBufferListItem
+buffer_list_calc_size (GstBuffer ** buf, guint group, guint idx, gpointer data)
{
- if (QUEUE_IS_USING_TEMP_FILE (queue)) {
- gst_queue2_flush_temp_file (queue);
- } else {
- while (!g_queue_is_empty (queue->queue)) {
- GstMiniObject *data = g_queue_pop_head (queue->queue);
+ guint *p_size = data;
+ guint buf_size;
- /* Then lose another reference because we are supposed to destroy that
- data when flushing */
- gst_mini_object_unref (data);
- }
- }
- GST_QUEUE2_CLEAR_LEVEL (queue->cur_level);
- gst_segment_init (&queue->sink_segment, GST_FORMAT_TIME);
- gst_segment_init (&queue->src_segment, GST_FORMAT_TIME);
- if (queue->starting_segment != NULL)
- gst_event_unref (queue->starting_segment);
- queue->starting_segment = NULL;
- queue->segment_event_received = FALSE;
+ buf_size = GST_BUFFER_SIZE (*buf);
+ GST_TRACE ("buffer %u in group %u has size %u", idx, group, buf_size);
+ *p_size += buf_size;
- /* we deleted a lot of something */
- GST_QUEUE2_SIGNAL_DEL (queue);
+ return GST_BUFFER_LIST_CONTINUE;
}
/* enqueue an item an update the level stats */
static void
-gst_queue2_locked_enqueue (GstQueue2 * queue, gpointer item)
+gst_queue2_locked_enqueue (GstQueue2 * queue, gpointer item,
+ GstQueue2ItemType item_type)
{
- if (GST_IS_BUFFER (item)) {
+ if (item_type == GST_QUEUE2_ITEM_TYPE_BUFFER) {
GstBuffer *buffer;
guint size;
size = GST_BUFFER_SIZE (buffer);
/* add buffer to the statistics */
- if (!QUEUE_IS_USING_TEMP_FILE (queue)) {
+ if (QUEUE_IS_USING_QUEUE (queue)) {
queue->cur_level.buffers++;
queue->cur_level.bytes += size;
}
queue->bytes_in += size;
/* apply new buffer to segment stats */
- apply_buffer (queue, buffer, &queue->sink_segment);
+ apply_buffer (queue, buffer, &queue->sink_segment, TRUE);
/* update the byterate stats */
update_in_rates (queue);
- if (QUEUE_IS_USING_TEMP_FILE (queue)) {
- gst_queue2_write_buffer_to_file (queue, buffer);
+ if (!QUEUE_IS_USING_QUEUE (queue)) {
+ /* FIXME - check return value? */
+ gst_queue2_create_write (queue, buffer);
}
+ } else if (item_type == GST_QUEUE2_ITEM_TYPE_BUFFER_LIST) {
+ GstBufferList *buffer_list;
+ guint size = 0;
- } else if (GST_IS_EVENT (item)) {
+ buffer_list = GST_BUFFER_LIST_CAST (item);
+
+ gst_buffer_list_foreach (buffer_list, buffer_list_calc_size, &size);
+ GST_LOG_OBJECT (queue, "total size of buffer list: %u bytes", size);
+
+ /* add buffer to the statistics */
+ if (QUEUE_IS_USING_QUEUE (queue)) {
+ queue->cur_level.buffers++;
+ queue->cur_level.bytes += size;
+ }
+ queue->bytes_in += size;
+
+ /* apply new buffer to segment stats */
+ apply_buffer_list (queue, buffer_list, &queue->sink_segment, TRUE);
+
+ /* update the byterate stats */
+ update_in_rates (queue);
+
+ if (!QUEUE_IS_USING_QUEUE (queue)) {
+ gst_buffer_list_foreach (buffer_list, buffer_list_create_write, queue);
+ }
+ } else if (item_type == GST_QUEUE2_ITEM_TYPE_EVENT) {
GstEvent *event;
event = GST_EVENT_CAST (item);
queue->is_eos = TRUE;
break;
case GST_EVENT_NEWSEGMENT:
- apply_segment (queue, event, &queue->sink_segment);
+ apply_segment (queue, event, &queue->sink_segment, TRUE);
/* This is our first new segment, we hold it
* as we can't save it on the temp file */
- if (QUEUE_IS_USING_TEMP_FILE (queue)) {
+ if (!QUEUE_IS_USING_QUEUE (queue)) {
if (queue->segment_event_received)
goto unexpected_event;
queue->unexpected = FALSE;
break;
default:
- if (QUEUE_IS_USING_TEMP_FILE (queue))
+ if (!QUEUE_IS_USING_QUEUE (queue))
goto unexpected_event;
break;
}
if (item) {
/* update the buffering status */
- update_buffering (queue);
+ if (queue->use_buffering)
+ update_buffering (queue);
- if (!QUEUE_IS_USING_TEMP_FILE (queue))
- g_queue_push_tail (queue->queue, item);
- else
+ if (QUEUE_IS_USING_QUEUE (queue)) {
+ g_queue_push_tail (&queue->queue, item);
+ } else {
gst_mini_object_unref (GST_MINI_OBJECT_CAST (item));
+ }
GST_QUEUE2_SIGNAL_ADD (queue);
}
/* dequeue an item from the queue and update level stats */
static GstMiniObject *
-gst_queue2_locked_dequeue (GstQueue2 * queue)
+gst_queue2_locked_dequeue (GstQueue2 * queue, GstQueue2ItemType * item_type)
{
GstMiniObject *item;
- if (QUEUE_IS_USING_TEMP_FILE (queue))
+ if (!QUEUE_IS_USING_QUEUE (queue))
item = gst_queue2_read_item_from_file (queue);
else
- item = g_queue_pop_head (queue->queue);
+ item = g_queue_pop_head (&queue->queue);
if (item == NULL)
goto no_item;
buffer = GST_BUFFER_CAST (item);
size = GST_BUFFER_SIZE (buffer);
+ *item_type = GST_QUEUE2_ITEM_TYPE_BUFFER;
GST_CAT_LOG_OBJECT (queue_dataflow, queue,
"retrieved buffer %p from queue", buffer);
- if (!QUEUE_IS_USING_TEMP_FILE (queue)) {
+ if (QUEUE_IS_USING_QUEUE (queue)) {
queue->cur_level.buffers--;
queue->cur_level.bytes -= size;
}
queue->bytes_out += size;
- apply_buffer (queue, buffer, &queue->src_segment);
+ apply_buffer (queue, buffer, &queue->src_segment, FALSE);
/* update the byterate stats */
update_out_rates (queue);
/* update the buffering */
- update_buffering (queue);
+ if (queue->use_buffering)
+ update_buffering (queue);
} else if (GST_IS_EVENT (item)) {
GstEvent *event = GST_EVENT_CAST (item);
+ *item_type = GST_QUEUE2_ITEM_TYPE_EVENT;
+
GST_CAT_LOG_OBJECT (queue_dataflow, queue,
"retrieved event %p from queue", event);
GST_QUEUE2_CLEAR_LEVEL (queue->cur_level);
break;
case GST_EVENT_NEWSEGMENT:
- apply_segment (queue, event, &queue->src_segment);
+ apply_segment (queue, event, &queue->src_segment, FALSE);
break;
default:
break;
}
+ } else if (GST_IS_BUFFER_LIST (item)) {
+ GstBufferList *buffer_list;
+ guint size = 0;
+
+ buffer_list = GST_BUFFER_LIST_CAST (item);
+ gst_buffer_list_foreach (buffer_list, buffer_list_calc_size, &size);
+ *item_type = GST_QUEUE2_ITEM_TYPE_BUFFER_LIST;
+
+ GST_CAT_LOG_OBJECT (queue_dataflow, queue,
+ "retrieved buffer list %p from queue", buffer_list);
+
+ if (QUEUE_IS_USING_QUEUE (queue)) {
+ queue->cur_level.buffers--;
+ queue->cur_level.bytes -= size;
+ }
+ queue->bytes_out += size;
+
+ apply_buffer_list (queue, buffer_list, &queue->src_segment, FALSE);
+ /* update the byterate stats */
+ update_out_rates (queue);
+ /* update the buffering */
+ if (queue->use_buffering)
+ update_buffering (queue);
+
} else {
g_warning
("Unexpected item %p dequeued from queue %s (refcounting problem?)",
item, GST_OBJECT_NAME (queue));
item = NULL;
+ *item_type = GST_QUEUE2_ITEM_TYPE_UNKNOWN;
}
GST_QUEUE2_SIGNAL_DEL (queue);
case GST_EVENT_FLUSH_START:
{
GST_CAT_LOG_OBJECT (queue_dataflow, queue, "received flush start event");
- if (!QUEUE_IS_USING_TEMP_FILE (queue)) {
+ if (QUEUE_IS_USING_QUEUE (queue)) {
/* forward event */
gst_pad_push_event (queue->srcpad, event);
* flush_start downstream. */
gst_pad_pause_task (queue->srcpad);
GST_CAT_LOG_OBJECT (queue_dataflow, queue, "loop stopped");
+ } else {
+ GST_QUEUE2_MUTEX_LOCK (queue);
+ /* flush the sink pad */
+ queue->sinkresult = GST_FLOW_WRONG_STATE;
+ GST_QUEUE2_SIGNAL_DEL (queue);
+ GST_QUEUE2_MUTEX_UNLOCK (queue);
+
+ gst_event_unref (event);
}
goto done;
}
{
GST_CAT_LOG_OBJECT (queue_dataflow, queue, "received flush stop event");
- if (!QUEUE_IS_USING_TEMP_FILE (queue)) {
+ if (QUEUE_IS_USING_QUEUE (queue)) {
/* forward event */
gst_pad_push_event (queue->srcpad, event);
queue->segment_event_received = FALSE;
queue->is_eos = FALSE;
queue->unexpected = FALSE;
+ queue->sinkresult = GST_FLOW_OK;
GST_QUEUE2_MUTEX_UNLOCK (queue);
+
+ gst_event_unref (event);
}
goto done;
}
/* refuse more events on EOS */
if (queue->is_eos)
goto out_eos;
- gst_queue2_locked_enqueue (queue, event);
+ gst_queue2_locked_enqueue (queue, event, GST_QUEUE2_ITEM_TYPE_EVENT);
GST_QUEUE2_MUTEX_UNLOCK (queue);
} else {
/* non-serialized events are passed upstream. */
if (queue->is_eos)
return FALSE;
- if (QUEUE_IS_USING_TEMP_FILE (queue)) {
- return queue->current->writing_pos == queue->current->max_reading_pos;
+ if (!QUEUE_IS_USING_QUEUE (queue) && queue->current) {
+ return queue->current->writing_pos <= queue->current->max_reading_pos;
} else {
- if (queue->queue->length == 0)
+ if (queue->queue.length == 0)
return TRUE;
}
if (queue->is_eos)
return TRUE;
+#define CHECK_FILLED(format,alt_max) ((queue->max_level.format) > 0 && \
+ (queue->cur_level.format) >= ((alt_max) ? \
+ MIN ((queue->max_level.format), (alt_max)) : (queue->max_level.format)))
+
+ /* if using a ring buffer we're filled if all ring buffer space is used
+ * _by the current range_ */
+ if (QUEUE_IS_USING_RING_BUFFER (queue)) {
+ guint64 rb_size = queue->ring_buffer_max_size;
+ GST_DEBUG_OBJECT (queue,
+ "max bytes %u, rb size %" G_GUINT64_FORMAT ", cur bytes %u",
+ queue->max_level.bytes, rb_size, queue->cur_level.bytes);
+ return CHECK_FILLED (bytes, rb_size);
+ }
+
/* if using file, we're never filled if we don't have EOS */
if (QUEUE_IS_USING_TEMP_FILE (queue))
return FALSE;
if (queue->cur_level.buffers == 0)
return FALSE;
-#define CHECK_FILLED(format) ((queue->max_level.format) > 0 && \
- (queue->cur_level.format) >= (queue->max_level.format))
-
/* we are filled if one of the current levels exceeds the max */
- res = CHECK_FILLED (buffers) || CHECK_FILLED (bytes) || CHECK_FILLED (time);
+ res = CHECK_FILLED (buffers, 0) || CHECK_FILLED (bytes, 0)
+ || CHECK_FILLED (time, 0);
/* if we need to, use the rate estimate to check against the max time we are
* allowed to queue */
if (queue->use_rate_estimate)
- res |= CHECK_FILLED (rate_time);
+ res |= CHECK_FILLED (rate_time, 0);
#undef CHECK_FILLED
return res;
}
static GstFlowReturn
-gst_queue2_chain (GstPad * pad, GstBuffer * buffer)
+gst_queue2_chain_buffer_or_buffer_list (GstQueue2 * queue,
+ GstMiniObject * item, GstQueue2ItemType item_type)
{
- GstQueue2 *queue;
-
- queue = GST_QUEUE2 (GST_OBJECT_PARENT (pad));
-
- GST_CAT_LOG_OBJECT (queue_dataflow, queue,
- "received buffer %p of size %d, time %" GST_TIME_FORMAT ", duration %"
- GST_TIME_FORMAT, buffer, GST_BUFFER_SIZE (buffer),
- GST_TIME_ARGS (GST_BUFFER_TIMESTAMP (buffer)),
- GST_TIME_ARGS (GST_BUFFER_DURATION (buffer)));
-
/* we have to lock the queue since we span threads */
GST_QUEUE2_MUTEX_LOCK_CHECK (queue, queue->sinkresult, out_flushing);
/* when we received EOS, we refuse more data */
if (queue->unexpected)
goto out_unexpected;
- /* We make space available if we're "full" according to whatever
- * the user defined as "full". */
- if (gst_queue2_is_filled (queue)) {
- gboolean started;
-
- /* pause the timer while we wait. The fact that we are waiting does not mean
- * the byterate on the input pad is lower */
- if ((started = queue->in_timer_started))
- g_timer_stop (queue->in_timer);
-
- GST_CAT_DEBUG_OBJECT (queue_dataflow, queue,
- "queue is full, waiting for free space");
- do {
- /* Wait for space to be available, we could be unlocked because of a flush. */
- GST_QUEUE2_WAIT_DEL_CHECK (queue, queue->sinkresult, out_flushing);
- }
- while (gst_queue2_is_filled (queue));
-
- /* and continue if we were running before */
- if (started)
- g_timer_continue (queue->in_timer);
- }
+ if (!gst_queue2_wait_free_space (queue))
+ goto out_flushing;
/* put buffer in queue now */
- gst_queue2_locked_enqueue (queue, buffer);
+ gst_queue2_locked_enqueue (queue, item, item_type);
GST_QUEUE2_MUTEX_UNLOCK (queue);
return GST_FLOW_OK;
GST_CAT_LOG_OBJECT (queue_dataflow, queue,
"exit because task paused, reason: %s", gst_flow_get_name (ret));
GST_QUEUE2_MUTEX_UNLOCK (queue);
- gst_buffer_unref (buffer);
+ gst_mini_object_unref (item);
return ret;
}
{
GST_CAT_LOG_OBJECT (queue_dataflow, queue, "exit because we received EOS");
GST_QUEUE2_MUTEX_UNLOCK (queue);
- gst_buffer_unref (buffer);
+ gst_mini_object_unref (item);
return GST_FLOW_UNEXPECTED;
}
GST_CAT_LOG_OBJECT (queue_dataflow, queue,
"exit because we received UNEXPECTED");
GST_QUEUE2_MUTEX_UNLOCK (queue);
- gst_buffer_unref (buffer);
+ gst_mini_object_unref (item);
return GST_FLOW_UNEXPECTED;
}
}
+static GstFlowReturn
+gst_queue2_chain (GstPad * pad, GstBuffer * buffer)
+{
+ GstQueue2 *queue;
+
+ queue = GST_QUEUE2 (GST_OBJECT_PARENT (pad));
+
+ GST_CAT_LOG_OBJECT (queue_dataflow, queue,
+ "received buffer %p of size %d, time %" GST_TIME_FORMAT ", duration %"
+ GST_TIME_FORMAT, buffer, GST_BUFFER_SIZE (buffer),
+ GST_TIME_ARGS (GST_BUFFER_TIMESTAMP (buffer)),
+ GST_TIME_ARGS (GST_BUFFER_DURATION (buffer)));
+
+ return gst_queue2_chain_buffer_or_buffer_list (queue,
+ GST_MINI_OBJECT_CAST (buffer), GST_QUEUE2_ITEM_TYPE_BUFFER);
+}
+
+static GstFlowReturn
+gst_queue2_chain_list (GstPad * pad, GstBufferList * buffer_list)
+{
+ GstQueue2 *queue;
+
+ queue = GST_QUEUE2 (GST_OBJECT_PARENT (pad));
+
+ GST_CAT_LOG_OBJECT (queue_dataflow, queue,
+ "received buffer list %p", buffer_list);
+
+ return gst_queue2_chain_buffer_or_buffer_list (queue,
+ GST_MINI_OBJECT_CAST (buffer_list), GST_QUEUE2_ITEM_TYPE_BUFFER_LIST);
+}
+
+static GstMiniObject *
+gst_queue2_dequeue_on_unexpected (GstQueue2 * queue,
+ GstQueue2ItemType * item_type)
+{
+ GstMiniObject *data;
+
+ GST_CAT_LOG_OBJECT (queue_dataflow, queue, "got UNEXPECTED from downstream");
+
+ /* stop pushing buffers, we dequeue all items until we see an item that we
+ * can push again, which is EOS or NEWSEGMENT. If there is nothing in the
+ * queue we can push, we set a flag to make the sinkpad refuse more
+ * buffers with an UNEXPECTED return value until we receive something
+ * pushable again or we get flushed. */
+ while ((data = gst_queue2_locked_dequeue (queue, item_type))) {
+ if (*item_type == GST_QUEUE2_ITEM_TYPE_BUFFER) {
+ GST_CAT_LOG_OBJECT (queue_dataflow, queue,
+ "dropping UNEXPECTED buffer %p", data);
+ gst_buffer_unref (GST_BUFFER_CAST (data));
+ } else if (*item_type == GST_QUEUE2_ITEM_TYPE_EVENT) {
+ GstEvent *event = GST_EVENT_CAST (data);
+ GstEventType type = GST_EVENT_TYPE (event);
+
+ if (type == GST_EVENT_EOS || type == GST_EVENT_NEWSEGMENT) {
+ /* we found a pushable item in the queue, push it out */
+ GST_CAT_LOG_OBJECT (queue_dataflow, queue,
+ "pushing pushable event %s after UNEXPECTED",
+ GST_EVENT_TYPE_NAME (event));
+ return data;
+ }
+ GST_CAT_LOG_OBJECT (queue_dataflow, queue,
+ "dropping UNEXPECTED event %p", event);
+ gst_event_unref (event);
+ } else if (*item_type == GST_QUEUE2_ITEM_TYPE_BUFFER_LIST) {
+ GST_CAT_LOG_OBJECT (queue_dataflow, queue,
+ "dropping UNEXPECTED buffer list %p", data);
+ gst_buffer_list_unref (GST_BUFFER_LIST_CAST (data));
+ }
+ }
+ /* no more items in the queue. Set the unexpected flag so that upstream
+ * make us refuse any more buffers on the sinkpad. Since we will still
+ * accept EOS and NEWSEGMENT we return _FLOW_OK to the caller so that the
+ * task function does not shut down. */
+ queue->unexpected = TRUE;
+ return NULL;
+}
+
/* dequeue an item from the queue an push it downstream. This functions returns
* the result of the push. */
static GstFlowReturn
{
GstFlowReturn result = GST_FLOW_OK;
GstMiniObject *data;
+ GstQueue2ItemType item_type;
- data = gst_queue2_locked_dequeue (queue);
+ data = gst_queue2_locked_dequeue (queue, &item_type);
if (data == NULL)
goto no_item;
next:
- if (GST_IS_BUFFER (data)) {
+ GST_QUEUE2_MUTEX_UNLOCK (queue);
+
+ if (item_type == GST_QUEUE2_ITEM_TYPE_BUFFER) {
GstBuffer *buffer;
GstCaps *caps;
buffer = GST_BUFFER_CAST (data);
caps = GST_BUFFER_CAPS (buffer);
- GST_QUEUE2_MUTEX_UNLOCK (queue);
-
/* set caps before pushing the buffer so that core does not try to do
* something fancy to check if this is possible. */
if (caps && caps != GST_PAD_CAPS (queue->srcpad))
/* need to check for srcresult here as well */
GST_QUEUE2_MUTEX_LOCK_CHECK (queue, queue->srcresult, out_flushing);
if (result == GST_FLOW_UNEXPECTED) {
- GST_CAT_LOG_OBJECT (queue_dataflow, queue,
- "got UNEXPECTED from downstream");
- /* stop pushing buffers, we dequeue all items until we see an item that we
- * can push again, which is EOS or NEWSEGMENT. If there is nothing in the
- * queue we can push, we set a flag to make the sinkpad refuse more
- * buffers with an UNEXPECTED return value until we receive something
- * pushable again or we get flushed. */
- while ((data = gst_queue2_locked_dequeue (queue))) {
- if (GST_IS_BUFFER (data)) {
- GST_CAT_LOG_OBJECT (queue_dataflow, queue,
- "dropping UNEXPECTED buffer %p", data);
- gst_buffer_unref (GST_BUFFER_CAST (data));
- } else if (GST_IS_EVENT (data)) {
- GstEvent *event = GST_EVENT_CAST (data);
- GstEventType type = GST_EVENT_TYPE (event);
-
- if (type == GST_EVENT_EOS || type == GST_EVENT_NEWSEGMENT) {
- /* we found a pushable item in the queue, push it out */
- GST_CAT_LOG_OBJECT (queue_dataflow, queue,
- "pushing pushable event %s after UNEXPECTED",
- GST_EVENT_TYPE_NAME (event));
- goto next;
- }
- GST_CAT_LOG_OBJECT (queue_dataflow, queue,
- "dropping UNEXPECTED event %p", event);
- gst_event_unref (event);
- }
- }
- /* no more items in the queue. Set the unexpected flag so that upstream
- * make us refuse any more buffers on the sinkpad. Since we will still
- * accept EOS and NEWSEGMENT we return _FLOW_OK to the caller so that the
- * task function does not shut down. */
- queue->unexpected = TRUE;
+ data = gst_queue2_dequeue_on_unexpected (queue, &item_type);
+ if (data != NULL)
+ goto next;
+ /* Since we will still accept EOS and NEWSEGMENT we return _FLOW_OK
+ * to the caller so that the task function does not shut down */
result = GST_FLOW_OK;
}
- } else if (GST_IS_EVENT (data)) {
+ } else if (item_type == GST_QUEUE2_ITEM_TYPE_EVENT) {
GstEvent *event = GST_EVENT_CAST (data);
GstEventType type = GST_EVENT_TYPE (event);
- GST_QUEUE2_MUTEX_UNLOCK (queue);
-
gst_pad_push_event (queue->srcpad, event);
- GST_QUEUE2_MUTEX_LOCK_CHECK (queue, queue->srcresult, out_flushing);
/* if we're EOS, return UNEXPECTED so that the task pauses. */
if (type == GST_EVENT_EOS) {
GST_CAT_LOG_OBJECT (queue_dataflow, queue,
"pushed EOS event %p, return UNEXPECTED", event);
result = GST_FLOW_UNEXPECTED;
}
+
+ GST_QUEUE2_MUTEX_LOCK_CHECK (queue, queue->srcresult, out_flushing);
+ } else if (item_type == GST_QUEUE2_ITEM_TYPE_BUFFER_LIST) {
+ GstBufferList *buffer_list;
+ GstBuffer *first_buf;
+ GstCaps *caps;
+
+ buffer_list = GST_BUFFER_LIST_CAST (data);
+
+ first_buf = gst_buffer_list_get (buffer_list, 0, 0);
+ caps = (first_buf != NULL) ? GST_BUFFER_CAPS (first_buf) : NULL;
+
+ /* set caps before pushing the buffer so that core does not try to do
+ * something fancy to check if this is possible. */
+ if (caps && caps != GST_PAD_CAPS (queue->srcpad))
+ gst_pad_set_caps (queue->srcpad, caps);
+
+ result = gst_pad_push_list (queue->srcpad, buffer_list);
+
+ /* need to check for srcresult here as well */
+ GST_QUEUE2_MUTEX_LOCK_CHECK (queue, queue->srcresult, out_flushing);
+ if (result == GST_FLOW_UNEXPECTED) {
+ data = gst_queue2_dequeue_on_unexpected (queue, &item_type);
+ if (data != NULL)
+ goto next;
+ /* Since we will still accept EOS and NEWSEGMENT we return _FLOW_OK
+ * to the caller so that the task function does not shut down */
+ result = GST_FLOW_OK;
+ }
}
return result;
}
}
-/* called repeadedly with @pad as the source pad. This function should push out
+/* called repeatedly with @pad as the source pad. This function should push out
* data to the peer element. */
static void
gst_queue2_loop (GstPad * pad)
GstFlowReturn ret = queue->srcresult;
gst_pad_pause_task (queue->srcpad);
+ GST_QUEUE2_MUTEX_UNLOCK (queue);
GST_CAT_LOG_OBJECT (queue_dataflow, queue,
"pause task, reason: %s", gst_flow_get_name (queue->srcresult));
- GST_QUEUE2_MUTEX_UNLOCK (queue);
/* let app know about us giving up if upstream is not expected to do so */
/* UNEXPECTED is already taken care of elsewhere */
- if (eos && (GST_FLOW_IS_FATAL (ret) || ret == GST_FLOW_NOT_LINKED) &&
- (ret != GST_FLOW_UNEXPECTED)) {
+ if (eos && (ret == GST_FLOW_NOT_LINKED || ret < GST_FLOW_UNEXPECTED)) {
GST_ELEMENT_ERROR (queue, STREAM, FAILED,
(_("Internal data flow error.")),
("streaming task paused, reason %s (%d)",
gst_queue2_handle_src_event (GstPad * pad, GstEvent * event)
{
gboolean res = TRUE;
- GstQueue2 *queue = GST_QUEUE2 (GST_PAD_PARENT (pad));
+ GstQueue2 *queue = GST_QUEUE2 (gst_pad_get_parent (pad));
+ if (G_UNLIKELY (queue == NULL)) {
+ gst_event_unref (event);
+ return FALSE;
+ }
#ifndef GST_DISABLE_GST_DEBUG
GST_CAT_DEBUG_OBJECT (queue_dataflow, queue, "got event %p (%s)",
event, GST_EVENT_TYPE_NAME (event));
switch (GST_EVENT_TYPE (event)) {
case GST_EVENT_FLUSH_START:
- if (!QUEUE_IS_USING_TEMP_FILE (queue)) {
+ if (QUEUE_IS_USING_QUEUE (queue)) {
/* just forward upstream */
res = gst_pad_push_event (queue->sinkpad, event);
} else {
}
break;
case GST_EVENT_FLUSH_STOP:
- if (!QUEUE_IS_USING_TEMP_FILE (queue)) {
+ if (QUEUE_IS_USING_QUEUE (queue)) {
/* just forward upstream */
res = gst_pad_push_event (queue->sinkpad, event);
} else {
/* now unblock the getrange function */
GST_QUEUE2_MUTEX_LOCK (queue);
queue->srcresult = GST_FLOW_OK;
- if (queue->current)
+ if (queue->current) {
+ /* forget the highest read offset, we'll calculate a new one when we
+ * get the next getrange request. We need to do this in order to reset
+ * the buffering percentage */
queue->current->max_reading_pos = 0;
+ }
GST_QUEUE2_MUTEX_UNLOCK (queue);
/* when using a temp file, we eat the event */
break;
}
+ gst_object_unref (queue);
return res;
}
{
GstQueue2 *queue;
- queue = GST_QUEUE2 (GST_PAD_PARENT (pad));
+ queue = GST_QUEUE2 (gst_pad_get_parent (pad));
+ if (G_UNLIKELY (queue == NULL))
+ return FALSE;
switch (GST_QUERY_TYPE (query)) {
case GST_QUERY_POSITION:
GST_DEBUG_OBJECT (queue, "query buffering");
- if (!QUEUE_IS_USING_TEMP_FILE (queue)) {
+ /* FIXME - is this condition correct? what should ring buffer do? */
+ if (QUEUE_IS_USING_QUEUE (queue)) {
/* no temp file, just forward to the peer */
if (!gst_queue2_peer_query (queue, queue->sinkpad, query))
goto peer_failed;
GST_DEBUG_OBJECT (queue, "buffering forwarded to peer");
} else {
- gint64 start, stop;
+ gint64 start, stop, range_start, range_stop;
guint64 writing_pos;
gint percent;
gint64 estimated_total, buffering_left;
gint64 duration;
gboolean peer_res, is_buffering, is_eos;
gdouble byte_in_rate, byte_out_rate;
+ GstQueue2Range *queued_ranges;
/* we need a current download region */
if (queue->current == NULL)
if (!peer_res)
goto peer_failed;
- GST_DEBUG_OBJECT (queue, "duration %" G_GINT64_FORMAT ", writing %"
- G_GINT64_FORMAT, duration, writing_pos);
+ GST_DEBUG_OBJECT (queue,
+ "duration %" G_GINT64_FORMAT ", writing %" G_GINT64_FORMAT,
+ duration, writing_pos);
start = 0;
/* get our available data relative to the duration */
stop = -1;
break;
}
+
+ /* fill out the buffered ranges */
+ for (queued_ranges = queue->ranges; queued_ranges;
+ queued_ranges = queued_ranges->next) {
+ switch (format) {
+ case GST_FORMAT_PERCENT:
+ if (duration == -1) {
+ range_start = 0;
+ range_stop = 0;
+ break;
+ }
+ range_start = 100 * queued_ranges->offset / duration;
+ range_stop = 100 * queued_ranges->writing_pos / duration;
+ break;
+ case GST_FORMAT_BYTES:
+ range_start = queued_ranges->offset;
+ range_stop = queued_ranges->writing_pos;
+ break;
+ default:
+ range_start = -1;
+ range_stop = -1;
+ break;
+ }
+ if (range_start == range_stop)
+ continue;
+ GST_DEBUG_OBJECT (queue,
+ "range starting at %" G_GINT64_FORMAT " and finishing at %"
+ G_GINT64_FORMAT, range_start, range_stop);
+ gst_query_add_buffering_range (query, range_start, range_stop);
+ }
+
gst_query_set_buffering_percent (query, is_buffering, percent);
gst_query_set_buffering_range (query, format, start, stop,
estimated_total);
break;
}
+ gst_object_unref (queue);
return TRUE;
/* ERRORS */
peer_failed:
{
GST_DEBUG_OBJECT (queue, "failed peer query");
+ gst_object_unref (queue);
return FALSE;
}
}
return gst_queue2_handle_src_query (GST_QUEUE2_CAST (element)->srcpad, query);
}
+static void
+gst_queue2_update_upstream_size (GstQueue2 * queue)
+{
+ GstFormat fmt = GST_FORMAT_BYTES;
+ gint64 upstream_size = -1;
+
+ if (gst_pad_query_peer_duration (queue->sinkpad, &fmt, &upstream_size)) {
+ GST_INFO_OBJECT (queue, "upstream size: %" G_GINT64_FORMAT, upstream_size);
+ queue->upstream_size = upstream_size;
+ }
+}
+
static GstFlowReturn
gst_queue2_get_range (GstPad * pad, guint64 offset, guint length,
GstBuffer ** buffer)
queue = GST_QUEUE2_CAST (gst_pad_get_parent (pad));
- GST_QUEUE2_MUTEX_LOCK_CHECK (queue, queue->srcresult, out_flushing);
length = (length == -1) ? DEFAULT_BUFFER_SIZE : length;
+ GST_QUEUE2_MUTEX_LOCK_CHECK (queue, queue->srcresult, out_flushing);
offset = (offset == -1) ? queue->current->reading_pos : offset;
- /* function will block when the range is not yet available */
+ GST_DEBUG_OBJECT (queue,
+ "Getting range: offset %" G_GUINT64_FORMAT ", length %u", offset, length);
+
+ /* catch any reads beyond the size of the file here to make sure queue2
+ * doesn't send seek events beyond the size of the file upstream, since
+ * that would confuse elements such as souphttpsrc and/or http servers.
+ * Demuxers often just loop until EOS at the end of the file to figure out
+ * when they've read all the end-headers or index chunks. */
+ if (G_UNLIKELY (offset >= queue->upstream_size)) {
+ gst_queue2_update_upstream_size (queue);
+ if (queue->upstream_size > 0 && offset >= queue->upstream_size)
+ goto out_unexpected;
+ }
+
+ if (G_UNLIKELY (offset + length > queue->upstream_size)) {
+ gst_queue2_update_upstream_size (queue);
+ if (queue->upstream_size > 0 && offset + length >= queue->upstream_size) {
+ length = queue->upstream_size - offset;
+ GST_DEBUG_OBJECT (queue, "adjusting length downto %d", length);
+ }
+ }
+
+ /* FIXME - function will block when the range is not yet available */
ret = gst_queue2_create_read (queue, offset, length, buffer);
GST_QUEUE2_MUTEX_UNLOCK (queue);
GST_DEBUG_OBJECT (queue, "we are flushing");
GST_QUEUE2_MUTEX_UNLOCK (queue);
+ gst_object_unref (queue);
return ret;
}
+out_unexpected:
+ {
+ GST_DEBUG_OBJECT (queue, "read beyond end of file");
+ GST_QUEUE2_MUTEX_UNLOCK (queue);
+ gst_object_unref (queue);
+ return GST_FLOW_UNEXPECTED;
+ }
}
static gboolean
queue = GST_QUEUE2 (gst_pad_get_parent (pad));
/* we can operate in pull mode when we are using a tempfile */
- ret = QUEUE_IS_USING_TEMP_FILE (queue);
+ ret = !QUEUE_IS_USING_QUEUE (queue);
gst_object_unref (GST_OBJECT (queue));
queue = GST_QUEUE2 (gst_pad_get_parent (pad));
if (active) {
- if (QUEUE_IS_USING_TEMP_FILE (queue)) {
- /* open the temp file now */
- result = gst_queue2_open_temp_location_file (queue);
+ GST_QUEUE2_MUTEX_LOCK (queue);
+ if (!QUEUE_IS_USING_QUEUE (queue)) {
+ if (QUEUE_IS_USING_TEMP_FILE (queue)) {
+ /* open the temp file now */
+ result = gst_queue2_open_temp_location_file (queue);
+ } else if (!queue->ring_buffer) {
+ queue->ring_buffer = g_malloc (queue->ring_buffer_max_size);
+ result = ! !queue->ring_buffer;
+ } else {
+ result = TRUE;
+ }
- GST_QUEUE2_MUTEX_LOCK (queue);
GST_DEBUG_OBJECT (queue, "activating pull mode");
+ init_ranges (queue);
queue->srcresult = GST_FLOW_OK;
queue->sinkresult = GST_FLOW_OK;
queue->is_eos = FALSE;
queue->unexpected = FALSE;
- GST_QUEUE2_MUTEX_UNLOCK (queue);
+ queue->upstream_size = 0;
} else {
- GST_QUEUE2_MUTEX_LOCK (queue);
GST_DEBUG_OBJECT (queue, "no temp file, cannot activate pull mode");
/* this is not allowed, we cannot operate in pull mode without a temp
* file. */
queue->srcresult = GST_FLOW_WRONG_STATE;
queue->sinkresult = GST_FLOW_WRONG_STATE;
result = FALSE;
- GST_QUEUE2_MUTEX_UNLOCK (queue);
}
+ GST_QUEUE2_MUTEX_UNLOCK (queue);
} else {
GST_QUEUE2_MUTEX_LOCK (queue);
GST_DEBUG_OBJECT (queue, "deactivating pull mode");
case GST_STATE_CHANGE_NULL_TO_READY:
break;
case GST_STATE_CHANGE_READY_TO_PAUSED:
- if (QUEUE_IS_USING_TEMP_FILE (queue)) {
- if (!gst_queue2_open_temp_location_file (queue))
- ret = GST_STATE_CHANGE_FAILURE;
+ GST_QUEUE2_MUTEX_LOCK (queue);
+ if (!QUEUE_IS_USING_QUEUE (queue)) {
+ if (QUEUE_IS_USING_TEMP_FILE (queue)) {
+ if (!gst_queue2_open_temp_location_file (queue))
+ ret = GST_STATE_CHANGE_FAILURE;
+ } else {
+ if (queue->ring_buffer) {
+ g_free (queue->ring_buffer);
+ queue->ring_buffer = NULL;
+ }
+ if (!(queue->ring_buffer = g_malloc (queue->ring_buffer_max_size)))
+ ret = GST_STATE_CHANGE_FAILURE;
+ }
+ init_ranges (queue);
}
queue->segment_event_received = FALSE;
queue->starting_segment = NULL;
+ GST_QUEUE2_MUTEX_UNLOCK (queue);
break;
case GST_STATE_CHANGE_PAUSED_TO_PLAYING:
break;
case GST_STATE_CHANGE_PLAYING_TO_PAUSED:
break;
case GST_STATE_CHANGE_PAUSED_TO_READY:
- if (QUEUE_IS_USING_TEMP_FILE (queue))
- gst_queue2_close_temp_location_file (queue);
+ GST_QUEUE2_MUTEX_LOCK (queue);
+ if (!QUEUE_IS_USING_QUEUE (queue)) {
+ if (QUEUE_IS_USING_TEMP_FILE (queue)) {
+ gst_queue2_close_temp_location_file (queue);
+ } else if (queue->ring_buffer) {
+ g_free (queue->ring_buffer);
+ queue->ring_buffer = NULL;
+ }
+ clean_ranges (queue);
+ }
if (queue->starting_segment != NULL) {
gst_event_unref (queue->starting_segment);
queue->starting_segment = NULL;
}
+ GST_QUEUE2_MUTEX_UNLOCK (queue);
break;
case GST_STATE_CHANGE_READY_TO_NULL:
break;
case PROP_TEMP_REMOVE:
queue->temp_remove = g_value_get_boolean (value);
break;
+ case PROP_RING_BUFFER_MAX_SIZE:
+ queue->ring_buffer_max_size = g_value_get_uint64 (value);
+ break;
default:
G_OBJECT_WARN_INVALID_PROPERTY_ID (object, prop_id, pspec);
break;
case PROP_TEMP_REMOVE:
g_value_set_boolean (value, queue->temp_remove);
break;
+ case PROP_RING_BUFFER_MAX_SIZE:
+ g_value_set_uint64 (value, queue->ring_buffer_max_size);
+ break;
default:
G_OBJECT_WARN_INVALID_PROPERTY_ID (object, prop_id, pspec);
break;