index 7ea534cb061273b84a12fc9ed40d28d178eca74f..3d05d14030cc0c9a7780c40e2cb380e4d1e0b51c 100644 (file)
* Boston, MA 02111-1307, USA.
*/
-/* this benchmark recursively builds a pipeline and meassures the time to go
+/* this benchmark recursively builds a pipeline and measures the time to go
* from ready to paused.
* The graph size and type can be controlled with a few commandline args:
* -d depth: is the depth of the tree
g_print ("%" GST_TIME_FORMAT " built pipeline with %d elements\n",
GST_TIME_ARGS (end - start), GST_BIN_NUMCHILDREN (bin));
- /* meassure */
+ /* measure */
g_print ("starting pipeline\n");
gst_element_set_state (GST_ELEMENT (bin), GST_STATE_READY);
GST_DEBUG_BIN_TO_DOT_FILE (bin, GST_DEBUG_GRAPH_SHOW_MEDIA_TYPE, "capsnego");