diff --git a/win32/common/config.h b/win32/common/config.h
index 65083d7c6862fa677680a820236318c3a2ee9550..52cb678bab0cb02e305f4dcdfb33848c2f06ce8a 100644 (file)
--- a/win32/common/config.h
+++ b/win32/common/config.h
#define GST_MAJORMINOR "0.10"
/* package name in plugins */
-#define GST_PACKAGE_NAME "GStreamer git"
+#define GST_PACKAGE_NAME "GStreamer source release"
/* package origin */
#define GST_PACKAGE_ORIGIN "Unknown package origin"
/* GStreamer package release date/time for plugins as YYYY-MM-DD */
-#define GST_PACKAGE_RELEASE_DATETIME "2010-09-23T23:20Z"
+#define GST_PACKAGE_RELEASE_DATETIME "2011-01-21"
/* location of the installed gst-plugin-scanner */
#define GST_PLUGIN_SCANNER_INSTALLED LIBDIR "\\gst-plugin-scanner"
#define PACKAGE_NAME "GStreamer"
/* Define to the full name and version of this package. */
-#define PACKAGE_STRING "GStreamer 0.10.30.1"
+#define PACKAGE_STRING "GStreamer 0.10.32"
/* Define to the one symbol short name of this package. */
#define PACKAGE_TARNAME "gstreamer"
#undef PACKAGE_URL
/* Define to the version of this package. */
-#define PACKAGE_VERSION "0.10.30.1"
+#define PACKAGE_VERSION "0.10.32"
/* directory where plugins are located */
#ifdef _DEBUG
#undef USE_POISONING
/* Version number of package */
-#define VERSION "0.10.30.1"
+#define VERSION "0.10.32"
/* Define WORDS_BIGENDIAN to 1 if your processor stores words with the most
significant byte first (like Motorola and SPARC, unlike Intel). */