Bump git version after unplanned 0.10.35 release
[glsdk/gstreamer0-10.git] / win32 / common / config.h
index 28185bbcfd855783deabb90d5fd0390170207d2c..af2c8e5d1423ab953a0d2427914f3018390b1043 100644 (file)
 #define GST_MAJORMINOR "0.10"
 
 /* package name in plugins */
-#define GST_PACKAGE_NAME "GStreamer source release"
+#define GST_PACKAGE_NAME "GStreamer git"
 
 /* package origin */
 #define GST_PACKAGE_ORIGIN "Unknown package origin"
 
 /* GStreamer package release date/time for plugins as YYYY-MM-DD */
-#define GST_PACKAGE_RELEASE_DATETIME "2011-06-15"
+#define GST_PACKAGE_RELEASE_DATETIME "2011-06-18T12:45Z"
 
 /* location of the installed gst-plugin-scanner */
 #define GST_PLUGIN_SCANNER_INSTALLED LIBDIR "\\gst-plugin-scanner"
 #define PACKAGE_NAME "GStreamer"
 
 /* Define to the full name and version of this package. */
-#define PACKAGE_STRING "GStreamer 0.10.35"
+#define PACKAGE_STRING "GStreamer 0.10.35.1"
 
 /* Define to the one symbol short name of this package. */
 #define PACKAGE_TARNAME "gstreamer"
 #undef PACKAGE_URL
 
 /* Define to the version of this package. */
-#define PACKAGE_VERSION "0.10.35"
+#define PACKAGE_VERSION "0.10.35.1"
 
 /* directory where plugins are located */
 #ifdef _DEBUG
 #undef USE_POISONING
 
 /* Version number of package */
-#define VERSION "0.10.35"
+#define VERSION "0.10.35.1"
 
 /* Define WORDS_BIGENDIAN to 1 if your processor stores words with the most
    significant byte first (like Motorola and SPARC, unlike Intel). */